68514436075
Description
N/A 5S FLNG 1-1/8 1/4X1/8 KW
Bore Size
N/A 1 1/8 in
Coupling Size
N/A 5S
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Outside Diameter
N/A 3.250 in 82.55 mm
Dimension HD
N/A 1.880 in 47.75 mm
Dimension L
N/A 1.34 in 34.04 mm
CAD
N/A
68514436099
Description
N/A 6S FLNG 1-1/8 1/4X1/8 KW
Bore Size
N/A 1 1/8 in
Coupling Size
N/A 6S
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Outside Diameter
N/A 4.000 in 101.60 mm
Dimension HD
N/A 2.500 in 63.50 mm
Dimension L
N/A 1.640 in 41.66 mm
CAD
N/A
68514436136
Description
N/A 8S FLNG 1-1/8 1/4X1/8 KW
Bore Size
N/A 1 1/8 in
Coupling Size
N/A 8S
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Outside Diameter
N/A 5.450 in 138.43 mm
Dimension HD
N/A 3.250 in 82.55 mm
Dimension L
N/A 2.100 in 53.34 mm
CAD
N/A
68514436153
Description
N/A 9S FLNG 1-1/8 1/4X1/8 KW
Bore Size
N/A 1 1/8 in
Coupling Size
N/A 9S
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Outside Diameter
N/A 6.350 in 161.29 mm
Dimension HD
N/A 3.630 in 92.20 mm
Dimension L
N/A 2.410 in 61.21 mm
CAD
N/A
68514436363
Description
N/A 10S FLNG 1-1/8 1/4X1/8 KW
Bore Size
N/A 1 1/8 in
Coupling Size
N/A 10S
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Outside Diameter
N/A 7.500 in 190.50 mm
Dimension HD
N/A 4.380 in 111.25 mm
Dimension L
N/A 2.700 in 68.58 mm
CAD
N/A
68514436076
Description
N/A 5S FLNG 1-3/16 1/4X1/8KW
Bore Size
N/A 1 3/16 in
Coupling Size
N/A 5S
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Outside Diameter
N/A 3.250 in 82.55 mm
Dimension HD
N/A 1.880 in 47.75 mm
Dimension L
N/A 1.34 in 34.04 mm
CAD
N/A
68514436100
Description
N/A 6S FLNG 1-3/16 1/4X1/8 KW
Bore Size
N/A 1 3/16 in
Coupling Size
N/A 6S
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Outside Diameter
N/A 4.000 in 101.60 mm
Dimension HD
N/A 2.500 in 63.50 mm
Dimension L
N/A 1.640 in 41.66 mm
CAD
N/A
68514436123
Description
N/A 7S FLNG 1-3/16 1/4X1/8 KW
Bore Size
N/A 1 3/16 in
Coupling Size
N/A 7S
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Outside Diameter
N/A 4.625 in 117.48 mm
Dimension HD
N/A 2.810 in 71.37 mm
Dimension L
N/A 1.840 in 46.74 mm
CAD
N/A
68514436137
Description
N/A 8S FLNG 1-3/16 1/4X1/8 KW
Bore Size
N/A 1 3/16 in
Coupling Size
N/A 8S
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Outside Diameter
N/A 5.450 in 138.43 mm
Dimension HD
N/A 3.250 in 82.55 mm
Dimension L
N/A 2.100 in 53.34 mm
CAD
N/A
68514446613
Description
N/A 10S FLNG 1-3/16 1/4X1/8KW
Bore Size
N/A 1 3/16 in
Coupling Size
N/A 10S
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Outside Diameter
N/A 7.500 in 190.50 mm
Dimension HD
N/A 4.380 in 111.25 mm
Dimension L
N/A 2.700 in 68.58 mm
CAD
N/A
68514436107
Description
N/A 6S FLNG 1-3/4 3/8X1/16KW
Bore Size
N/A 1 3/4 in
Coupling Size
N/A 6S
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Outside Diameter
N/A 4.000 in 101.60 mm
Dimension HD
N/A 2.500 in 63.50 mm
Dimension L
N/A 1.640 in 41.66 mm
CAD
N/A
68514436130
Description
N/A 7S FLNG 1-3/4 3/8X1/8 KW
Bore Size
N/A 1 3/4 in
Coupling Size
N/A 7S
Keyway Size (W x D)
N/A 3/8 x 1/8 in
Outside Diameter
N/A 4.625 in 117.48 mm
Dimension HD
N/A 2.810 in 71.37 mm
Dimension L
N/A 1.840 in 46.74 mm
CAD
N/A
68514436145
Description
N/A 8S FLNG 1-3/4 3/8X3/16 KW
Bore Size
N/A 1 3/4 in
Coupling Size
N/A 8S
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Outside Diameter
N/A 5.450 in 138.43 mm
Dimension HD
N/A 3.250 in 82.55 mm
Dimension L
N/A 2.100 in 53.34 mm
CAD
N/A
68514436161
Description
N/A 9S FLNG 1-3/4 3/8X3/16 KW
Bore Size
N/A 1 3/4 in
Coupling Size
N/A 9S
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Outside Diameter
N/A 6.350 in 161.29 mm
Dimension HD
N/A 3.630 in 92.20 mm
Dimension L
N/A 2.410 in 61.21 mm
CAD
N/A
68514436177
Description
N/A 10S FLNG 1-3/4 3/8X3/16 KW
Bore Size
N/A 1 3/4 in
Coupling Size
N/A 10S
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Outside Diameter
N/A 7.500 in 190.50 mm
Dimension HD
N/A 4.380 in 111.25 mm
Dimension L
N/A 2.700 in 68.58 mm
CAD
N/A
68514436193
Description
N/A 11S FLNG 1-3/4 3/8X3/16KW
Bore Size
N/A 1 3/4 in
Coupling Size
N/A 11S
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Outside Diameter
N/A 9.625 in 244.48 mm
Dimension HD
N/A 5.250 in 133.35 mm
Dimension L
N/A 3.440 in 87.38 mm
CAD
N/A
68514441773
Description
N/A 12S FLNG 1-3/4 3/8X3/16 KW
Bore Size
N/A 1 3/4 in
Coupling Size
N/A 12S
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Outside Diameter
N/A 10.000 in 254.00 mm
Dimension HD
N/A 5.750 in 146.05 mm
Dimension L
N/A 4.000 in 101.60 mm
CAD
N/A
68514436103
Description
N/A 6S FLNG 1-3/8 5/16X5/32 KW
Bore Size
N/A 1 3/8 in
Coupling Size
N/A 6S
Keyway Size (W x D)
N/A 5/16 x 5/32 in
Outside Diameter
N/A 4.000 in 101.60 mm
Dimension HD
N/A 2.500 in 63.50 mm
Dimension L
N/A 1.640 in 41.66 mm
CAD
N/A
68514436126
Description
N/A 7S FLNG 1-3/8 5/16X5/32 KW
Bore Size
N/A 1 3/8 in
Coupling Size
N/A 7S
Keyway Size (W x D)
N/A 5/16 x 5/32 in
Outside Diameter
N/A 4.625 in 117.48 mm
Dimension HD
N/A 2.810 in 71.37 mm
Dimension L
N/A 1.840 in 46.74 mm
CAD
N/A
68514436140
Description
N/A 8S FLNG 1-3/8 5/16X5/32 KW
Bore Size
N/A 1 3/8 in
Coupling Size
N/A 8S
Keyway Size (W x D)
N/A 5/16 x 5/32 in
Outside Diameter
N/A 5.450 in 138.43 mm
Dimension HD
N/A 3.250 in 82.55 mm
Dimension L
N/A 2.100 in 53.34 mm
CAD
N/A
68514436155
Description
N/A 9S FLNG 1-3/8 5/16X5/32 KW
Bore Size
N/A 1 3/8 in
Coupling Size
N/A 9S
Keyway Size (W x D)
N/A 5/16 x 5/32 in
Outside Diameter
N/A 6.350 in 161.29 mm
Dimension HD
N/A 3.630 in 92.20 mm
Dimension L
N/A 2.410 in 61.21 mm
CAD
N/A
68514436172
Description
N/A 10S FLNG 1-3/8 5/16X5/32KW
Bore Size
N/A 1 3/8 in
Coupling Size
N/A 10S
Keyway Size (W x D)
N/A 5/16 x 5/32 in
Outside Diameter
N/A 7.500 in 190.50 mm
Dimension HD
N/A 4.380 in 111.25 mm
Dimension L
N/A 2.700 in 68.58 mm
CAD
N/A
68514436190
Description
N/A 11S FLNG 1-3/8 5/16X5/32KW
Bore Size
N/A 1 3/8 in
Coupling Size
N/A 11S
Keyway Size (W x D)
N/A 5/16 x 5/32 in
Outside Diameter
N/A 9.625 in 244.48 mm
Dimension HD
N/A 5.250 in 133.35 mm
Dimension L
N/A 3.440 in 87.38 mm
CAD
N/A
68514436102
Description
N/A 6S FLNG 1-5/16 5/16X5/32KW
Bore Size
N/A 1 5/16 in
Coupling Size
N/A 6S
Keyway Size (W x D)
N/A 5/16 x 5/32 in
Outside Diameter
N/A 4.000 in 101.60 mm
Dimension HD
N/A 2.500 in 63.50 mm
Dimension L
N/A 1.640 in 41.66 mm
CAD
N/A
68514436125
Description
N/A 7S FLNG 1-5/16 5/16X5/32 KW
Bore Size
N/A 1 5/16 in
Coupling Size
N/A 7S
Keyway Size (W x D)
N/A 5/16 x 5/32 in
Outside Diameter
N/A 4.625 in 117.48 mm
Dimension HD
N/A 2.810 in 71.37 mm
Dimension L
N/A 1.840 in 46.74 mm
CAD
N/A