68514436161
Description
N/A 9S FLNG 1-3/4 3/8X3/16 KW
Bore Size
N/A 1 3/4 in
Coupling Size
N/A 9S
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Outside Diameter
N/A 6.350 in 161.29 mm
Dimension HD
N/A 3.630 in 92.20 mm
Dimension L
N/A 2.410 in 61.21 mm
CAD
N/A
68514436162
Description
N/A 9S FLNG 1-7/8 1/2X1/4 KW
Bore Size
N/A 1 7/8 in
Coupling Size
N/A 9S
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Outside Diameter
N/A 6.350 in 161.29 mm
Dimension HD
N/A 3.630 in 92.20 mm
Dimension L
N/A 2.410 in 61.21 mm
CAD
N/A
68514436163
Description
N/A 9S FLNG 1-15/16 1/2X1/4KW
Bore Size
N/A 1 15/16 in
Coupling Size
N/A 9S
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Outside Diameter
N/A 6.350 in 161.29 mm
Dimension HD
N/A 3.630 in 92.20 mm
Dimension L
N/A 2.410 in 61.21 mm
CAD
N/A
68514436164
Description
N/A 9S FLNG 2" 1/2X1/4 KW
Bore Size
N/A 2 in
Coupling Size
N/A 9S
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Outside Diameter
N/A 6.350 in 161.29 mm
Dimension HD
N/A 3.630 in 92.20 mm
Dimension L
N/A 2.410 in 61.21 mm
CAD
N/A
68514436165
Description
N/A 9S FLNG 2-1/8 1/2X1/4 KW
Bore Size
N/A 2 1/8 in
Coupling Size
N/A 9S
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Outside Diameter
N/A 6.350 in 161.29 mm
Dimension HD
N/A 3.630 in 92.20 mm
Dimension L
N/A 2.410 in 61.21 mm
CAD
N/A
68514436166
Description
N/A 9S FLNG 2-3/16 1/2X1/4 KW
Bore Size
N/A 2 3/16 in
Coupling Size
N/A 9S
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Outside Diameter
N/A 6.350 in 161.29 mm
Dimension HD
N/A 3.630 in 92.20 mm
Dimension L
N/A 2.410 in 61.21 mm
CAD
N/A
68514436167
Description
N/A 9S FLNG 2-1/4 1/2X1/4 KW
Bore Size
N/A 2 1/4 in
Coupling Size
N/A 9S
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Outside Diameter
N/A 6.350 in 161.29 mm
Dimension HD
N/A 3.630 in 92.20 mm
Dimension L
N/A 2.410 in 61.21 mm
CAD
N/A
68514436168
Description
N/A 9S FLNG 2-3/8 5/8X5/16 KW
Bore Size
N/A 2 3/8 in
Coupling Size
N/A 9S
Keyway Size (W x D)
N/A 5/8 x 5/16 in
Outside Diameter
N/A 6.350 in 161.29 mm
Dimension HD
N/A 3.630 in 92.20 mm
Dimension L
N/A 2.410 in 61.21 mm
CAD
N/A
68514436169
Description
N/A 9S FLNG 2-1/2 5/8X3/16 KW
Bore Size
N/A 2 1/2 in
Coupling Size
N/A 9S
Keyway Size (W x D)
N/A 5/8 x 3/16 in
Outside Diameter
N/A 6.350 in 161.29 mm
Dimension HD
N/A 3.630 in 92.20 mm
Dimension L
N/A 2.410 in 61.21 mm
CAD
N/A
68514436170
Description
N/A 9S FLNG 2-7/8 3/4X1/8KW
Bore Size
N/A 2 7/8 in
Coupling Size
N/A 9S
Keyway Size (W x D)
N/A 3/4 x 1/8 in
Outside Diameter
N/A 6.350 in 161.29 mm
Dimension HD
N/A 3.630 in 92.20 mm
Dimension L
N/A 2.410 in 61.21 mm
CAD
N/A
68514436171
Description
N/A 10S FLNG 1-1/4 1/4X1/8 KW
Bore Size
N/A 1 1/4 in
Coupling Size
N/A 10S
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Outside Diameter
N/A 7.500 in 190.50 mm
Dimension HD
N/A 4.380 in 111.25 mm
Dimension L
N/A 2.700 in 68.58 mm
CAD
N/A
68514436172
Description
N/A 10S FLNG 1-3/8 5/16X5/32KW
Bore Size
N/A 1 3/8 in
Coupling Size
N/A 10S
Keyway Size (W x D)
N/A 5/16 x 5/32 in
Outside Diameter
N/A 7.500 in 190.50 mm
Dimension HD
N/A 4.380 in 111.25 mm
Dimension L
N/A 2.700 in 68.58 mm
CAD
N/A
68514436173
Description
N/A 10S FLNG 1-7/16 3/8X3/16KW
Bore Size
N/A 1 7/16 in
Coupling Size
N/A 10S
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Outside Diameter
N/A 7.500 in 190.50 mm
Dimension HD
N/A 4.380 in 111.25 mm
Dimension L
N/A 2.700 in 68.58 mm
CAD
N/A
68514436174
Description
N/A 10S FLNG 1-1/2 3/8X3/16 KW
Bore Size
N/A 1 1/2 in
Coupling Size
N/A 10S
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Outside Diameter
N/A 7.500 in 190.50 mm
Dimension HD
N/A 4.380 in 111.25 mm
Dimension L
N/A 2.700 in 68.58 mm
CAD
N/A
68514436175
Description
N/A 10S FLNG 1-5/8 3/8X3/16 KW
Bore Size
N/A 1 5/8 in
Coupling Size
N/A 10S
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Outside Diameter
N/A 7.500 in 190.50 mm
Dimension HD
N/A 4.380 in 111.25 mm
Dimension L
N/A 2.700 in 68.58 mm
CAD
N/A
68514436176
Description
N/A 10S FLNG 1-11/16 3/8X3/16KW
Bore Size
N/A 1 11/16 in
Coupling Size
N/A 10S
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Outside Diameter
N/A 7.500 in 190.50 mm
Dimension HD
N/A 4.380 in 111.25 mm
Dimension L
N/A 2.700 in 68.58 mm
CAD
N/A
68514436177
Description
N/A 10S FLNG 1-3/4 3/8X3/16 KW
Bore Size
N/A 1 3/4 in
Coupling Size
N/A 10S
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Outside Diameter
N/A 7.500 in 190.50 mm
Dimension HD
N/A 4.380 in 111.25 mm
Dimension L
N/A 2.700 in 68.58 mm
CAD
N/A
68514436178
Description
N/A 10S FLNG 1-7/8 1/2X1/4 KW
Bore Size
N/A 1 7/8 in
Coupling Size
N/A 10S
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Outside Diameter
N/A 7.500 in 190.50 mm
Dimension HD
N/A 4.380 in 111.25 mm
Dimension L
N/A 2.700 in 68.58 mm
CAD
N/A
68514436179
Description
N/A 10S FLNG 1-15/16 1/2X1/4KW
Bore Size
N/A 1 15/16 in
Coupling Size
N/A 10S
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Outside Diameter
N/A 7.500 in 190.50 mm
Dimension HD
N/A 4.380 in 111.25 mm
Dimension L
N/A 2.700 in 68.58 mm
CAD
N/A
68514436180
Description
N/A 10S FLNG 2" 1/2X1/4KW
Bore Size
N/A 2 in
Coupling Size
N/A 10S
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Outside Diameter
N/A 7.500 in 190.50 mm
Dimension HD
N/A 4.380 in 111.25 mm
Dimension L
N/A 2.700 in 68.58 mm
CAD
N/A
68514436181
Description
N/A 10S FLNG 2-1/8 1/2X1/4 KW
Bore Size
N/A 2 1/8 in
Coupling Size
N/A 10S
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Outside Diameter
N/A 7.500 in 190.50 mm
Dimension HD
N/A 4.380 in 111.25 mm
Dimension L
N/A 2.700 in 68.58 mm
CAD
N/A
68514436182
Description
N/A 10S FLNG 2-3/16 1/2X1/4KW
Bore Size
N/A 2 3/16 in
Coupling Size
N/A 10S
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Outside Diameter
N/A 7.500 in 190.50 mm
Dimension HD
N/A 4.380 in 111.25 mm
Dimension L
N/A 2.700 in 68.58 mm
CAD
N/A
68514436184
Description
N/A 10S FLNG 2-3/8 5/8X5/16 KW
Bore Size
N/A 2 3/8 in
Coupling Size
N/A 10S
Keyway Size (W x D)
N/A 5/8 x 5/16 in
Outside Diameter
N/A 7.500 in 190.50 mm
Dimension HD
N/A 4.380 in 111.25 mm
Dimension L
N/A 2.700 in 68.58 mm
CAD
N/A
68514436185
Description
N/A 10S FLNG 2-7/16 5/8X5/16KW
Bore Size
N/A 2 7/16 in
Coupling Size
N/A 10S
Keyway Size (W x D)
N/A 5/8 x 5/16 in
Outside Diameter
N/A 7.500 in 190.50 mm
Dimension HD
N/A 4.380 in 111.25 mm
Dimension L
N/A 2.700 in 68.58 mm
CAD
N/A
68514436186
Description
N/A 10S FLNG 2-1/2 5/8X5/16 KW
Bore Size
N/A 2 1/2 in
Coupling Size
N/A 10S
Keyway Size (W x D)
N/A 5/8 x 5/16 in
Outside Diameter
N/A 7.500 in 190.50 mm
Dimension HD
N/A 4.380 in 111.25 mm
Dimension L
N/A 2.700 in 68.58 mm
CAD
N/A