68514436187
Description
N/A 10S FLNG 2-7/8 3/4X1/8 KW
Bore Size
N/A 2 7/8 in
Coupling Size
N/A 10S
Keyway Size (W x D)
N/A 3/4 x 1/8 in
Outside Diameter
N/A 7.500 in 190.50 mm
Dimension HD
N/A 4.380 in 111.25 mm
Dimension L
N/A 2.700 in 68.58 mm
CAD
N/A
68514436188
Description
N/A 10S FLNG 3-3/8 7/8X3/16KW
Bore Size
N/A 3 3/8 in
Coupling Size
N/A 10S
Keyway Size (W x D)
N/A 7/8 x 3/16 in
Outside Diameter
N/A 7.500 in 190.50 mm
Dimension HD
N/A 4.380 in 111.25 mm
Dimension L
N/A 2.700 in 68.58 mm
CAD
N/A
68514436189
Description
N/A 11S FLNG 1-1/4 1/4X1/8 KW
Bore Size
N/A 1 1/4 in
Coupling Size
N/A 11S
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Outside Diameter
N/A 9.625 in 244.48 mm
Dimension HD
N/A 5.250 in 133.35 mm
Dimension L
N/A 3.440 in 87.38 mm
CAD
N/A
68514436190
Description
N/A 11S FLNG 1-3/8 5/16X5/32KW
Bore Size
N/A 1 3/8 in
Coupling Size
N/A 11S
Keyway Size (W x D)
N/A 5/16 x 5/32 in
Outside Diameter
N/A 9.625 in 244.48 mm
Dimension HD
N/A 5.250 in 133.35 mm
Dimension L
N/A 3.440 in 87.38 mm
CAD
N/A
68514436191
Description
N/A 11S FLNG 1-1/2 3/8X3/16KW
Bore Size
N/A 1 1/2 in
Coupling Size
N/A 11S
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Outside Diameter
N/A 9.625 in 244.48 mm
Dimension HD
N/A 5.250 in 133.35 mm
Dimension L
N/A 3.440 in 87.38 mm
CAD
N/A
68514436192
Description
N/A 11S FLNG 1-5/8 3/8X3/16 KW
Bore Size
N/A 1 5/8 in
Coupling Size
N/A 11S
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Outside Diameter
N/A 9.625 in 244.48 mm
Dimension HD
N/A 5.250 in 133.35 mm
Dimension L
N/A 3.440 in 87.38 mm
CAD
N/A
68514436193
Description
N/A 11S FLNG 1-3/4 3/8X3/16KW
Bore Size
N/A 1 3/4 in
Coupling Size
N/A 11S
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Outside Diameter
N/A 9.625 in 244.48 mm
Dimension HD
N/A 5.250 in 133.35 mm
Dimension L
N/A 3.440 in 87.38 mm
CAD
N/A
68514436194
Description
N/A 11S FLNG 1-7/8 1/2X1/4 KW
Bore Size
N/A 1 7/8 in
Coupling Size
N/A 11S
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Outside Diameter
N/A 9.625 in 244.48 mm
Dimension HD
N/A 5.250 in 133.35 mm
Dimension L
N/A 3.440 in 87.38 mm
CAD
N/A
68514436195
Description
N/A 11S FLNG 2-1/8 1/2X1/4 KW
Bore Size
N/A 2 1/8 in
Coupling Size
N/A 11S
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Outside Diameter
N/A 9.625 in 244.48 mm
Dimension HD
N/A 5.250 in 133.35 mm
Dimension L
N/A 3.440 in 87.38 mm
CAD
N/A
68514436196
Description
N/A 11S FLNG 2-3/8 5/8X5/16 KW
Bore Size
N/A 2 3/8 in
Coupling Size
N/A 11S
Keyway Size (W x D)
N/A 5/8 x 5/16 in
Outside Diameter
N/A 9.625 in 244.48 mm
Dimension HD
N/A 5.250 in 133.35 mm
Dimension L
N/A 3.440 in 87.38 mm
CAD
N/A
68514436197
Description
N/A 11S FLNG 2-7/8 3/4X3/8 KW
Bore Size
N/A 2 7/8 in
Coupling Size
N/A 11S
Keyway Size (W x D)
N/A 3/4 x 3/8 in
Outside Diameter
N/A 9.625 in 244.48 mm
Dimension HD
N/A 5.250 in 133.35 mm
Dimension L
N/A 3.440 in 87.38 mm
CAD
N/A
68514436198
Description
N/A 11S FLNG 3-3/8 7/8X7/16KW
Bore Size
N/A 3 3/8 in
Coupling Size
N/A 11S
Keyway Size (W x D)
N/A 7/8 x 7/16 in
Outside Diameter
N/A 9.625 in 244.48 mm
Dimension HD
N/A 5.250 in 133.35 mm
Dimension L
N/A 3.440 in 87.38 mm
CAD
N/A
68514436199
Description
N/A 11S FLNG 3-7/8 1"X1/4 KW
Bore Size
N/A 3 7/8 in
Coupling Size
N/A 11S
Keyway Size (W x D)
N/A 1 x 1/4 in
Outside Diameter
N/A 9.625 in 244.48 mm
Dimension HD
N/A 5.250 in 133.35 mm
Dimension L
N/A 3.440 in 87.38 mm
CAD
N/A
68514436200
Description
N/A 12S FLNG 1-1/2 3/8X3/16 KW
Bore Size
N/A 1 1/2 in
Coupling Size
N/A 12S
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Outside Diameter
N/A 10.000 in 254.00 mm
Dimension HD
N/A 5.750 in 146.05 mm
Dimension L
N/A 4.000 in 101.60 mm
CAD
N/A
68514436201
Description
N/A 12S FLNG 1-7/8 1/2X1/4 KW
Bore Size
N/A 1 7/8 in
Coupling Size
N/A 12S
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Outside Diameter
N/A 10.000 in 254.00 mm
Dimension HD
N/A 5.750 in 146.05 mm
Dimension L
N/A 4.000 in 101.60 mm
CAD
N/A
68514436202
Description
N/A 12S FLNG 2-1/8 1/2X1/4 KW
Bore Size
N/A 2 1/8 in
Coupling Size
N/A 12S
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Outside Diameter
N/A 10.000 in 254.00 mm
Dimension HD
N/A 5.750 in 146.05 mm
Dimension L
N/A 4.000 in 101.60 mm
CAD
N/A
68514436203
Description
N/A 12S FLNG 2-3/8 5/8X5/16 KW
Bore Size
N/A 2 3/8 in
Coupling Size
N/A 12S
Keyway Size (W x D)
N/A 5/8 x 5/16 in
Outside Diameter
N/A 10.000 in 254.00 mm
Dimension HD
N/A 5.750 in 146.05 mm
Dimension L
N/A 4.000 in 101.60 mm
CAD
N/A
68514436204
Description
N/A 12S FLNG 2-7/8 3/4X3/8KW
Bore Size
N/A 2 7/8 in
Coupling Size
N/A 12S
Keyway Size (W x D)
N/A 3/4 x 3/8 in
Outside Diameter
N/A 10.000 in 254.00 mm
Dimension HD
N/A 5.750 in 146.05 mm
Dimension L
N/A 4.000 in 101.60 mm
CAD
N/A
68514436205
Description
N/A 12S FLNG 3-3/8 7/8X7/16 KW
Bore Size
N/A 3 3/8 in
Coupling Size
N/A 12S
Keyway Size (W x D)
N/A 7/8 x 7/16 in
Outside Diameter
N/A 10.000 in 254.00 mm
Dimension HD
N/A 5.750 in 146.05 mm
Dimension L
N/A 4.000 in 101.60 mm
CAD
N/A
68514436206
Description
N/A 12S FLNG 3-7/8 1"X1/2 KW
Bore Size
N/A 3 7/8 in
Coupling Size
N/A 12S
Keyway Size (W x D)
N/A 1 x 1/2 in
Outside Diameter
N/A 10.000 in 254.00 mm
Dimension HD
N/A 5.750 in 146.05 mm
Dimension L
N/A 4.000 in 101.60 mm
CAD
N/A
68514436363
Description
N/A 10S FLNG 1-1/8 1/4X1/8 KW
Bore Size
N/A 1 1/8 in
Coupling Size
N/A 10S
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Outside Diameter
N/A 7.500 in 190.50 mm
Dimension HD
N/A 4.380 in 111.25 mm
Dimension L
N/A 2.700 in 68.58 mm
CAD
N/A
68514436980
Description
N/A 10S FLNG 1-9/16 3/8X3/16KW
Bore Size
N/A 1 9/16 in
Coupling Size
N/A 10S
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Outside Diameter
N/A 7.500 in 190.50 mm
Dimension HD
N/A 4.380 in 111.25 mm
Dimension L
N/A 2.700 in 68.58 mm
CAD
N/A
68514441773
Description
N/A 12S FLNG 1-3/4 3/8X3/16 KW
Bore Size
N/A 1 3/4 in
Coupling Size
N/A 12S
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Outside Diameter
N/A 10.000 in 254.00 mm
Dimension HD
N/A 5.750 in 146.05 mm
Dimension L
N/A 4.000 in 101.60 mm
CAD
N/A
68514444363
Description
N/A 9S FLNG 15/16 1/4X1/8 KW
Bore Size
N/A 15/16 in
Coupling Size
N/A 9S
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Outside Diameter
N/A 6.350 in 161.29 mm
Dimension HD
N/A 3.630 in 92.20 mm
Dimension L
N/A 2.410 in 61.21 mm
CAD
N/A
68514444364
Description
N/A 8S FLNG 1-1/16 W/KW
Bore Size
N/A 1 1/16 in
Coupling Size
N/A 8S
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Outside Diameter
N/A 5.450 in 138.43 mm
Dimension HD
N/A 3.250 in 82.55 mm
Dimension L
N/A 2.100 in 53.34 mm
CAD
N/A