68514436206
Description
N/A 12S FLNG 3-7/8 1"X1/2 KW
Bore Size
N/A 3 7/8 in
Coupling Size
N/A 12S
Keyway Size (W x D)
N/A 1 x 1/2 in
Outside Diameter
N/A 10.000 in 254.00 mm
Dimension HD
N/A 5.750 in 146.05 mm
Dimension L
N/A 4.000 in 101.60 mm
CAD
N/A
68514476278
Description
N/A 13S FLNG 4-7/16 1"X1/2KW
Bore Size
N/A 4 7/16 in
Coupling Size
N/A 13S
Keyway Size (W x D)
N/A 1 x 1/2 in
Outside Diameter
N/A 11.750 in 298.45 mm
Dimension HD
N/A 6.750 in 171.45 mm
Dimension L
N/A 4.380 in 111.25 mm
CAD
N/A
68514436199
Description
N/A 11S FLNG 3-7/8 1"X1/4 KW
Bore Size
N/A 3 7/8 in
Coupling Size
N/A 11S
Keyway Size (W x D)
N/A 1 x 1/4 in
Outside Diameter
N/A 9.625 in 244.48 mm
Dimension HD
N/A 5.250 in 133.35 mm
Dimension L
N/A 3.440 in 87.38 mm
CAD
N/A
68514436147
Description
N/A 8S FLNG 1-15/16 1/2X1/4 KW
Bore Size
N/A 1 15/16 in
Coupling Size
N/A 8S
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Outside Diameter
N/A 5.450 in 138.43 mm
Dimension HD
N/A 3.250 in 82.55 mm
Dimension L
N/A 2.100 in 53.34 mm
CAD
N/A
68514436146
Description
N/A 8S FLNG 1-7/8 1/2X1/4 KW
Bore Size
N/A 1 7/8 in
Coupling Size
N/A 8S
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Outside Diameter
N/A 5.450 in 138.43 mm
Dimension HD
N/A 3.250 in 82.55 mm
Dimension L
N/A 2.100 in 53.34 mm
CAD
N/A
68514436163
Description
N/A 9S FLNG 1-15/16 1/2X1/4KW
Bore Size
N/A 1 15/16 in
Coupling Size
N/A 9S
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Outside Diameter
N/A 6.350 in 161.29 mm
Dimension HD
N/A 3.630 in 92.20 mm
Dimension L
N/A 2.410 in 61.21 mm
CAD
N/A
68514436162
Description
N/A 9S FLNG 1-7/8 1/2X1/4 KW
Bore Size
N/A 1 7/8 in
Coupling Size
N/A 9S
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Outside Diameter
N/A 6.350 in 161.29 mm
Dimension HD
N/A 3.630 in 92.20 mm
Dimension L
N/A 2.410 in 61.21 mm
CAD
N/A
68514436164
Description
N/A 9S FLNG 2" 1/2X1/4 KW
Bore Size
N/A 2 in
Coupling Size
N/A 9S
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Outside Diameter
N/A 6.350 in 161.29 mm
Dimension HD
N/A 3.630 in 92.20 mm
Dimension L
N/A 2.410 in 61.21 mm
CAD
N/A
68514436167
Description
N/A 9S FLNG 2-1/4 1/2X1/4 KW
Bore Size
N/A 2 1/4 in
Coupling Size
N/A 9S
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Outside Diameter
N/A 6.350 in 161.29 mm
Dimension HD
N/A 3.630 in 92.20 mm
Dimension L
N/A 2.410 in 61.21 mm
CAD
N/A
68514436165
Description
N/A 9S FLNG 2-1/8 1/2X1/4 KW
Bore Size
N/A 2 1/8 in
Coupling Size
N/A 9S
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Outside Diameter
N/A 6.350 in 161.29 mm
Dimension HD
N/A 3.630 in 92.20 mm
Dimension L
N/A 2.410 in 61.21 mm
CAD
N/A
68514436166
Description
N/A 9S FLNG 2-3/16 1/2X1/4 KW
Bore Size
N/A 2 3/16 in
Coupling Size
N/A 9S
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Outside Diameter
N/A 6.350 in 161.29 mm
Dimension HD
N/A 3.630 in 92.20 mm
Dimension L
N/A 2.410 in 61.21 mm
CAD
N/A
68514436179
Description
N/A 10S FLNG 1-15/16 1/2X1/4KW
Bore Size
N/A 1 15/16 in
Coupling Size
N/A 10S
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Outside Diameter
N/A 7.500 in 190.50 mm
Dimension HD
N/A 4.380 in 111.25 mm
Dimension L
N/A 2.700 in 68.58 mm
CAD
N/A
68514436178
Description
N/A 10S FLNG 1-7/8 1/2X1/4 KW
Bore Size
N/A 1 7/8 in
Coupling Size
N/A 10S
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Outside Diameter
N/A 7.500 in 190.50 mm
Dimension HD
N/A 4.380 in 111.25 mm
Dimension L
N/A 2.700 in 68.58 mm
CAD
N/A
68514436180
Description
N/A 10S FLNG 2" 1/2X1/4KW
Bore Size
N/A 2 in
Coupling Size
N/A 10S
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Outside Diameter
N/A 7.500 in 190.50 mm
Dimension HD
N/A 4.380 in 111.25 mm
Dimension L
N/A 2.700 in 68.58 mm
CAD
N/A
68514436181
Description
N/A 10S FLNG 2-1/8 1/2X1/4 KW
Bore Size
N/A 2 1/8 in
Coupling Size
N/A 10S
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Outside Diameter
N/A 7.500 in 190.50 mm
Dimension HD
N/A 4.380 in 111.25 mm
Dimension L
N/A 2.700 in 68.58 mm
CAD
N/A
68514436182
Description
N/A 10S FLNG 2-3/16 1/2X1/4KW
Bore Size
N/A 2 3/16 in
Coupling Size
N/A 10S
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Outside Diameter
N/A 7.500 in 190.50 mm
Dimension HD
N/A 4.380 in 111.25 mm
Dimension L
N/A 2.700 in 68.58 mm
CAD
N/A
68514435183
Description
N/A 10S FLNG 2-1/4 1/2X1/4 KW
Bore Size
N/A 2 1/4 in
Coupling Size
N/A 10S
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Outside Diameter
N/A 7.500 in 190.50 mm
Dimension HD
N/A 4.380 in 111.25 mm
Dimension L
N/A 2.700 in 68.58 mm
CAD
N/A
68514449816
Description
N/A 11S FLNG 1-15/16 1/2X1/4 KW
Bore Size
N/A 1 15/16 in
Coupling Size
N/A 11S
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Outside Diameter
N/A 9.625 in 244.48 mm
Dimension HD
N/A 5.250 in 133.35 mm
Dimension L
N/A 3.440 in 87.38 mm
CAD
N/A
68514436194
Description
N/A 11S FLNG 1-7/8 1/2X1/4 KW
Bore Size
N/A 1 7/8 in
Coupling Size
N/A 11S
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Outside Diameter
N/A 9.625 in 244.48 mm
Dimension HD
N/A 5.250 in 133.35 mm
Dimension L
N/A 3.440 in 87.38 mm
CAD
N/A
68514445158
Description
N/A 11S FLNG 2" 1/2X1/4 KW
Bore Size
N/A 2 in
Coupling Size
N/A 11S
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Outside Diameter
N/A 9.625 in 244.48 mm
Dimension HD
N/A 5.250 in 133.35 mm
Dimension L
N/A 3.440 in 87.38 mm
CAD
N/A
68514445544
Description
N/A 11S FLNG 2-1/4 1/2X1/4 KW
Bore Size
N/A 2 1/4 in
Coupling Size
N/A 11S
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Outside Diameter
N/A 9.625 in 244.48 mm
Dimension HD
N/A 5.250 in 133.35 mm
Dimension L
N/A 3.440 in 87.38 mm
CAD
N/A
68514436195
Description
N/A 11S FLNG 2-1/8 1/2X1/4 KW
Bore Size
N/A 2 1/8 in
Coupling Size
N/A 11S
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Outside Diameter
N/A 9.625 in 244.48 mm
Dimension HD
N/A 5.250 in 133.35 mm
Dimension L
N/A 3.440 in 87.38 mm
CAD
N/A
68514456796
Description
N/A 12S FLNG 1-15/16 1/2X1/4 KW
Bore Size
N/A 1 15/16 in
Coupling Size
N/A 12S
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Outside Diameter
N/A 10.000 in 254.00 mm
Dimension HD
N/A 5.750 in 146.05 mm
Dimension L
N/A 4.000 in 101.60 mm
CAD
N/A
68514436201
Description
N/A 12S FLNG 1-7/8 1/2X1/4 KW
Bore Size
N/A 1 7/8 in
Coupling Size
N/A 12S
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Outside Diameter
N/A 10.000 in 254.00 mm
Dimension HD
N/A 5.750 in 146.05 mm
Dimension L
N/A 4.000 in 101.60 mm
CAD
N/A
68514445672
Description
N/A 12S FLNG 2" 1/2X1/4 KW
Bore Size
N/A 2 in
Coupling Size
N/A 12S
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Outside Diameter
N/A 10.000 in 254.00 mm
Dimension HD
N/A 5.750 in 146.05 mm
Dimension L
N/A 4.000 in 101.60 mm
CAD
N/A