68514436117
Description
N/A 7S FLNG 3/4 3/16X3/32 KW
Bore Size
N/A 3/4 in
Coupling Size
N/A 7S
Keyway Size (W x D)
N/A 3/16 x 3/32 in
Outside Diameter
N/A 4.625 in 117.48 mm
Dimension HD
N/A 2.810 in 71.37 mm
Dimension L
N/A 1.840 in 46.74 mm
CAD
N/A
68514436116
Description
N/A 7S FLNG 5/8 3/16X3/32 KW
Bore Size
N/A 5/8 in
Coupling Size
N/A 7S
Keyway Size (W x D)
N/A 3/16 x 3/32 in
Outside Diameter
N/A 4.625 in 117.48 mm
Dimension HD
N/A 2.810 in 71.37 mm
Dimension L
N/A 1.840 in 46.74 mm
CAD
N/A
68514436118
Description
N/A 7S FLNG 7/8 3/16X3/32 KW
Bore Size
N/A 7/8 in
Coupling Size
N/A 7S
Keyway Size (W x D)
N/A 3/16 x 3/32 in
Outside Diameter
N/A 4.625 in 117.48 mm
Dimension HD
N/A 2.810 in 71.37 mm
Dimension L
N/A 1.840 in 46.74 mm
CAD
N/A
68514436132
Description
N/A 8S FLNG 3/4 3/16X3/32 KW
Bore Size
N/A 3/4 in
Coupling Size
N/A 8S
Keyway Size (W x D)
N/A 3/16 x 3/32 in
Outside Diameter
N/A 5.450 in 138.43 mm
Dimension HD
N/A 3.250 in 82.55 mm
Dimension L
N/A 2.100 in 53.34 mm
CAD
N/A
68514436133
Description
N/A 8S FLNG 7/8 3/16X3/32 KW
Bore Size
N/A 7/8 in
Coupling Size
N/A 8S
Keyway Size (W x D)
N/A 3/16 x 3/32 in
Outside Diameter
N/A 5.450 in 138.43 mm
Dimension HD
N/A 3.250 in 82.55 mm
Dimension L
N/A 2.100 in 53.34 mm
CAD
N/A
68514436151
Description
N/A 9S FLNG 7/8 3/16X3/32 KW
Bore Size
N/A 7/8 in
Coupling Size
N/A 9S
Keyway Size (W x D)
N/A 3/16 x 3/32 in
Outside Diameter
N/A 6.350 in 161.29 mm
Dimension HD
N/A 3.630 in 92.20 mm
Dimension L
N/A 2.410 in 61.21 mm
CAD
N/A
68514436170
Description
N/A 9S FLNG 2-7/8 3/4X1/8KW
Bore Size
N/A 2 7/8 in
Coupling Size
N/A 9S
Keyway Size (W x D)
N/A 3/4 x 1/8 in
Outside Diameter
N/A 6.350 in 161.29 mm
Dimension HD
N/A 3.630 in 92.20 mm
Dimension L
N/A 2.410 in 61.21 mm
CAD
N/A
68514436187
Description
N/A 10S FLNG 2-7/8 3/4X1/8 KW
Bore Size
N/A 2 7/8 in
Coupling Size
N/A 10S
Keyway Size (W x D)
N/A 3/4 x 1/8 in
Outside Diameter
N/A 7.500 in 190.50 mm
Dimension HD
N/A 4.380 in 111.25 mm
Dimension L
N/A 2.700 in 68.58 mm
CAD
N/A
68514436197
Description
N/A 11S FLNG 2-7/8 3/4X3/8 KW
Bore Size
N/A 2 7/8 in
Coupling Size
N/A 11S
Keyway Size (W x D)
N/A 3/4 x 3/8 in
Outside Diameter
N/A 9.625 in 244.48 mm
Dimension HD
N/A 5.250 in 133.35 mm
Dimension L
N/A 3.440 in 87.38 mm
CAD
N/A
68514436204
Description
N/A 12S FLNG 2-7/8 3/4X3/8KW
Bore Size
N/A 2 7/8 in
Coupling Size
N/A 12S
Keyway Size (W x D)
N/A 3/4 x 3/8 in
Outside Diameter
N/A 10.000 in 254.00 mm
Dimension HD
N/A 5.750 in 146.05 mm
Dimension L
N/A 4.000 in 101.60 mm
CAD
N/A
68514435443
Description
N/A 13S FLNG 2-7/8 3/4X3/8 KW
Bore Size
N/A 2 7/8 in
Coupling Size
N/A 13S
Keyway Size (W x D)
N/A 3/4 x 3/8 in
Outside Diameter
N/A 11.750 in 298.45 mm
Dimension HD
N/A 6.750 in 171.45 mm
Dimension L
N/A 4.380 in 111.25 mm
CAD
N/A
68514435446
Description
N/A 14S FLNG 2-7/8 3/4X3/8 KW
Bore Size
N/A 2 7/8 in
Coupling Size
N/A 14S
Keyway Size (W x D)
N/A 3/4 x 3/8 in
Outside Diameter
N/A 13.875 in 352.43 mm
Dimension HD
N/A 7.500 in 190.50 mm
Dimension L
N/A 4.500 in 114.30 mm
CAD
N/A
68514436105
Description
N/A 6S FLNG 1-1/2 3/8X1/8 KW
Bore Size
N/A 1 1/2 in
Coupling Size
N/A 6S
Keyway Size (W x D)
N/A 3/8 x 1/8 in
Outside Diameter
N/A 4.000 in 101.60 mm
Dimension HD
N/A 2.500 in 63.50 mm
Dimension L
N/A 1.640 in 41.66 mm
CAD
N/A
68514436106
Description
N/A 6S FLNG 1-5/8 3/8X1/8 KW
Bore Size
N/A 1 5/8 in
Coupling Size
N/A 6S
Keyway Size (W x D)
N/A 3/8 x 1/8 in
Outside Diameter
N/A 4.000 in 101.60 mm
Dimension HD
N/A 2.500 in 63.50 mm
Dimension L
N/A 1.640 in 41.66 mm
CAD
N/A
68514436130
Description
N/A 7S FLNG 1-3/4 3/8X1/8 KW
Bore Size
N/A 1 3/4 in
Coupling Size
N/A 7S
Keyway Size (W x D)
N/A 3/8 x 1/8 in
Outside Diameter
N/A 4.625 in 117.48 mm
Dimension HD
N/A 2.810 in 71.37 mm
Dimension L
N/A 1.840 in 46.74 mm
CAD
N/A
68514436107
Description
N/A 6S FLNG 1-3/4 3/8X1/16KW
Bore Size
N/A 1 3/4 in
Coupling Size
N/A 6S
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Outside Diameter
N/A 4.000 in 101.60 mm
Dimension HD
N/A 2.500 in 63.50 mm
Dimension L
N/A 1.640 in 41.66 mm
CAD
N/A
68514436104
Description
N/A 6S FLNG 1-7/16 3/8X3/16 KW
Bore Size
N/A 1 7/16 in
Coupling Size
N/A 6S
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Outside Diameter
N/A 4.000 in 101.60 mm
Dimension HD
N/A 2.500 in 63.50 mm
Dimension L
N/A 1.640 in 41.66 mm
CAD
N/A
68514436128
Description
N/A 7S FLNG 1-1/2 3/8X3/16 KW
Bore Size
N/A 1 1/2 in
Coupling Size
N/A 7S
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Outside Diameter
N/A 4.625 in 117.48 mm
Dimension HD
N/A 2.810 in 71.37 mm
Dimension L
N/A 1.840 in 46.74 mm
CAD
N/A
68514436129
Description
N/A 7S FLNG 1-5/8 3/8X3/16 KW
Bore Size
N/A 1 5/8 in
Coupling Size
N/A 7S
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Outside Diameter
N/A 4.625 in 117.48 mm
Dimension HD
N/A 2.810 in 71.37 mm
Dimension L
N/A 1.840 in 46.74 mm
CAD
N/A
68514436127
Description
N/A 7S FLNG 1-7/16 3/8X3/16 KW
Bore Size
N/A 1 7/16 in
Coupling Size
N/A 7S
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Outside Diameter
N/A 4.625 in 117.48 mm
Dimension HD
N/A 2.810 in 71.37 mm
Dimension L
N/A 1.840 in 46.74 mm
CAD
N/A
68514436142
Description
N/A 8S FLNG 1-1/2 3/8X3/16 KW
Bore Size
N/A 1 1/2 in
Coupling Size
N/A 8S
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Outside Diameter
N/A 5.450 in 138.43 mm
Dimension HD
N/A 3.250 in 82.55 mm
Dimension L
N/A 2.100 in 53.34 mm
CAD
N/A
68514436144
Description
N/A 8S FLNG 1-11/16 3/8X3/16 KW
Bore Size
N/A 1 11/16 in
Coupling Size
N/A 8S
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Outside Diameter
N/A 5.450 in 138.43 mm
Dimension HD
N/A 3.250 in 82.55 mm
Dimension L
N/A 2.100 in 53.34 mm
CAD
N/A
68514436145
Description
N/A 8S FLNG 1-3/4 3/8X3/16 KW
Bore Size
N/A 1 3/4 in
Coupling Size
N/A 8S
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Outside Diameter
N/A 5.450 in 138.43 mm
Dimension HD
N/A 3.250 in 82.55 mm
Dimension L
N/A 2.100 in 53.34 mm
CAD
N/A
68514436143
Description
N/A 8S FLNG 1-5/8 3/8X3/16 KW
Bore Size
N/A 1 5/8 in
Coupling Size
N/A 8S
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Outside Diameter
N/A 5.450 in 138.43 mm
Dimension HD
N/A 3.250 in 82.55 mm
Dimension L
N/A 2.100 in 53.34 mm
CAD
N/A
68514436141
Description
N/A 8S FLNG 1-7/16 3/8X3/16 KW
Bore Size
N/A 1 7/16 in
Coupling Size
N/A 8S
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Outside Diameter
N/A 5.450 in 138.43 mm
Dimension HD
N/A 3.250 in 82.55 mm
Dimension L
N/A 2.100 in 53.34 mm
CAD
N/A