68514436196
Description
N/A 11S FLNG 2-3/8 5/8X5/16 KW
Bore Size
N/A 2 3/8 in
Coupling Size
N/A 11S
Keyway Size (W x D)
N/A 5/8 x 5/16 in
Outside Diameter
N/A 9.625 in 244.48 mm
Dimension HD
N/A 5.250 in 133.35 mm
Dimension L
N/A 3.440 in 87.38 mm
CAD
N/A
68514455229
Description
N/A 11S FLNG 2-7/16 5/8X5/16 KW
Bore Size
N/A 2 7/16 in
Coupling Size
N/A 11S
Keyway Size (W x D)
N/A 5/8 x 5/16 in
Outside Diameter
N/A 9.625 in 244.48 mm
Dimension HD
N/A 5.250 in 133.35 mm
Dimension L
N/A 3.440 in 87.38 mm
CAD
N/A
68514436198
Description
N/A 11S FLNG 3-3/8 7/8X7/16KW
Bore Size
N/A 3 3/8 in
Coupling Size
N/A 11S
Keyway Size (W x D)
N/A 7/8 x 7/16 in
Outside Diameter
N/A 9.625 in 244.48 mm
Dimension HD
N/A 5.250 in 133.35 mm
Dimension L
N/A 3.440 in 87.38 mm
CAD
N/A
68514436206
Description
N/A 12S FLNG 3-7/8 1"X1/2 KW
Bore Size
N/A 3 7/8 in
Coupling Size
N/A 12S
Keyway Size (W x D)
N/A 1 x 1/2 in
Outside Diameter
N/A 10.000 in 254.00 mm
Dimension HD
N/A 5.750 in 146.05 mm
Dimension L
N/A 4.000 in 101.60 mm
CAD
N/A
68514456796
Description
N/A 12S FLNG 1-15/16 1/2X1/4 KW
Bore Size
N/A 1 15/16 in
Coupling Size
N/A 12S
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Outside Diameter
N/A 10.000 in 254.00 mm
Dimension HD
N/A 5.750 in 146.05 mm
Dimension L
N/A 4.000 in 101.60 mm
CAD
N/A
68514436201
Description
N/A 12S FLNG 1-7/8 1/2X1/4 KW
Bore Size
N/A 1 7/8 in
Coupling Size
N/A 12S
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Outside Diameter
N/A 10.000 in 254.00 mm
Dimension HD
N/A 5.750 in 146.05 mm
Dimension L
N/A 4.000 in 101.60 mm
CAD
N/A
68514445672
Description
N/A 12S FLNG 2" 1/2X1/4 KW
Bore Size
N/A 2 in
Coupling Size
N/A 12S
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Outside Diameter
N/A 10.000 in 254.00 mm
Dimension HD
N/A 5.750 in 146.05 mm
Dimension L
N/A 4.000 in 101.60 mm
CAD
N/A
68514455560
Description
N/A 12S FLNG 2-1/4 1/2X1/4 KW
Bore Size
N/A 2 1/4 in
Coupling Size
N/A 12S
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Outside Diameter
N/A 10.000 in 254.00 mm
Dimension HD
N/A 5.750 in 146.05 mm
Dimension L
N/A 4.000 in 101.60 mm
CAD
N/A
68514436202
Description
N/A 12S FLNG 2-1/8 1/2X1/4 KW
Bore Size
N/A 2 1/8 in
Coupling Size
N/A 12S
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Outside Diameter
N/A 10.000 in 254.00 mm
Dimension HD
N/A 5.750 in 146.05 mm
Dimension L
N/A 4.000 in 101.60 mm
CAD
N/A
68514436204
Description
N/A 12S FLNG 2-7/8 3/4X3/8KW
Bore Size
N/A 2 7/8 in
Coupling Size
N/A 12S
Keyway Size (W x D)
N/A 3/4 x 3/8 in
Outside Diameter
N/A 10.000 in 254.00 mm
Dimension HD
N/A 5.750 in 146.05 mm
Dimension L
N/A 4.000 in 101.60 mm
CAD
N/A
68514436200
Description
N/A 12S FLNG 1-1/2 3/8X3/16 KW
Bore Size
N/A 1 1/2 in
Coupling Size
N/A 12S
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Outside Diameter
N/A 10.000 in 254.00 mm
Dimension HD
N/A 5.750 in 146.05 mm
Dimension L
N/A 4.000 in 101.60 mm
CAD
N/A
68514441773
Description
N/A 12S FLNG 1-3/4 3/8X3/16 KW
Bore Size
N/A 1 3/4 in
Coupling Size
N/A 12S
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Outside Diameter
N/A 10.000 in 254.00 mm
Dimension HD
N/A 5.750 in 146.05 mm
Dimension L
N/A 4.000 in 101.60 mm
CAD
N/A
68514455059
Description
N/A 12S FLNG 1-5/8 3/8X3/16 KW
Bore Size
N/A 1 5/8 in
Coupling Size
N/A 12S
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Outside Diameter
N/A 10.000 in 254.00 mm
Dimension HD
N/A 5.750 in 146.05 mm
Dimension L
N/A 4.000 in 101.60 mm
CAD
N/A
68514447895
Description
N/A 12S FLNG 2-1/2 5/8X5/16 KW
Bore Size
N/A 2 1/2 in
Coupling Size
N/A 12S
Keyway Size (W x D)
N/A 5/8 x 5/16 in
Outside Diameter
N/A 10.000 in 254.00 mm
Dimension HD
N/A 5.750 in 146.05 mm
Dimension L
N/A 4.000 in 101.60 mm
CAD
N/A
68514454940
Description
N/A 12S FLNG 2-3/4 5/8X5/16 KW
Bore Size
N/A 2 3/4 in
Coupling Size
N/A 12S
Keyway Size (W x D)
N/A 5/8 x 5/16 in
Outside Diameter
N/A 10.000 in 254.00 mm
Dimension HD
N/A 5.750 in 146.05 mm
Dimension L
N/A 4.000 in 101.60 mm
CAD
N/A
68514436203
Description
N/A 12S FLNG 2-3/8 5/8X5/16 KW
Bore Size
N/A 2 3/8 in
Coupling Size
N/A 12S
Keyway Size (W x D)
N/A 5/8 x 5/16 in
Outside Diameter
N/A 10.000 in 254.00 mm
Dimension HD
N/A 5.750 in 146.05 mm
Dimension L
N/A 4.000 in 101.60 mm
CAD
N/A
68514456808
Description
N/A 12S FLNG 2-7/16 5/8X5/16 KW
Bore Size
N/A 2 7/16 in
Coupling Size
N/A 12S
Keyway Size (W x D)
N/A 5/8 x 5/16 in
Outside Diameter
N/A 10.000 in 254.00 mm
Dimension HD
N/A 5.750 in 146.05 mm
Dimension L
N/A 4.000 in 101.60 mm
CAD
N/A
68514436205
Description
N/A 12S FLNG 3-3/8 7/8X7/16 KW
Bore Size
N/A 3 3/8 in
Coupling Size
N/A 12S
Keyway Size (W x D)
N/A 7/8 x 7/16 in
Outside Diameter
N/A 10.000 in 254.00 mm
Dimension HD
N/A 5.750 in 146.05 mm
Dimension L
N/A 4.000 in 101.60 mm
CAD
N/A
68514455060
Description
N/A 13S FLNG 2-1/8 1/2X1/4 KW
Bore Size
N/A 2 1/8 in
Coupling Size
N/A 13S
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Outside Diameter
N/A 11.750 in 298.45 mm
Dimension HD
N/A 6.750 in 171.45 mm
Dimension L
N/A 4.380 in 111.25 mm
CAD
N/A
68514435443
Description
N/A 13S FLNG 2-7/8 3/4X3/8 KW
Bore Size
N/A 2 7/8 in
Coupling Size
N/A 13S
Keyway Size (W x D)
N/A 3/4 x 3/8 in
Outside Diameter
N/A 11.750 in 298.45 mm
Dimension HD
N/A 6.750 in 171.45 mm
Dimension L
N/A 4.380 in 111.25 mm
CAD
N/A
68514435442
Description
N/A 13S FLNG 2-3/8 5/8X5/16 KW
Bore Size
N/A 2 3/8 in
Coupling Size
N/A 13S
Keyway Size (W x D)
N/A 5/8 x 5/16 in
Outside Diameter
N/A 11.750 in 298.45 mm
Dimension HD
N/A 6.750 in 171.45 mm
Dimension L
N/A 4.380 in 111.25 mm
CAD
N/A
68514455061
Description
N/A 13S FLNG 3-3/8 7/8X7/16 KW
Bore Size
N/A 3 3/8 in
Coupling Size
N/A 13S
Keyway Size (W x D)
N/A 7/8 x 7/16 in
Outside Diameter
N/A 11.750 in 298.45 mm
Dimension HD
N/A 6.750 in 171.45 mm
Dimension L
N/A 4.380 in 111.25 mm
CAD
N/A
68514476278
Description
N/A 13S FLNG 4-7/16 1"X1/2KW
Bore Size
N/A 4 7/16 in
Coupling Size
N/A 13S
Keyway Size (W x D)
N/A 1 x 1/2 in
Outside Diameter
N/A 11.750 in 298.45 mm
Dimension HD
N/A 6.750 in 171.45 mm
Dimension L
N/A 4.380 in 111.25 mm
CAD
N/A
68514455062
Description
N/A 14S FLNG 2-1/8 1/2X1/4 KW
Bore Size
N/A 2 1/8 in
Coupling Size
N/A 14S
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Outside Diameter
N/A 13.875 in 352.43 mm
Dimension HD
N/A 7.500 in 190.50 mm
Dimension L
N/A 4.500 in 114.30 mm
CAD
N/A
68514435446
Description
N/A 14S FLNG 2-7/8 3/4X3/8 KW
Bore Size
N/A 2 7/8 in
Coupling Size
N/A 14S
Keyway Size (W x D)
N/A 3/4 x 3/8 in
Outside Diameter
N/A 13.875 in 352.43 mm
Dimension HD
N/A 7.500 in 190.50 mm
Dimension L
N/A 4.500 in 114.30 mm
CAD
N/A