Batch CAD Cart (0)
  • Cart is empty
  • S flanges are made of high strength cast iron and are bored-to- size for a slip fit on standard shafts.
  • S flanges are easy to install, are readily available from stock in a wide range of popular bore sizes, and are supplied with two set screws at 90°.
  • The S Type coupling consists of two flanges and one sleeve.
151 - 152 of 152 | Results Per Page | View | Unit of Measure
« 6 7 
Clear Filter

Bore Size  (in)

Coupling Size

Keyway Size  (in)

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Outside Diameter

Dimension HD

Dimension L

CAD

Sort by
N/A 14S FLNG 2-3/8 5/8X5/16 KW N/A 2 3/8 in N/A 14S N/A 5/8 x 5/16 in N/A 13.875 in352.43 mm N/A 7.500 in190.50 mm N/A 4.500 in114.30 mm N/A CAD
N/A 14S FLNG 3-3/8 7/8X7/16 KW N/A 3 3/8 in N/A 14S N/A 7/8 x 7/16 in N/A 13.875 in352.43 mm N/A 7.500 in190.50 mm N/A 4.500 in114.30 mm N/A
151 - 152 of 152 | Results Per Page | View | Unit of Measure
« 6 7