68514441566
Description
N/A 8S FLNG 42MM 12X3.3MM KW
Bore Size
N/A 42 mm
Coupling Size
N/A 8S
Keyway Size (W x D)
N/A 12 x 3.3 mm
Outside Diameter
N/A 5.450 in 138.43 mm
Dimension HD
N/A 3.250 in 82.55 mm
Dimension L
N/A 2.100 in 53.34 mm
CAD
N/A
68514441567
Description
N/A 8S FLNG 45MM 14X3.8MM KW
Bore Size
N/A 45.00 mm
Coupling Size
N/A 8S
Keyway Size (W x D)
N/A 14 x 3.8 mm
Outside Diameter
N/A 5.450 in 138.43 mm
Dimension HD
N/A 3.250 in 82.55 mm
Dimension L
N/A 2.100 in 53.34 mm
CAD
N/A
68514441568
Description
N/A 8S FLNG 48MM 14X3.8MM KW
Bore Size
N/A 48.00 mm
Coupling Size
N/A 8S
Keyway Size (W x D)
N/A 14 x 3.8 mm
Outside Diameter
N/A 5.450 in 138.43 mm
Dimension HD
N/A 3.250 in 82.55 mm
Dimension L
N/A 2.100 in 53.34 mm
CAD
N/A
68514441576
Description
N/A 9S FLNG 30MM 8X3.3MM KW
Bore Size
N/A 30.00 mm
Coupling Size
N/A 9S
Keyway Size (W x D)
N/A 8 x 3.3 mm
Outside Diameter
N/A 6.350 in 161.29 mm
Dimension HD
N/A 3.630 in 92.20 mm
Dimension L
N/A 2.410 in 61.21 mm
CAD
N/A
68514441577
Description
N/A 9S FLNG 32MM 10X3.3MM KW
Bore Size
N/A 32.00 mm
Coupling Size
N/A 9S
Keyway Size (W x D)
N/A 10 x 3.3 mm
Outside Diameter
N/A 6.350 in 161.29 mm
Dimension HD
N/A 3.630 in 92.20 mm
Dimension L
N/A 2.410 in 61.21 mm
CAD
N/A
68514441578
Description
N/A 9S FLNG 38MM 10X3.3MM KW
Bore Size
N/A 38.00 mm
Coupling Size
N/A 9S
Keyway Size (W x D)
N/A 10 x 3.3 mm
Outside Diameter
N/A 6.350 in 161.29 mm
Dimension HD
N/A 3.630 in 92.20 mm
Dimension L
N/A 2.410 in 61.21 mm
CAD
N/A
68514441579
Description
N/A 9S FLNG 42MM 12X3.3MM KW
Bore Size
N/A 42 mm
Coupling Size
N/A 9S
Keyway Size (W x D)
N/A 12 x 3.3 mm
Outside Diameter
N/A 6.350 in 161.29 mm
Dimension HD
N/A 3.630 in 92.20 mm
Dimension L
N/A 2.410 in 61.21 mm
CAD
N/A
68514441580
Description
N/A 9S FLNG 48MM 14X3.8MM KW
Bore Size
N/A 48.00 mm
Coupling Size
N/A 9S
Keyway Size (W x D)
N/A 14 x 3.8 mm
Outside Diameter
N/A 6.350 in 161.29 mm
Dimension HD
N/A 3.630 in 92.20 mm
Dimension L
N/A 2.410 in 61.21 mm
CAD
N/A
68514444380
Description
N/A 10S FLNG 50MM 14X3.8MM KW
Bore Size
N/A 50.00 mm
Coupling Size
N/A 10S
Keyway Size (W x D)
N/A 14 x 3.8 mm
Outside Diameter
N/A 7.500 in 190.50 mm
Dimension HD
N/A 4.380 in 111.25 mm
Dimension L
N/A 2.700 in 68.58 mm
CAD
N/A
68514445222
Description
N/A 10S FLNG 38MM 10X3.3MM KW
Bore Size
N/A 38.00 mm
Coupling Size
N/A 10S
Keyway Size (W x D)
N/A 10 x 3.3 mm
Outside Diameter
N/A 7.500 in 190.50 mm
Dimension HD
N/A 4.380 in 111.25 mm
Dimension L
N/A 2.700 in 68.58 mm
CAD
N/A
68514445883
Description
N/A 10S FLNG 42MM 12X3.3MM KW
Bore Size
N/A 42 mm
Coupling Size
N/A 10S
Keyway Size (W x D)
N/A 12 x 3.3 mm
Outside Diameter
N/A 7.500 in 190.50 mm
Dimension HD
N/A 4.380 in 111.25 mm
Dimension L
N/A 2.700 in 68.58 mm
CAD
N/A
68514445956
Description
N/A 10S FLNG 55MM 16X4.3MM KW
Bore Size
N/A 55.00 mm
Coupling Size
N/A 10S
Keyway Size (W x D)
N/A 16 x 4.3 mm
Outside Diameter
N/A 7.500 in 190.50 mm
Dimension HD
N/A 4.380 in 111.25 mm
Dimension L
N/A 2.700 in 68.58 mm
CAD
N/A
68514446034
Description
N/A 9S FLNG 45MM 14X3.8MMKW
Bore Size
N/A 45.00 mm
Coupling Size
N/A 9S
Keyway Size (W x D)
N/A 14 x 3.8 mm
Outside Diameter
N/A 6.350 in 161.29 mm
Dimension HD
N/A 3.630 in 92.20 mm
Dimension L
N/A 2.410 in 61.21 mm
CAD
N/A
68514448389
Description
N/A 10S FLNG 45MM 14X3.8MM KW
Bore Size
N/A 45.00 mm
Coupling Size
N/A 10S
Keyway Size (W x D)
N/A 14 x 3.8 mm
Outside Diameter
N/A 7.500 in 190.50 mm
Dimension HD
N/A 4.380 in 111.25 mm
Dimension L
N/A 2.700 in 68.58 mm
CAD
N/A
68514449552
Description
N/A 7S FLNG 35MM 10X3.3MM KW
Bore Size
N/A 35.00 mm
Coupling Size
N/A 7S
Keyway Size (W x D)
N/A 10 x 3.3 mm
Outside Diameter
N/A 4.625 in 117.48 mm
Dimension HD
N/A 2.810 in 71.37 mm
Dimension L
N/A 1.840 in 46.74 mm
CAD
N/A
68514451257
Description
N/A 7S FLNG 24MM 8X3.3MM KW
Bore Size
N/A 24.00 mm
Coupling Size
N/A 7S
Keyway Size (W x D)
N/A 8 x 3.3 mm
Outside Diameter
N/A 4.625 in 117.48 mm
Dimension HD
N/A 2.810 in 71.37 mm
Dimension L
N/A 1.840 in 46.74 mm
CAD
N/A
68514452009
Description
N/A 10S FLNG 60MM 18X4.4MM KW
Bore Size
N/A 60.00 mm
Coupling Size
N/A 10S
Keyway Size (W x D)
N/A 18 x 4.4 mm
Outside Diameter
N/A 7.500 in 190.50 mm
Dimension HD
N/A 4.380 in 111.25 mm
Dimension L
N/A 2.700 in 68.58 mm
CAD
N/A
68514452258
Description
N/A 10S FLNG 30MM 8X3.3MM KW
Bore Size
N/A 30.00 mm
Coupling Size
N/A 10S
Keyway Size (W x D)
N/A 8 x 3.3 mm
Outside Diameter
N/A 7.500 in 190.50 mm
Dimension HD
N/A 4.380 in 111.25 mm
Dimension L
N/A 2.700 in 68.58 mm
CAD
N/A
68514452711
Description
N/A 11S FLNG 60MM 18X4.4MM KW
Bore Size
N/A 60.00 mm
Coupling Size
N/A 11S
Keyway Size (W x D)
N/A 18 x 4.4 mm
Outside Diameter
N/A 9.625 in 244.48 mm
Dimension HD
N/A 5.250 in 133.35 mm
Dimension L
N/A 3.440 in 87.38 mm
CAD
N/A
68514454941
Description
N/A 12S FLNG 65MM 18X4.4MM KW
Bore Size
N/A 65.00 mm
Coupling Size
N/A 12S
Keyway Size (W x D)
N/A 18 x 4.4 mm
Outside Diameter
N/A 10.000 in 254.00 mm
Dimension HD
N/A 5.750 in 146.05 mm
Dimension L
N/A 4.000 in 101.60 mm
CAD
N/A
68514454955
Description
N/A 12S FLNG 60MM 18X4.4MM KW
Bore Size
N/A 60.00 mm
Coupling Size
N/A 12S
Keyway Size (W x D)
N/A 18 x 4.4 mm
Outside Diameter
N/A 10.000 in 254.00 mm
Dimension HD
N/A 5.750 in 146.05 mm
Dimension L
N/A 4.000 in 101.60 mm
CAD
N/A
68514455323
Description
N/A 6S FLNG 38MM 10X3.3MM KW
Bore Size
N/A 38.00 mm
Coupling Size
N/A 6S
Keyway Size (W x D)
N/A 10 x 3.3 mm
Outside Diameter
N/A 4.000 in 101.60 mm
Dimension HD
N/A 2.500 in 63.50 mm
Dimension L
N/A 1.640 in 41.66 mm
CAD
N/A
68514455746
Description
N/A 8S FLNG 24MM 8X3.3MM KW
Bore Size
N/A 24.00 mm
Coupling Size
N/A 8S
Keyway Size (W x D)
N/A 8 x 3.3 mm
Outside Diameter
N/A 5.450 in 138.43 mm
Dimension HD
N/A 3.250 in 82.55 mm
Dimension L
N/A 2.100 in 53.34 mm
CAD
N/A
68514456571
Description
N/A 7S FLNG 19MM 6X2.8MM KW
Bore Size
N/A 19.00 mm
Coupling Size
N/A 7S
Keyway Size (W x D)
N/A 6 x 2.8 mm
Outside Diameter
N/A 4.625 in 117.48 mm
Dimension HD
N/A 2.810 in 71.37 mm
Dimension L
N/A 1.840 in 46.74 mm
CAD
N/A
68514458450
Description
N/A 10S FLNG 52MM 16X4.3MM KW
Bore Size
N/A 52.00 mm
Coupling Size
N/A 10S
Keyway Size (W x D)
N/A 16 x 4.3 mm
Outside Diameter
N/A 7.500 in 190.50 mm
Dimension HD
N/A 4.380 in 111.25 mm
Dimension L
N/A 2.700 in 68.58 mm
CAD
N/A