68514476593
Description
N/A 9S FLNG 64MM 18X4.4MM KW
Bore Size
N/A 64.00 mm
Coupling Size
N/A 9S
Keyway Size (W x D)
N/A 18 x 4,4 mm
Outside Diameter
N/A 6.350 in 161.29 mm
Dimension HD
N/A 3.630 in 92.20 mm
Dimension L
N/A 2.410 in 61.21 mm
CAD
N/A
68514441576
Description
N/A 9S FLNG 30MM 8X3.3MM KW
Bore Size
N/A 30.00 mm
Coupling Size
N/A 9S
Keyway Size (W x D)
N/A 8 x 3.3 mm
Outside Diameter
N/A 6.350 in 161.29 mm
Dimension HD
N/A 3.630 in 92.20 mm
Dimension L
N/A 2.410 in 61.21 mm
CAD
N/A
68514441580
Description
N/A 9S FLNG 48MM 14X3.8MM KW
Bore Size
N/A 48.00 mm
Coupling Size
N/A 9S
Keyway Size (W x D)
N/A 14 x 3.8 mm
Outside Diameter
N/A 6.350 in 161.29 mm
Dimension HD
N/A 3.630 in 92.20 mm
Dimension L
N/A 2.410 in 61.21 mm
CAD
N/A
68514446034
Description
N/A 9S FLNG 45MM 14X3.8MMKW
Bore Size
N/A 45.00 mm
Coupling Size
N/A 9S
Keyway Size (W x D)
N/A 14 x 3.8 mm
Outside Diameter
N/A 6.350 in 161.29 mm
Dimension HD
N/A 3.630 in 92.20 mm
Dimension L
N/A 2.410 in 61.21 mm
CAD
N/A
68514441579
Description
N/A 9S FLNG 42MM 12X3.3MM KW
Bore Size
N/A 42 mm
Coupling Size
N/A 9S
Keyway Size (W x D)
N/A 12 x 3.3 mm
Outside Diameter
N/A 6.350 in 161.29 mm
Dimension HD
N/A 3.630 in 92.20 mm
Dimension L
N/A 2.410 in 61.21 mm
CAD
N/A
68514441578
Description
N/A 9S FLNG 38MM 10X3.3MM KW
Bore Size
N/A 38.00 mm
Coupling Size
N/A 9S
Keyway Size (W x D)
N/A 10 x 3.3 mm
Outside Diameter
N/A 6.350 in 161.29 mm
Dimension HD
N/A 3.630 in 92.20 mm
Dimension L
N/A 2.410 in 61.21 mm
CAD
N/A
68514441577
Description
N/A 9S FLNG 32MM 10X3.3MM KW
Bore Size
N/A 32.00 mm
Coupling Size
N/A 9S
Keyway Size (W x D)
N/A 10 x 3.3 mm
Outside Diameter
N/A 6.350 in 161.29 mm
Dimension HD
N/A 3.630 in 92.20 mm
Dimension L
N/A 2.410 in 61.21 mm
CAD
N/A
68514441563
Description
N/A 8S FLNG 30MM 8X3.3MM KW
Bore Size
N/A 30.00 mm
Coupling Size
N/A 8S
Keyway Size (W x D)
N/A 8 x 3.3 mm
Outside Diameter
N/A 5.450 in 138.43 mm
Dimension HD
N/A 3.250 in 82.55 mm
Dimension L
N/A 2.100 in 53.34 mm
CAD
N/A
68514441562
Description
N/A 8S FLNG 28MM 8X3.3MM KW
Bore Size
N/A 28.00 mm
Coupling Size
N/A 8S
Keyway Size (W x D)
N/A 8 x 3.3 mm
Outside Diameter
N/A 5.450 in 138.43 mm
Dimension HD
N/A 3.250 in 82.55 mm
Dimension L
N/A 2.100 in 53.34 mm
CAD
N/A
68514455746
Description
N/A 8S FLNG 24MM 8X3.3MM KW
Bore Size
N/A 24.00 mm
Coupling Size
N/A 8S
Keyway Size (W x D)
N/A 8 x 3.3 mm
Outside Diameter
N/A 5.450 in 138.43 mm
Dimension HD
N/A 3.250 in 82.55 mm
Dimension L
N/A 2.100 in 53.34 mm
CAD
N/A
68514441568
Description
N/A 8S FLNG 48MM 14X3.8MM KW
Bore Size
N/A 48.00 mm
Coupling Size
N/A 8S
Keyway Size (W x D)
N/A 14 x 3.8 mm
Outside Diameter
N/A 5.450 in 138.43 mm
Dimension HD
N/A 3.250 in 82.55 mm
Dimension L
N/A 2.100 in 53.34 mm
CAD
N/A
68514441567
Description
N/A 8S FLNG 45MM 14X3.8MM KW
Bore Size
N/A 45.00 mm
Coupling Size
N/A 8S
Keyway Size (W x D)
N/A 14 x 3.8 mm
Outside Diameter
N/A 5.450 in 138.43 mm
Dimension HD
N/A 3.250 in 82.55 mm
Dimension L
N/A 2.100 in 53.34 mm
CAD
N/A
68514441566
Description
N/A 8S FLNG 42MM 12X3.3MM KW
Bore Size
N/A 42 mm
Coupling Size
N/A 8S
Keyway Size (W x D)
N/A 12 x 3.3 mm
Outside Diameter
N/A 5.450 in 138.43 mm
Dimension HD
N/A 3.250 in 82.55 mm
Dimension L
N/A 2.100 in 53.34 mm
CAD
N/A
68514441565
Description
N/A 8S FLNG 38MM 10X3.3MM KW
Bore Size
N/A 38.00 mm
Coupling Size
N/A 8S
Keyway Size (W x D)
N/A 10 x 3.3 mm
Outside Diameter
N/A 5.450 in 138.43 mm
Dimension HD
N/A 3.250 in 82.55 mm
Dimension L
N/A 2.100 in 53.34 mm
CAD
N/A
68514441564
Description
N/A 8S FLNG 32MM 10X3.3MM KW
Bore Size
N/A 32.00 mm
Coupling Size
N/A 8S
Keyway Size (W x D)
N/A 10 x 3.3 mm
Outside Diameter
N/A 5.450 in 138.43 mm
Dimension HD
N/A 3.250 in 82.55 mm
Dimension L
N/A 2.100 in 53.34 mm
CAD
N/A
68514441550
Description
N/A 7S FLNG 30MM 8X3.3MM KW
Bore Size
N/A 30.00 mm
Coupling Size
N/A 7S
Keyway Size (W x D)
N/A 8 x 3.3 mm
Outside Diameter
N/A 4.625 in 117.48 mm
Dimension HD
N/A 2.810 in 71.37 mm
Dimension L
N/A 1.840 in 46.74 mm
CAD
N/A
68514441549
Description
N/A 7S FLNG 28MM 8X3.3MM KW
Bore Size
N/A 28.00 mm
Coupling Size
N/A 7S
Keyway Size (W x D)
N/A 8 x 3.3 mm
Outside Diameter
N/A 4.625 in 117.48 mm
Dimension HD
N/A 2.810 in 71.37 mm
Dimension L
N/A 1.840 in 46.74 mm
CAD
N/A
68514441548
Description
N/A 7S FLNG 25MM 8X3.3MM KW
Bore Size
N/A 25.00 mm
Coupling Size
N/A 7S
Keyway Size (W x D)
N/A 8 x 3.3 mm
Outside Diameter
N/A 4.625 in 117.48 mm
Dimension HD
N/A 2.810 in 71.37 mm
Dimension L
N/A 1.840 in 46.74 mm
CAD
N/A
68514451257
Description
N/A 7S FLNG 24MM 8X3.3MM KW
Bore Size
N/A 24.00 mm
Coupling Size
N/A 7S
Keyway Size (W x D)
N/A 8 x 3.3 mm
Outside Diameter
N/A 4.625 in 117.48 mm
Dimension HD
N/A 2.810 in 71.37 mm
Dimension L
N/A 1.840 in 46.74 mm
CAD
N/A
68514456571
Description
N/A 7S FLNG 19MM 6X2.8MM KW
Bore Size
N/A 19.00 mm
Coupling Size
N/A 7S
Keyway Size (W x D)
N/A 6 x 2.8 mm
Outside Diameter
N/A 4.625 in 117.48 mm
Dimension HD
N/A 2.810 in 71.37 mm
Dimension L
N/A 1.840 in 46.74 mm
CAD
N/A
68514441553
Description
N/A 7S FLNG 42MM 12X3.3MMKW
Bore Size
N/A 42 mm
Coupling Size
N/A 7S
Keyway Size (W x D)
N/A 12 x 3.3 mm
Outside Diameter
N/A 4.625 in 117.48 mm
Dimension HD
N/A 2.810 in 71.37 mm
Dimension L
N/A 1.840 in 46.74 mm
CAD
N/A
68514441552
Description
N/A 7S FLNG 38MM 10X3.3MMKW
Bore Size
N/A 38.00 mm
Coupling Size
N/A 7S
Keyway Size (W x D)
N/A 10 x 3.3 mm
Outside Diameter
N/A 4.625 in 117.48 mm
Dimension HD
N/A 2.810 in 71.37 mm
Dimension L
N/A 1.840 in 46.74 mm
CAD
N/A
68514449552
Description
N/A 7S FLNG 35MM 10X3.3MM KW
Bore Size
N/A 35.00 mm
Coupling Size
N/A 7S
Keyway Size (W x D)
N/A 10 x 3.3 mm
Outside Diameter
N/A 4.625 in 117.48 mm
Dimension HD
N/A 2.810 in 71.37 mm
Dimension L
N/A 1.840 in 46.74 mm
CAD
N/A
68514441551
Description
N/A 7S FLNG 32MM 10X3.3MMKW
Bore Size
N/A 32.00 mm
Coupling Size
N/A 7S
Keyway Size (W x D)
N/A 10 x 3.3 mm
Outside Diameter
N/A 4.625 in 117.48 mm
Dimension HD
N/A 2.810 in 71.37 mm
Dimension L
N/A 1.840 in 46.74 mm
CAD
N/A
68514441537
Description
N/A 6S FLNG 30MM 8X3.3MM KW
Bore Size
N/A 30.00 mm
Coupling Size
N/A 6S
Keyway Size (W x D)
N/A 8 x 3.3 mm
Outside Diameter
N/A 4.000 in 101.60 mm
Dimension HD
N/A 2.500 in 63.50 mm
Dimension L
N/A 1.640 in 41.66 mm
CAD
N/A