Batch CAD Cart (0)
  • Cart is empty
  • S flanges are made of high strength cast iron and are bored-to- size for a slip fit on standard shafts.
  • S flanges are easy to install, are readily available from stock in a wide range of popular bore sizes, and are supplied with two set screws at 90°.
  • The S Type coupling consists of two flanges and one sleeve.
51 - 65 of 65 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Bore Size (mm)

Coupling Size

Keyway Size  (mm)

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (W x D)

Outside Diameter

Dimension HD

Dimension L

CAD

Sort by
N/A 6S FLNG 28MM 8X3.3MM KW N/A 28.00 mm N/A 6S N/A 8 x 3.3 mm N/A 4.000 in101.60 mm N/A 2.500 in63.50 mm N/A 1.640 in41.66 mm N/A CAD
N/A 6S FLNG 25MM 8X3.3MM KW N/A 25.00 mm N/A 6S N/A 8 x 3.3 mm N/A 4.000 in101.60 mm N/A 2.500 in63.50 mm N/A 1.640 in41.66 mm N/A CAD
N/A 6S FLNG 24MM 8X3.3MM KW N/A 24.00 mm N/A 6S N/A 8 x 3.3 mm N/A 4.000 in101.60 mm N/A 2.500 in63.50 mm N/A 1.640 in41.66 mm N/A CAD
N/A 6S FLNG 20MM 6X2.8MM KW N/A 20.00 mm N/A 6S N/A 8 x 3.3 mm N/A 4.000 in101.60 mm N/A 2.500 in63.50 mm N/A 1.640 in41.66 mm N/A CAD
N/A 6S FLNG 19MM 6X2.8MM KW N/A 19.00 mm N/A 6S N/A 8 x 3.3 mm N/A 4.000 in101.60 mm N/A 2.500 in63.50 mm N/A 1.640 in41.66 mm N/A CAD
N/A 6S FLNG 38MM 10X3.3MM KW N/A 38.00 mm N/A 6S N/A 10 x 3.3 mm N/A 4.000 in101.60 mm N/A 2.500 in63.50 mm N/A 1.640 in41.66 mm N/A CAD
N/A 6S FLNG 35MM 10X3.3MM KW N/A 35.00 mm N/A 6S N/A 10 x 3.3 mm N/A 4.000 in101.60 mm N/A 2.500 in63.50 mm N/A 1.640 in41.66 mm N/A CAD
N/A 6S FLNG 32MM 10X3.3MM KW N/A 32.00 mm N/A 6S N/A 10 x 3.3 mm N/A 4.000 in101.60 mm N/A 2.500 in63.50 mm N/A 1.640 in41.66 mm N/A CAD
N/A 5S FLNG 28MM 8X3.3MM KW N/A 28.00 mm N/A 5S N/A 8 x 3.3 mm N/A 3.250 in82.55 mm N/A 1.880 in47.75 mm N/A 1.34 in34.04 mm N/A CAD
N/A 5S FLNG 25MM 8X3.3MM KW N/A 25.00 mm N/A 5S N/A 8 x 3.3 mm N/A 3.250 in82.55 mm N/A 1.880 in47.75 mm N/A 1.34 in34.04 mm N/A CAD
N/A 5S FLNG 24MM 8X3.3MM KW N/A 24.00 mm N/A 5S N/A 8 x 3.3 mm N/A 3.250 in82.55 mm N/A 1.880 in47.75 mm N/A 1.34 in34.04 mm N/A CAD
N/A 5S FLNG 20MM 6X2.8MM KW N/A 20.00 mm N/A 5S N/A 6 x 2.8 mm N/A 3.250 in82.55 mm N/A 1.880 in47.75 mm N/A 1.34 in34.04 mm N/A CAD
N/A 5S FLNG 19MM 6X2.8MM KW N/A 19.00 mm N/A 5S N/A 6 x 2.8 mm N/A 3.250 in82.55 mm N/A 1.880 in47.75 mm N/A 1.34 in34.04 mm N/A CAD
N/A 5S FLNG 16MM 5X2.3MM KW N/A 16.00 mm N/A 5S N/A 5 x 2.3 mm N/A 3.250 in82.55 mm N/A 1.880 in47.75 mm N/A 1.34 in34.04 mm N/A CAD
N/A 5S FLNG 14MM 5X2.3MM KW N/A 14.00 mm N/A 5S N/A 5 x 2.3 mm N/A 3.250 in82.55 mm N/A 1.880 in47.75 mm N/A 1.34 in34.04 mm N/A CAD
51 - 65 of 65 | Results Per Page | View | Unit of Measure
1 2 3