68514441515
Description
N/A 5S FLNG 14MM 5X2.3MM KW
Bore Size
N/A 14.00 mm
Coupling Size
N/A 5S
Keyway Size (W x D)
N/A 5 x 2.3 mm
Outside Diameter
N/A 3.250 in 82.55 mm
Dimension HD
N/A 1.880 in 47.75 mm
Dimension L
N/A 1.34 in 34.04 mm
CAD
N/A
68514441516
Description
N/A 5S FLNG 16MM 5X2.3MM KW
Bore Size
N/A 16.00 mm
Coupling Size
N/A 5S
Keyway Size (W x D)
N/A 5 x 2.3 mm
Outside Diameter
N/A 3.250 in 82.55 mm
Dimension HD
N/A 1.880 in 47.75 mm
Dimension L
N/A 1.34 in 34.04 mm
CAD
N/A
68514441517
Description
N/A 5S FLNG 19MM 6X2.8MM KW
Bore Size
N/A 19.00 mm
Coupling Size
N/A 5S
Keyway Size (W x D)
N/A 6 x 2.8 mm
Outside Diameter
N/A 3.250 in 82.55 mm
Dimension HD
N/A 1.880 in 47.75 mm
Dimension L
N/A 1.34 in 34.04 mm
CAD
N/A
68514441518
Description
N/A 5S FLNG 20MM 6X2.8MM KW
Bore Size
N/A 20.00 mm
Coupling Size
N/A 5S
Keyway Size (W x D)
N/A 6 x 2.8 mm
Outside Diameter
N/A 3.250 in 82.55 mm
Dimension HD
N/A 1.880 in 47.75 mm
Dimension L
N/A 1.34 in 34.04 mm
CAD
N/A
68514441519
Description
N/A 5S FLNG 24MM 8X3.3MM KW
Bore Size
N/A 24.00 mm
Coupling Size
N/A 5S
Keyway Size (W x D)
N/A 8 x 3.3 mm
Outside Diameter
N/A 3.250 in 82.55 mm
Dimension HD
N/A 1.880 in 47.75 mm
Dimension L
N/A 1.34 in 34.04 mm
CAD
N/A
68514441520
Description
N/A 5S FLNG 25MM 8X3.3MM KW
Bore Size
N/A 25.00 mm
Coupling Size
N/A 5S
Keyway Size (W x D)
N/A 8 x 3.3 mm
Outside Diameter
N/A 3.250 in 82.55 mm
Dimension HD
N/A 1.880 in 47.75 mm
Dimension L
N/A 1.34 in 34.04 mm
CAD
N/A
68514441521
Description
N/A 5S FLNG 28MM 8X3.3MM KW
Bore Size
N/A 28.00 mm
Coupling Size
N/A 5S
Keyway Size (W x D)
N/A 8 x 3.3 mm
Outside Diameter
N/A 3.250 in 82.55 mm
Dimension HD
N/A 1.880 in 47.75 mm
Dimension L
N/A 1.34 in 34.04 mm
CAD
N/A
68514441538
Description
N/A 6S FLNG 32MM 10X3.3MM KW
Bore Size
N/A 32.00 mm
Coupling Size
N/A 6S
Keyway Size (W x D)
N/A 10 x 3.3 mm
Outside Diameter
N/A 4.000 in 101.60 mm
Dimension HD
N/A 2.500 in 63.50 mm
Dimension L
N/A 1.640 in 41.66 mm
CAD
N/A
68514441539
Description
N/A 6S FLNG 35MM 10X3.3MM KW
Bore Size
N/A 35.00 mm
Coupling Size
N/A 6S
Keyway Size (W x D)
N/A 10 x 3.3 mm
Outside Diameter
N/A 4.000 in 101.60 mm
Dimension HD
N/A 2.500 in 63.50 mm
Dimension L
N/A 1.640 in 41.66 mm
CAD
N/A
68514455323
Description
N/A 6S FLNG 38MM 10X3.3MM KW
Bore Size
N/A 38.00 mm
Coupling Size
N/A 6S
Keyway Size (W x D)
N/A 10 x 3.3 mm
Outside Diameter
N/A 4.000 in 101.60 mm
Dimension HD
N/A 2.500 in 63.50 mm
Dimension L
N/A 1.640 in 41.66 mm
CAD
N/A
68514441532
Description
N/A 6S FLNG 19MM 6X2.8MM KW
Bore Size
N/A 19.00 mm
Coupling Size
N/A 6S
Keyway Size (W x D)
N/A 8 x 3.3 mm
Outside Diameter
N/A 4.000 in 101.60 mm
Dimension HD
N/A 2.500 in 63.50 mm
Dimension L
N/A 1.640 in 41.66 mm
CAD
N/A
68514441533
Description
N/A 6S FLNG 20MM 6X2.8MM KW
Bore Size
N/A 20.00 mm
Coupling Size
N/A 6S
Keyway Size (W x D)
N/A 8 x 3.3 mm
Outside Diameter
N/A 4.000 in 101.60 mm
Dimension HD
N/A 2.500 in 63.50 mm
Dimension L
N/A 1.640 in 41.66 mm
CAD
N/A
68514441534
Description
N/A 6S FLNG 24MM 8X3.3MM KW
Bore Size
N/A 24.00 mm
Coupling Size
N/A 6S
Keyway Size (W x D)
N/A 8 x 3.3 mm
Outside Diameter
N/A 4.000 in 101.60 mm
Dimension HD
N/A 2.500 in 63.50 mm
Dimension L
N/A 1.640 in 41.66 mm
CAD
N/A
68514441535
Description
N/A 6S FLNG 25MM 8X3.3MM KW
Bore Size
N/A 25.00 mm
Coupling Size
N/A 6S
Keyway Size (W x D)
N/A 8 x 3.3 mm
Outside Diameter
N/A 4.000 in 101.60 mm
Dimension HD
N/A 2.500 in 63.50 mm
Dimension L
N/A 1.640 in 41.66 mm
CAD
N/A
68514441536
Description
N/A 6S FLNG 28MM 8X3.3MM KW
Bore Size
N/A 28.00 mm
Coupling Size
N/A 6S
Keyway Size (W x D)
N/A 8 x 3.3 mm
Outside Diameter
N/A 4.000 in 101.60 mm
Dimension HD
N/A 2.500 in 63.50 mm
Dimension L
N/A 1.640 in 41.66 mm
CAD
N/A
68514441537
Description
N/A 6S FLNG 30MM 8X3.3MM KW
Bore Size
N/A 30.00 mm
Coupling Size
N/A 6S
Keyway Size (W x D)
N/A 8 x 3.3 mm
Outside Diameter
N/A 4.000 in 101.60 mm
Dimension HD
N/A 2.500 in 63.50 mm
Dimension L
N/A 1.640 in 41.66 mm
CAD
N/A
68514441551
Description
N/A 7S FLNG 32MM 10X3.3MMKW
Bore Size
N/A 32.00 mm
Coupling Size
N/A 7S
Keyway Size (W x D)
N/A 10 x 3.3 mm
Outside Diameter
N/A 4.625 in 117.48 mm
Dimension HD
N/A 2.810 in 71.37 mm
Dimension L
N/A 1.840 in 46.74 mm
CAD
N/A
68514449552
Description
N/A 7S FLNG 35MM 10X3.3MM KW
Bore Size
N/A 35.00 mm
Coupling Size
N/A 7S
Keyway Size (W x D)
N/A 10 x 3.3 mm
Outside Diameter
N/A 4.625 in 117.48 mm
Dimension HD
N/A 2.810 in 71.37 mm
Dimension L
N/A 1.840 in 46.74 mm
CAD
N/A
68514441552
Description
N/A 7S FLNG 38MM 10X3.3MMKW
Bore Size
N/A 38.00 mm
Coupling Size
N/A 7S
Keyway Size (W x D)
N/A 10 x 3.3 mm
Outside Diameter
N/A 4.625 in 117.48 mm
Dimension HD
N/A 2.810 in 71.37 mm
Dimension L
N/A 1.840 in 46.74 mm
CAD
N/A
68514441553
Description
N/A 7S FLNG 42MM 12X3.3MMKW
Bore Size
N/A 42 mm
Coupling Size
N/A 7S
Keyway Size (W x D)
N/A 12 x 3.3 mm
Outside Diameter
N/A 4.625 in 117.48 mm
Dimension HD
N/A 2.810 in 71.37 mm
Dimension L
N/A 1.840 in 46.74 mm
CAD
N/A
68514456571
Description
N/A 7S FLNG 19MM 6X2.8MM KW
Bore Size
N/A 19.00 mm
Coupling Size
N/A 7S
Keyway Size (W x D)
N/A 6 x 2.8 mm
Outside Diameter
N/A 4.625 in 117.48 mm
Dimension HD
N/A 2.810 in 71.37 mm
Dimension L
N/A 1.840 in 46.74 mm
CAD
N/A
68514451257
Description
N/A 7S FLNG 24MM 8X3.3MM KW
Bore Size
N/A 24.00 mm
Coupling Size
N/A 7S
Keyway Size (W x D)
N/A 8 x 3.3 mm
Outside Diameter
N/A 4.625 in 117.48 mm
Dimension HD
N/A 2.810 in 71.37 mm
Dimension L
N/A 1.840 in 46.74 mm
CAD
N/A
68514441548
Description
N/A 7S FLNG 25MM 8X3.3MM KW
Bore Size
N/A 25.00 mm
Coupling Size
N/A 7S
Keyway Size (W x D)
N/A 8 x 3.3 mm
Outside Diameter
N/A 4.625 in 117.48 mm
Dimension HD
N/A 2.810 in 71.37 mm
Dimension L
N/A 1.840 in 46.74 mm
CAD
N/A
68514441549
Description
N/A 7S FLNG 28MM 8X3.3MM KW
Bore Size
N/A 28.00 mm
Coupling Size
N/A 7S
Keyway Size (W x D)
N/A 8 x 3.3 mm
Outside Diameter
N/A 4.625 in 117.48 mm
Dimension HD
N/A 2.810 in 71.37 mm
Dimension L
N/A 1.840 in 46.74 mm
CAD
N/A
68514441550
Description
N/A 7S FLNG 30MM 8X3.3MM KW
Bore Size
N/A 30.00 mm
Coupling Size
N/A 7S
Keyway Size (W x D)
N/A 8 x 3.3 mm
Outside Diameter
N/A 4.625 in 117.48 mm
Dimension HD
N/A 2.810 in 71.37 mm
Dimension L
N/A 1.840 in 46.74 mm
CAD
N/A