Batch CAD Cart (0)
  • Cart is empty
1 - 25 of 137 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Material

Outside Diameter (mm)

Overall Width (mm)

Shaft Size (mm)

Part Number

Seal Type

Material

Outer Diameter

Overall Width

Shaft Size

CAD

N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 38 mm N/A 14 mm N/A 20 mm N/A CAD
N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 43 mm N/A 14 mm N/A 25 mm N/A CAD
N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 53 mm N/A 14 mm N/A 30 mm N/A CAD
N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 58 mm N/A 14 mm N/A 35 mm N/A CAD
N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 63.000 mm N/A 16 mm N/A 40 mm N/A CAD
N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 69 mm N/A 16 mm N/A 45 mm N/A CAD
N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 74 mm N/A 16 mm N/A 50 mm N/A CAD
N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 79 mm N/A 16 mm N/A 55 mm N/A CAD
N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 84.000 mm N/A 16 mm N/A 60 mm N/A CAD
N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 94 mm N/A 16 mm N/A 65 mm N/A CAD
N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 99.5 mm N/A 22 mm N/A 70 mm N/A CAD
N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 104.5 mm N/A 22 mm N/A 75 mm N/A CAD
N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 109 mm N/A 22 mm N/A 80 mm N/A CAD
N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 139 mm N/A 22 mm N/A 85 mm N/A CAD
N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 145.5 mm N/A 22 mm N/A 90 mm N/A CAD
N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 155.5 mm N/A 22 mm N/A 100 mm N/A CAD
N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 165.5 mm N/A 22 mm N/A 110 mm N/A CAD
N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 175.5 mm N/A 26 mm N/A 115 mm N/A CAD
N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 185.5 mm N/A 26 mm N/A 125 mm N/A CAD
N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 200.5 mm N/A 27 mm N/A 135 mm N/A CAD
N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 210.5 mm N/A 27 mm N/A 140 mm N/A CAD
N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 43 mm N/A 14 mm N/A 20 mm N/A CAD
N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 53 mm N/A 14 mm N/A 25 mm N/A CAD
N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 58 mm N/A 14 mm N/A 30 mm N/A CAD
N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 69 mm N/A 16 mm N/A 35 mm N/A CAD
1 - 25 of 137 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »