Batch CAD Cart (0)
  • Cart is empty
1 - 25 of 92 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

Inside Diameter MIN (in)

Outside Diameter (in)

Overall Width (in)

Part Number

Seal Type

Material

Inside Diameter MIN

Inside Diameter MAX

Outer Diameter

Overall Width

CAD

N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 1.439 in N/A 1.441 in N/A 1.825 in N/A 0.5 in N/A CAD
N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 1.689 in N/A 1.691 in N/A 2.075 in N/A 0.5 in N/A CAD
N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 1.939 in N/A 1.941 in N/A 2.325 in N/A 0.5 in N/A CAD
N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 2.189 in N/A 2.192 in N/A 2.575 in N/A 0.5 in N/A CAD
N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 2.376 in N/A 2.379 in N/A 2.94 in N/A 0.688 in N/A CAD
N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 2.439 in N/A 2.442 in N/A 2.94 in N/A 0.688 in N/A CAD
N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 2.501 in N/A 2.504 in N/A 2.94 in N/A 0.688 in N/A CAD
N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 2.626 in N/A 2.629 in N/A 3.315 in N/A 0.688 in N/A CAD
N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 2.689 in N/A 2.692 in N/A 3.315 in N/A 0.688 in N/A CAD
N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 2.751 in N/A 2.754 in N/A 3.315 in N/A 0.688 in N/A CAD
N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 2.814 in N/A 2.817 in N/A 3.565 in N/A 0.688 in N/A CAD
N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 2.814 in N/A 2.817 in N/A 3.63 in N/A 1 in N/A CAD
N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 2.876 in N/A 2.879 in N/A 3.565 in N/A 0.688 in N/A CAD
N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 2.876 in N/A 2.879 in N/A 3.63 in N/A 0.938 in N/A CAD
N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 2.876 in N/A 2.879 in N/A 3.63 in N/A 1 in N/A CAD
N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 2.939 in N/A 2.942 in N/A 3.565 in N/A 0.688 in N/A CAD
N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 2.939 in N/A 2.942 in N/A 3.63 in N/A 0.938 in N/A CAD
N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 2.939 in N/A 2.942 in N/A 3.63 in N/A 1 in N/A CAD
N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 3.001 in N/A 3.004 in N/A 3.565 in N/A 0.688 in N/A CAD
N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 3.001 in N/A 3.004 in N/A 3.63 in N/A 0.938 in N/A CAD
N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 3.001 in N/A 3.004 in N/A 3.63 in N/A 1 in N/A CAD
N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 3.064 in N/A 3.067 in N/A 4.005 in N/A 1 in N/A CAD
N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 3.126 in N/A 3.129 in N/A 4.005 in N/A 1 in N/A CAD
N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 3.189 in N/A 3.192 in N/A 3.815 in N/A 0.688 in N/A CAD
N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 3.189 in N/A 3.192 in N/A 4.005 in N/A 0.938 in N/A CAD
1 - 25 of 92 | Results Per Page | View | Unit of Measure
1 2 3 4