Part Number |
Seal Type |
Material |
Inside Diameter MIN |
Inside Diameter MAX |
Outer Diameter |
Overall Width |
CAD |
---|---|---|---|---|---|---|---|
LOR 17 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 1.439 in | Inside Diameter MAX N/A 1.441 in | Outer Diameter N/A 1.825 in | Overall Width N/A 0.5 in | CAD N/A |
LOR 20 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 1.689 in | Inside Diameter MAX N/A 1.691 in | Outer Diameter N/A 2.075 in | Overall Width N/A 0.5 in | CAD N/A |
LOR 24 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 1.939 in | Inside Diameter MAX N/A 1.941 in | Outer Diameter N/A 2.325 in | Overall Width N/A 0.5 in | CAD N/A |
LOR 29 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 2.189 in | Inside Diameter MAX N/A 2.192 in | Outer Diameter N/A 2.575 in | Overall Width N/A 0.5 in | CAD N/A |
LOR 36 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 2.376 in | Inside Diameter MAX N/A 2.379 in | Outer Diameter N/A 2.94 in | Overall Width N/A 0.688 in | CAD N/A |
LOR 37 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 2.439 in | Inside Diameter MAX N/A 2.442 in | Outer Diameter N/A 2.94 in | Overall Width N/A 0.688 in | CAD N/A |
LOR 38 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 2.501 in | Inside Diameter MAX N/A 2.504 in | Outer Diameter N/A 2.94 in | Overall Width N/A 0.688 in | CAD N/A |
LOR 43 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 2.626 in | Inside Diameter MAX N/A 2.629 in | Outer Diameter N/A 3.315 in | Overall Width N/A 0.688 in | CAD N/A |
LOR 44 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 2.689 in | Inside Diameter MAX N/A 2.692 in | Outer Diameter N/A 3.315 in | Overall Width N/A 0.688 in | CAD N/A |
LOR 45 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 2.751 in | Inside Diameter MAX N/A 2.754 in | Outer Diameter N/A 3.315 in | Overall Width N/A 0.688 in | CAD N/A |
LOR 51 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 2.814 in | Inside Diameter MAX N/A 2.817 in | Outer Diameter N/A 3.565 in | Overall Width N/A 0.688 in | CAD N/A |
LOR 52 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 2.876 in | Inside Diameter MAX N/A 2.879 in | Outer Diameter N/A 3.565 in | Overall Width N/A 0.688 in | CAD N/A |
LOR 53 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 2.939 in | Inside Diameter MAX N/A 2.942 in | Outer Diameter N/A 3.565 in | Overall Width N/A 0.688 in | CAD N/A |
LOR 54 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 3.001 in | Inside Diameter MAX N/A 3.004 in | Outer Diameter N/A 3.565 in | Overall Width N/A 0.688 in | CAD N/A |
LOR 63 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 3.189 in | Inside Diameter MAX N/A 3.192 in | Outer Diameter N/A 3.815 in | Overall Width N/A 0.688 in | CAD N/A |
LOR 89 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 3.939 in | Inside Diameter MAX N/A 3.942 in | Outer Diameter N/A 4.44 in | Overall Width N/A 0.688 in | CAD N/A |
LOR 102 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 3.439 in | Inside Diameter MAX N/A 3.442 in | Outer Diameter N/A 4.13 in | Overall Width N/A 0.875 in | CAD N/A |
LOR 103 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 3.501 in | Inside Diameter MAX N/A 3.504 in | Outer Diameter N/A 4.13 in | Overall Width N/A 0.875 in | CAD N/A |
LOR 100 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 3.314 in | Inside Diameter MAX N/A 3.317 in | Outer Diameter N/A 4.13 in | Overall Width N/A 0.875 in | CAD N/A |
LOR 101 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 3.376 in | Inside Diameter MAX N/A 3.379 in | Outer Diameter N/A 4.13 in | Overall Width N/A 0.875 in | CAD N/A |
LOR 72 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 3.376 in | Inside Diameter MAX N/A 3.379 in | Outer Diameter N/A 4.005 in | Overall Width N/A 0.938 in | CAD N/A |
LOR 69 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 3.189 in | Inside Diameter MAX N/A 3.192 in | Outer Diameter N/A 4.005 in | Overall Width N/A 0.938 in | CAD N/A |
LOR 60 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 3.001 in | Inside Diameter MAX N/A 3.004 in | Outer Diameter N/A 3.63 in | Overall Width N/A 0.938 in | CAD N/A |
LOR 59 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 2.939 in | Inside Diameter MAX N/A 2.942 in | Outer Diameter N/A 3.63 in | Overall Width N/A 0.938 in | CAD N/A |
LOR 58 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 2.876 in | Inside Diameter MAX N/A 2.879 in | Outer Diameter N/A 3.63 in | Overall Width N/A 0.938 in | CAD N/A |