Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
---|---|---|---|---|---|---|
![]() | ||||||
417548 |
Seal Type
N/A 41 |
Shaft Size N/A 5.187 in131.75 mm | Outer Diameter N/A 6.507 in165.278 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A ![]() |
455956H |
Seal Type
N/A 45 |
Shaft Size N/A 5.187 in131.75 mm | Outer Diameter N/A 6.507 in165.278 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A Silicone |
CAD
N/A ![]() |
8971H |
Seal Type
N/A 7S |
Shaft Size N/A 5.125 in130.175 mm | Outer Diameter N/A 6.131 in155.727 mm | Overall Width N/A 3/4 in19.05 mm | Material N/A Silicone | CAD N/A |
417547 |
Seal Type
N/A 41 |
Shaft Size N/A 5.125 in130.175 mm | Outer Diameter N/A 6.507 in165.278 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A ![]() |
417546 |
Seal Type
N/A 41 |
Shaft Size N/A 5.125 in130.175 mm | Outer Diameter N/A 6.382 in162.103 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A ![]() |
456557 |
Seal Type
N/A 45 |
Shaft Size N/A 5.125 in130.175 mm | Outer Diameter N/A 6.131 in155.727 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Fluoro-Elastomer |
CAD
N/A ![]() |
417258 |
Seal Type
N/A 41 |
Shaft Size N/A 5.125 in130.175 mm | Outer Diameter N/A 6.256 in158.902 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A ![]() |
416557 |
Seal Type
N/A 41 |
Shaft Size N/A 5.125 in130.175 mm | Outer Diameter N/A 6.131 in155.727 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A ![]() |
39805 |
Seal Type
N/A FW-H |
Shaft Size N/A 5.118 in130 mm | Outer Diameter N/A 5.923 in150.44 mm | Overall Width N/A 0.583 in14.8 mm | Material N/A PTFE | CAD N/A |
710488 |
Seal Type
N/A 47 |
Shaft Size N/A 5.118 in130 mm | Outer Diameter N/A 5.9090 in150.1 mm | Overall Width N/A 0.551 in14 mm | Material N/A Nitrile |
CAD
N/A ![]() |
710556 |
Seal Type
N/A 47 |
Shaft Size N/A 5.118 in130 mm | Outer Diameter N/A 5.917 in150.3 mm | Overall Width N/A 0.394 in10 mm | Material N/A Polyacrylate |
CAD
N/A ![]() |
251PKG | Seal Type N/A | Shaft Size N/A 5.109 in129.769 mm | Outer Diameter N/A 5.387 in136.83 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
251BULK | Seal Type N/A | Shaft Size N/A 5.109 in129.769 mm | Outer Diameter N/A 5.387 in136.83 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
430PKG | Seal Type N/A | Shaft Size N/A 5.1 in129.54 mm | Outer Diameter N/A 5.65 in143.51 mm | Overall Width N/A 0.275 in6.985 mm | Material N/A Nitrile | CAD N/A |
430BULK | Seal Type N/A | Shaft Size N/A 5.1 in129.54 mm | Outer Diameter N/A 5.65 in143.51 mm | Overall Width N/A 0.275 in6.985 mm | Material N/A Nitrile | CAD N/A |
455290 |
Seal Type
N/A 45 |
Shaft Size N/A 5.062 in128.575 mm | Outer Diameter N/A 6.382 in162.103 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A Nitrile |
CAD
N/A ![]() |
710473 |
Seal Type
N/A 32 |
Shaft Size N/A 5.039 in127.991 mm | Outer Diameter N/A 5.925 in150.495 mm | Overall Width N/A 0.85 in21.59 mm | Material N/A PTFE |
CAD
N/A ![]() |
370166A |
Seal Type
N/A 03 |
Shaft Size N/A 5 in127 mm | Outer Diameter N/A 6.629 in168.377 mm | Overall Width N/A 1.093 in27.762 mm | Material N/A Nitrile | CAD N/A |
370063A |
Seal Type
N/A 06 |
Shaft Size N/A 5 in127 mm | Outer Diameter N/A 6.256 in158.902 mm | Overall Width N/A 0.605 in15.367 mm | Material N/A Nitrile | CAD N/A |
370038A |
Seal Type
N/A 06 |
Shaft Size N/A 5 in127 mm | Outer Diameter N/A 7.444 in189.078 mm | Overall Width N/A 0.605 in15.367 mm | Material N/A Nitrile | CAD N/A |
370028A |
Seal Type
N/A 01 |
Shaft Size N/A 5 in127 mm | Outer Diameter N/A 6.256 in158.902 mm | Overall Width N/A 1.375 in34.925 mm | Material N/A Nitrile | CAD N/A |
N370154A |
Seal Type
N/A 03 |
Shaft Size N/A 5 in127 mm | Outer Diameter N/A 7.006 in177.952 mm | Overall Width N/A 1 in25.4 mm | Material N/A Nitrile | CAD N/A |
710458 |
Seal Type
N/A 47 |
Shaft Size N/A 5 in127 mm | Outer Diameter N/A 5.76 in146.3 mm | Overall Width N/A 0.394 in10 mm | Material N/A Polyacrylate |
CAD
N/A ![]() |
3492V |
Seal Type
N/A 48 |
Shaft Size N/A 5 in127 mm | Outer Diameter N/A 5.756 in146.202 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Fluoro-Elastomer |
CAD
N/A ![]() |
455285 |
Seal Type
N/A 45 |
Shaft Size N/A 5 in127 mm | Outer Diameter N/A 6.256 in158.902 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A Nitrile |
CAD
N/A ![]() |