Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
---|---|---|---|---|---|---|
243BULK | Seal Type N/A | Shaft Size N/A 4.109 in104.369 mm | Outer Diameter N/A 4.387 in111.43 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
243PKG | Seal Type N/A | Shaft Size N/A 4.109 in104.369 mm | Outer Diameter N/A 4.387 in111.43 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
244BULK | Seal Type N/A | Shaft Size N/A 4.234 in107.544 mm | Outer Diameter N/A 4.512 in114.605 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
244PKG | Seal Type N/A | Shaft Size N/A 4.234 in107.544 mm | Outer Diameter N/A 4.512 in114.605 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
245BULK | Seal Type N/A | Shaft Size N/A 4.359 in110.719 mm | Outer Diameter N/A 4.637 in117.78 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
245PKG | Seal Type N/A | Shaft Size N/A 4.359 in110.719 mm | Outer Diameter N/A 4.637 in117.78 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
246BULK | Seal Type N/A | Shaft Size N/A 4.484 in113.894 mm | Outer Diameter N/A 4.762 in120.955 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
246PKG | Seal Type N/A | Shaft Size N/A 4.484 in113.894 mm | Outer Diameter N/A 4.762 in120.955 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
247BULK | Seal Type N/A | Shaft Size N/A 4.609 in117.069 mm | Outer Diameter N/A 4.887 in124.13 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
247PKG | Seal Type N/A | Shaft Size N/A 4.609 in117.069 mm | Outer Diameter N/A 4.887 in124.13 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
248BULK | Seal Type N/A | Shaft Size N/A 4.734 in120.244 mm | Outer Diameter N/A 5.012 in127.305 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
248PKG | Seal Type N/A | Shaft Size N/A 4.734 in120.244 mm | Outer Diameter N/A 5.012 in127.305 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
249BULK | Seal Type N/A | Shaft Size N/A 4.859 in123.419 mm | Outer Diameter N/A 5.137 in130.48 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
249PKG | Seal Type N/A | Shaft Size N/A 4.859 in123.419 mm | Outer Diameter N/A 5.137 in130.48 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
250BULK | Seal Type N/A | Shaft Size N/A 4.984 in126.594 mm | Outer Diameter N/A 5.262 in133.655 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
250PKG | Seal Type N/A | Shaft Size N/A 4.984 in126.594 mm | Outer Diameter N/A 5.262 in133.655 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
251BULK | Seal Type N/A | Shaft Size N/A 5.109 in129.769 mm | Outer Diameter N/A 5.387 in136.83 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
251PKG | Seal Type N/A | Shaft Size N/A 5.109 in129.769 mm | Outer Diameter N/A 5.387 in136.83 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
252BULK | Seal Type N/A | Shaft Size N/A 5.234 in132.944 mm | Outer Diameter N/A 5.512 in140.005 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
252PKG | Seal Type N/A | Shaft Size N/A 5.234 in132.944 mm | Outer Diameter N/A 5.512 in140.005 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
253BULK | Seal Type N/A | Shaft Size N/A 5.359 in136.119 mm | Outer Diameter N/A 5.637 in143.18 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
253PKG | Seal Type N/A | Shaft Size N/A 5.359 in136.119 mm | Outer Diameter N/A 5.637 in143.18 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
254BULK | Seal Type N/A | Shaft Size N/A 5.484 in139.294 mm | Outer Diameter N/A 5.762 in146.355 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
254PKG | Seal Type N/A | Shaft Size N/A 5.484 in139.294 mm | Outer Diameter N/A 5.762 in146.355 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
255BULK | Seal Type N/A | Shaft Size N/A 5.609 in142.469 mm | Outer Diameter N/A 5.887 in149.53 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |