Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
2526 - 2550 of 4148 | Results Per Page | View | Unit of Measure
« 101 102 103 104 105 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

710771 N/A 79
N/A 2.185 in55.499 mm N/A 3.02 in76.708 mm N/A 0.465 in11.811 mm N/A PTFE N/A
416268 N/A 41
N/A 2.187 in55.55 mm N/A 3.505 in89.027 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
413472 N/A 41
N/A 2.187 in55.55 mm N/A 3.376 in85.75 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
415350 N/A 41
N/A 2.187 in55.55 mm N/A 3.628 in92.151 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
450489 N/A 45
N/A 2.187 in55.55 mm N/A 2.879 in73.127 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
470354 N/A 47
N/A 2.187 in55.55 mm N/A 3.194 in81.128 mm N/A 0.437 in11.1 mm N/A Nitrile N/A
6186 N/A 1L
N/A 2.187 in55.55 mm N/A 3.194 in81.128 mm N/A 0.718 in18.237 mm N/A Leather N/A
471952 N/A 47
N/A 2.187 in55.55 mm N/A 2.839 in72.111 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
472018 N/A 47
N/A 2.187 in55.55 mm N/A 3.005 in76.327 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
472020 N/A 47
N/A 2.187 in55.55 mm N/A 3.13 in79.502 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
472234 N/A 47
N/A 2.187 in55.55 mm N/A 3.001 in76.225 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
473244 N/A 47
N/A 2.187 in55.55 mm N/A 2.879 in73.127 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
473245 N/A 47
N/A 2.187 in55.55 mm N/A 3.256 in82.702 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
473471 N/A 47
N/A 2.187 in55.55 mm N/A 3.066 in77.876 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
6636S N/A 35
N/A 2.187 in55.55 mm N/A 3.194 in81.128 mm N/A 0.687 in12.7 mm N/A Nitrile N/A
476511 N/A 47
N/A 2.187 in55.55 mm N/A 5.124 in130.15 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
412943 N/A 41
N/A 2.187 in55.55 mm N/A 3.355 in85.217 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
5MR71 N/A N/A 2.188 in55.575 mm N/A 3.067 in77.902 mm N/A 0.25 in6.35 mm N/A Felt N/A
710675 N/A 79
N/A 2.197 in55.804 mm N/A 3.03 in76.962 mm N/A 0.394 in10.008 mm N/A Fluoro-Elastomer N/A
4741 N/A 79
N/A 2.2 in55.88 mm N/A 3.028 in76.911 mm N/A 0.422 in10.719 mm N/A Fluoro-Elastomer N/A
710171 N/A 47
N/A 2.2 in55.88 mm N/A 2.809 in71.349 mm N/A 0.3 in7.62 mm N/A Polyacrylate N/A
3553 N/A 284
N/A 2.201 in55.905 mm N/A 2.741 in69.621 mm N/A 0.197 in5.004 mm N/A Nitrile N/A
2286 N/A 74
N/A 2.201 in55.905 mm N/A 3.523 in89.484 mm N/A 0.59 in14.986 mm N/A Nitrile N/A
710578 N/A 48
N/A 2.205 in56.007 mm N/A 2.874 in73 mm N/A 0.413 in10.49 mm N/A Polyacrylate N/A
710463 N/A 32
N/A 2.205 in56.007 mm N/A 2.854 in72.492 mm N/A 0.315 in8.001 mm N/A Nitrile N/A
2526 - 2550 of 4148 | Results Per Page | View | Unit of Measure
« 101 102 103 104 105 »