Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
2776 - 2800 of 4148 | Results Per Page | View | Unit of Measure
« 111 112 113 114 115 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

455655 N/A 45
N/A 2.5 in63.5 mm N/A 4.008 in101.803 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
4250 N/A 74
N/A 2.5 in63.5 mm N/A 3.307 in83.998 mm N/A 0.465 in11.811 mm N/A Nitrile N/A
450519 N/A 45
N/A 2.5 in63.5 mm N/A 3.256 in82.702 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
4525V N/A 72
N/A 2.5 in63.5 mm N/A 4.04 in102.616 mm N/A 0.419 in10.643 mm N/A Fluoro-Elastomer N/A
455001 N/A 45
N/A 2.5 in63.5 mm N/A 3.5480 in90.119 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
470605 N/A 47
N/A 2.5 in63.5 mm N/A 3.376 in85.75 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
471271 N/A 47
N/A 2.5 in63.5 mm N/A 3.256 in82.702 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
471271V N/A 47
N/A 2.5 in63.5 mm N/A 3.256 in82.702 mm N/A 0.375 in9.525 mm N/A Fluoro-Elastomer N/A
472029 N/A 47
N/A 2.5 in63.5 mm N/A 3.194 in81.128 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
473274 N/A 47
N/A 2.5 in63.5 mm N/A 3.433 in87.198 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
473274N N/A 47
N/A 2.5 in63.5 mm N/A 3.433 in87.198 mm N/A 0.375 in9.525 mm N/A Polyacrylate N/A
473476 N/A 47
N/A 2.5 in63.5 mm N/A 3.155 in80.137 mm N/A 0.315 in8.001 mm N/A Polyacrylate N/A
710018 N/A N/A 2.5 in63.5 mm N/A 3.255 in82.677 mm N/A 0.375 in9.525 mm N/A Urethane N/A
710027 N/A N/A 2.5 in63.5 mm N/A 3.005 in76.327 mm N/A 0.313 in7.95 mm N/A Urethane N/A
714670 N/A 47
N/A 2.5 in63.5 mm N/A 3.504 in89.002 mm N/A 0.45 in11.43 mm N/A Polyacrylate N/A
7512SSO N/A 51
N/A 2.5 in63.5 mm N/A 6.1250 in155.575 mm N/A 0.4 in10.16 mm N/A Nitrile N/A
7581H N/A 48
N/A 2.5 in63.5 mm N/A 3.505 in89.027 mm N/A 0.5 in12.7 mm N/A Silicone N/A
80330 N/A 8L
N/A 2.5 in63.5 mm N/A 3.435 in87.249 mm N/A 0.5 in12.7 mm N/A Leather N/A
3136N N/A 47
N/A 2.5 in63.5 mm N/A 4.943 in125.552 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A
39803 N/A FW-H
N/A 2.5 in63.5 mm N/A 3.135 in79.629 mm N/A 0.315 in8.001 mm N/A PTFE N/A
40337S N/A 4S
N/A 2.5 in63.5 mm N/A 3.154 in80.112 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
40555 N/A 4L
N/A 2.5 in63.5 mm N/A 3.005 in76.327 mm N/A 0.25 in6.35 mm N/A Leather N/A
40555S N/A 4S
N/A 2.5 in63.5 mm N/A 3.005 in76.327 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
100727 N/A 74
N/A 2.5 in63.5 mm N/A 4.042 in102.667 mm N/A 0.492 in12.497 mm N/A Fluoro-Elastomer N/A
455079 N/A 45
N/A 2.5 in63.5 mm N/A 3.756 in95.402 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
2776 - 2800 of 4148 | Results Per Page | View | Unit of Measure
« 111 112 113 114 115 »