Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
551 - 600 of 4148 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

204013 N/A 204
N/A 1-1/2 in38.1 mm N/A 2.332 in59.233 mm N/A 0.406 in10.312 mm N/A Nitrile N/A
2194 N/A 88
N/A 1-1/2 in38.1 mm N/A 2.376 in60.35 mm N/A 0.42 in10.668 mm N/A Polyacrylate N/A
41461S N/A 4S
N/A 1-1/2 in38.1 mm N/A 2.627 in66.726 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
240319 N/A 24
N/A 1-1/2 in38.1 mm N/A 2.01 in51.054 mm N/A 0.187 in4.75 mm N/A Nitrile N/A
253099 N/A 25
N/A 1-1/2 in38.1 mm N/A 1.879 in47.727 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
3677 N/A 287
N/A 1-1/2 in38.1 mm N/A 1.993 in50.622 mm N/A 0.285 in7.239 mm N/A Nitrile N/A
42260S N/A 4S
N/A 1-1/2 in38.1 mm N/A 1.942 in49.327 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
450461 N/A 45
N/A 1-1/2 in38.1 mm N/A 2.754 in69.952 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
450523 N/A 45
N/A 1-1/2 in38.1 mm N/A 2.879 in73.127 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
450540 N/A 45
N/A 1-1/2 in38.1 mm N/A 3.194 in81.128 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
450984 N/A 45
N/A 1-1/2 in38.1 mm N/A 2.72 in69.088 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
451857 N/A 45
N/A 1-1/2 in38.1 mm N/A 2.627 in66.726 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
452554N N/A 45
N/A 1-1/2 in38.1 mm N/A 1.987 in50.47 mm N/A 0.437 in11.1 mm N/A Polyacrylate N/A CAD Icon (for items table)
453065 N/A 45
N/A 1-1/2 in38.1 mm N/A 2.258 in57.353 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
470059 N/A 47
N/A 1-1/2 in38.1 mm N/A 2.378 in60.401 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
470077 N/A 47
N/A 1-1/2 in38.1 mm N/A 2.762 in70.155 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
470380 N/A 47
N/A 1-1/2 in38.1 mm N/A 2.378 in60.401 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
470380V N/A 47
N/A 1-1/2 in38.1 mm N/A 2.378 in60.401 mm N/A 0.312 in7.925 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
470394 N/A 47
N/A 1-1/2 in38.1 mm N/A 2.129 in54.077 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
470451 N/A 47
N/A 1-1/2 in38.1 mm N/A 2.066 in52.476 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
470487 N/A 47
N/A 1-1/2 in38.1 mm N/A 2.69 in68.326 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
470487N N/A 47
N/A 1-1/2 in38.1 mm N/A 2.69 in68.326 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A CAD Icon (for items table)
470548 N/A 47
N/A 1-1/2 in38.1 mm N/A 2.254 in57.252 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
470625 N/A 47
N/A 1-1/2 in38.1 mm N/A 2.254 in57.252 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
470625V N/A 47
N/A 1-1/2 in38.1 mm N/A 2.254 in57.252 mm N/A 0.312 in7.925 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
471344 N/A 47
N/A 1-1/2 in38.1 mm N/A 2.445 in62.103 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
474276 N/A 47
N/A 1-1/2 in38.1 mm N/A 1.988 in50.495 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
474276V N/A 47
N/A 1-1/2 in38.1 mm N/A 1.988 in50.495 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
474281 N/A 47
N/A 1-1/2 in38.1 mm N/A 2.763 in70.18 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
6312 N/A 8L
N/A 1-1/2 in38.1 mm N/A 2.187 in55.55 mm N/A 0.5 in12.7 mm N/A Leather N/A
6426 N/A 4L
N/A 1-1/2 in38.1 mm N/A 2.506 in63.652 mm N/A 0.375 in9.525 mm N/A Leather N/A
6545 N/A 21
N/A 1-1/2 in38.1 mm N/A 2.066 in52.476 mm N/A 0.25 in6.35 mm N/A Felt N/A
471820 N/A 47
N/A 1-1/2 in38.1 mm N/A 2.441 in62.001 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
471915 N/A 47
N/A 1-1/2 in38.1 mm N/A 2.839 in72.111 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
471958 N/A 47
N/A 1-1/2 in38.1 mm N/A 3.005 in76.327 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
472189A N/A 47
N/A 1-1/2 in38.1 mm N/A 2.381 in60.477 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
472446 N/A 47
N/A 1-1/2 in38.1 mm N/A 3.155 in80.137 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
472466 N/A 47
N/A 1-1/2 in38.1 mm N/A 2.052 in52.121 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
472554 N/A 47
N/A 1-1/2 in38.1 mm N/A 1.987 in50.47 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
51098 N/A 48
N/A 1-1/2 in38.1 mm N/A 2.506 in63.652 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
5115 N/A 47
N/A 1-1/2 in38.1 mm N/A 2.254 in57.252 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
473227 N/A 47
N/A 1-1/2 in38.1 mm N/A 2.129 in54.077 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
473227V N/A 47
N/A 1-1/2 in38.1 mm N/A 2.129 in54.077 mm N/A 0.312 in7.925 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
473228 N/A 47
N/A 1-1/2 in38.1 mm N/A 2.506 in63.652 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
473228V N/A 47
N/A 1-1/2 in38.1 mm N/A 2.506 in63.652 mm N/A 0.312 in7.925 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
473440 N/A 47
N/A 1-1/2 in38.1 mm N/A 2.754 in69.952 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
6759S N/A 1S
N/A 1-1/2 in38.1 mm N/A 2.001 in50.825 mm N/A 0.531 in13.487 mm N/A Nitrile N/A
480630 N/A 48
N/A 1-1/2 in38.1 mm N/A 2.066 in52.476 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
480844 N/A 48
N/A 1-1/2 in38.1 mm N/A 2.226 in56.54 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
480991 N/A 48
N/A 1-1/2 in38.1 mm N/A 2.066 in52.476 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
551 - 600 of 4148 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »