Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
801 - 850 of 4148 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

472535 N/A 47
N/A 1.125 in28.575 mm N/A 2.537 in64.44 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
472560N N/A 47
N/A 1.125 in28.575 mm N/A 1.565 in39.751 mm N/A 0.25 in6.35 mm N/A Polyacrylate N/A CAD Icon (for items table)
472644 N/A 47
N/A 1.125 in28.575 mm N/A 2.051 in52.095 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
472644V N/A 47
N/A 1.125 in28.575 mm N/A 2.051 in52.095 mm N/A 0.312 in7.925 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
472674 N/A 47
N/A 1.125 in28.575 mm N/A 1.987 in50.47 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
472681 N/A 47
N/A 1.125 in28.575 mm N/A 2.445 in62.103 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
472681V N/A 47
N/A 1.125 in28.575 mm N/A 2.445 in62.103 mm N/A 0.375 in9.525 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
472954 N/A 47
N/A 1.125 in28.575 mm N/A 2.839 in72.111 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
472954V N/A 47
N/A 1.125 in28.575 mm N/A 2.839 in72.111 mm N/A 0.375 in9.525 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
6832S N/A 204
N/A 1.125 in28.575 mm N/A 1.942 in49.327 mm N/A 0.625 in15.875 mm N/A Nitrile N/A
473259 N/A 47
N/A 1.125 in28.575 mm N/A 2.445 in62.103 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
476838 N/A 47
N/A 1.125 in28.575 mm N/A 1.832 in46.533 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
481792 N/A 48
N/A 1.125 in28.575 mm N/A 2.129 in54.077 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
482208 N/A 48
N/A 1.125 in28.575 mm N/A 1.628 in41.351 mm N/A 0.245 in6.223 mm N/A Nitrile N/A CAD Icon (for items table)
50151S N/A 5S
N/A 1.125 in28.575 mm N/A 1.565 in39.751 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
710285 N/A 32
N/A 1.125 in28.575 mm N/A 1.634 in41.504 mm N/A 0.313 in7.95 mm N/A Nitrile N/A CAD Icon (for items table)
312140 N/A 31
N/A 1.125 in28.575 mm N/A 1.506 in38.252 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
313842 N/A 31
N/A 1.125 in28.575 mm N/A 1.444 in36.678 mm N/A 0.215 in5.461 mm N/A Nitrile N/A
323133 N/A 32
N/A 1.125 in28.575 mm N/A 1.787 in45.39 mm N/A 0.406 in10.312 mm N/A Nitrile N/A CAD Icon (for items table)
1037 N/A 35
N/A 1.125 in28.575 mm N/A 1.504 in38.202 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
350974 N/A 35
N/A 1.125 in28.575 mm N/A 1.859 in47.219 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
352560 N/A 35
N/A 1.125 in28.575 mm N/A 1.567 in39.802 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
447808 N/A 44
N/A 1.125 in28.575 mm N/A 1.379 in35.0266 mm N/A 0.125 in3.175 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
797722 N/A N/A 1.125 in28.575 mm N/A 2.004 in50.9016 mm N/A 0.25 in6.35 mm N/A N/A
1989 N/A 47
N/A 1.126 in28.6 mm N/A 1.699 in43.155 mm N/A 0.256 in6.502 mm N/A Nitrile N/A CAD Icon (for items table)
710504 N/A 35
N/A 1.142 in29.007 mm N/A 1.474 in37.44 mm N/A 0.197 in5.004 mm N/A Nitrile N/A CAD Icon (for items table)
710460 N/A 32
N/A 1.142 in29 mm N/A 1.722 in43.74 mm N/A 0.315 in8 mm N/A Silicone N/A CAD Icon (for items table)
320595 N/A 32
N/A 1.142 in29 mm N/A 1.7810 in45.23 mm N/A 0.315 in8 mm N/A Silicone N/A CAD Icon (for items table)
450161 N/A 45
N/A 1.156 in29.362 mm N/A 2.004 in50.902 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
250437V N/A 25
N/A 1.156 in29.362 mm N/A 1.58 in40.132 mm N/A 0.312 in7.925 mm N/A Fluoro-Elastomer N/A
450362 N/A 45
N/A 1.156 in29.362 mm N/A 2.129 in54.077 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
450482 N/A 45
N/A 1.156 in29.362 mm N/A 1.832 in46.533 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
470362 N/A 47
N/A 1.156 in29.362 mm N/A 2.129 in54.077 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
474260 N/A 47
N/A 1.156 in29.362 mm N/A 1.69 in42.926 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
471707 N/A 47
N/A 1.156 in29.362 mm N/A 1.756 in44.602 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
471707N N/A 47
N/A 1.156 in29.362 mm N/A 1.756 in44.602 mm N/A 0.312 in7.925 mm N/A Polyacrylate N/A CAD Icon (for items table)
471736 N/A 47
N/A 1.156 in29.362 mm N/A 1.878 in47.701 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
471764 N/A 47
N/A 1.156 in29.362 mm N/A 2.004 in50.902 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
472239 N/A 47
N/A 1.156 in29.362 mm N/A 2.839 in72.111 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
473427 N/A 47
N/A 1.156 in29.362 mm N/A 2.066 in52.476 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
473428 N/A 47
N/A 1.156 in29.362 mm N/A 1.988 in50.495 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
451182 N/A 45
N/A 1.17 in29.72 mm N/A 2.035 in51.689 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
217BULK N/A N/A 1.171 in29.743 mm N/A 1.449 in36.805 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
217PKG N/A N/A 1.171 in29.743 mm N/A 1.449 in36.805 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
217V35 N/A N/A 1.171 in29.743 mm N/A 1.449 in36.805 mm N/A 0.139 in3.531 mm N/A Fluoro-Elastomer N/A
123BULK N/A N/A 1.174 in29.82 mm N/A 1.38 in35.052 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
123PKG N/A N/A 1.174 in29.82 mm N/A 1.38 in35.052 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
483054N N/A 48
N/A 1.175 in29.845 mm N/A 1.832 in46.533 mm N/A 0.312 in7.925 mm N/A Polyacrylate N/A CAD Icon (for items table)
483488 N/A 48
N/A 1.175 in29.845 mm N/A 1.775 in45.085 mm N/A 0.275 in6.985 mm N/A Nitrile N/A CAD Icon (for items table)
025BULK N/A N/A 1.176 in29.87 mm N/A 1.316 in33.426 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
801 - 850 of 4148 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »