Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
51 - 100 of 4148 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

240698 N/A 24
N/A 0.312 in7.925 mm N/A 0.635 in16.129 mm N/A 0.175 in4.445 mm N/A Nitrile N/A
470195 N/A 47
N/A 0.312 in7.925 mm N/A 1.003 in25.476 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
50445 N/A 5L
N/A 0.312 in7.925 mm N/A 1.254 in31.852 mm N/A 0.375 in9.525 mm N/A Leather N/A
350364 N/A 35
N/A 0.312 in7.925 mm N/A 0.756 in19.202 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
712021 N/A N/A 0.313 in7.95 mm N/A 0.753 in19.126 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A
712022 N/A N/A 0.313 in7.95 mm N/A 0.69 in17.526 mm N/A 0.313 in7.95 mm N/A Nitrile N/A
220818 N/A 32
N/A 0.315 in8 mm N/A 0.717 in18.2 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
220860 N/A 35
N/A 0.315 in8 mm N/A 0.638 in16.2 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
6008020 N/A N/A 0.315 in8 mm N/A 0.472 in12 mm N/A 0.079 in2 mm N/A Nitrile N/A
6017025 N/A N/A 0.315 in8 mm N/A 0.866 in22 mm N/A 0.098 in2.5 mm N/A Nitrile N/A
220918 N/A 35
N/A 0.354 in9 mm N/A 0.717 in18.2 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
110BULK N/A N/A 0.362 in9.195 mm N/A 0.568 in14.427 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
110PKG N/A N/A 0.362 in9.195 mm N/A 0.568 in14.427 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
110V35 N/A N/A 0.362 in9.195 mm N/A 0.568 in14.427 mm N/A 0.103 in2.616 mm N/A Fluoro-Elastomer N/A
012BULK N/A N/A 0.364 in9.246 mm N/A 0.504 in12.802 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
012PKG N/A N/A 0.364 in9.246 mm N/A 0.504 in12.802 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
012V35 N/A N/A 0.364 in9.246 mm N/A 0.504 in12.802 mm N/A 0.07 in1.778 mm N/A Fluoro-Elastomer N/A
330385 N/A 33
N/A 0.375 in9.525 mm N/A 0.754 in19.152 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
340385 N/A 34
N/A 0.375 in9.525 mm N/A 0.756 in19.202 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
340827 N/A 34
N/A 0.375 in9.525 mm N/A 0.568 in14.427 mm N/A 0.125 in3.175 mm N/A Nitrile N/A CAD Icon (for items table)
240385 N/A 24
N/A 0.375 in9.525 mm N/A 0.76 in19.304 mm N/A 0.175 in4.445 mm N/A Nitrile N/A
471103 N/A 47
N/A 0.375 in9.525 mm N/A 1.004 in25.502 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
473096 N/A 47
N/A 0.375 in9.525 mm N/A 0.88 in22.352 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
50197S N/A 5S
N/A 0.375 in9.525 mm N/A 1.003 in25.476 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
311189 N/A 31
N/A 0.375 in9.525 mm N/A 0.691 in17.551 mm N/A 0.156 in3.962 mm N/A Nitrile N/A
350156 N/A 35
N/A 0.375 in9.525 mm N/A 0.883 in22.428 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
710781 N/A 32
N/A 0.378 in9.601 mm N/A 0.67 in17.018 mm N/A 0.138 in3.505 mm N/A Nitrile N/A CAD Icon (for items table)
221040 N/A 35
N/A 0.394 in10 mm N/A 0.756 in19.2 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
710762 N/A 32
N/A 0.394 in10 mm N/A 0.717 in18.2 mm N/A 0.197 in5 mm N/A Ethylene-Acrylic N/A CAD Icon (for items table)
710780 N/A 32
N/A 0.394 in10 mm N/A 0.713 in18.1 mm N/A 0.197 in5 mm N/A Polyacrylate N/A CAD Icon (for items table)
6010020 N/A N/A 0.394 in10 mm N/A 0.551 in14 mm N/A 0.079 in2 mm N/A Nitrile N/A
6019025 N/A N/A 0.394 in10 mm N/A 0.945 in24 mm N/A 0.098 in2.5 mm N/A Nitrile N/A
4701N N/A 49
N/A 0.408 in10.363 mm N/A 1.008 in25.603 mm N/A 0.208 in5.283 mm N/A Polyacrylate N/A CAD Icon (for items table)
111BULK N/A N/A 0.424 in10.77 mm N/A 0.630 in16.002 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
111PKG N/A N/A 0.424 in10.77 mm N/A 0.630 in16.002 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
111V35 N/A N/A 0.424 in10.77 mm N/A 0.630 in16.002 mm N/A 0.103 in2.616 mm N/A Fluoro-Elastomer N/A
013BULK N/A N/A 0.426 in10.82 mm N/A 0.566 in14.376 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
013PKG N/A N/A 0.426 in10.82 mm N/A 0.566 in14.376 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
221122 N/A 35
N/A 0.433 in11 mm N/A 0.875 in22.23 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
710545 N/A 31
N/A 0.433 in11 mm N/A 0.754 in19.15 mm N/A 0.197 in5 mm N/A Polyacrylate N/A
240470 N/A 24
N/A 0.437 in11.1 mm N/A 0.885 in22.479 mm N/A 0.175 in4.445 mm N/A Nitrile N/A
470199 N/A 47
N/A 0.437 in11.1 mm N/A 1.003 in25.476 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
474277 N/A 47
N/A 0.437 in11.1 mm N/A 1.128 in28.651 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
472810 N/A 47
N/A 0.437 in11.1 mm N/A 0.88 in22.352 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
6863S N/A 35
N/A 0.437 in11.1 mm N/A 1.007 in25.578 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
343101 N/A 34
N/A 0.437 in11.1 mm N/A 0.633 in16.078 mm N/A 0.125 in3.175 mm N/A Nitrile N/A CAD Icon (for items table)
487512 N/A 48
N/A 0.438 in11.1252 mm N/A 1.003 in25.4762 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710643 N/A N/A 0.463 in11.76 mm N/A 0.744 in18.898 mm N/A 0.232 in5.893 mm N/A Ethylene-Acrylic N/A
470004 N/A 47
N/A 0.468 in11.887 mm N/A 1.126 in28.6 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
320457 N/A 32
N/A 0.472 in11.989 mm N/A 1.006 in25.552 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
51 - 100 of 4148 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »