Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
1051 - 1100 of 4148 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

470503 N/A 47
N/A 1.312 in33.325 mm N/A 2.441 in62.001 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
471904 N/A 47
N/A 1.312 in33.325 mm N/A 2.839 in72.111 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
472826 N/A 47
N/A 1.312 in33.325 mm N/A 2.066 in52.476 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
473210 N/A 47
N/A 1.312 in33.325 mm N/A 2.004 in50.902 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
473211 N/A 47
N/A 1.312 in33.325 mm N/A 2.129 in54.077 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
473212 N/A 47
N/A 1.312 in33.325 mm N/A 2.254 in57.252 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
473213 N/A 47
N/A 1.312 in33.325 mm N/A 2.378 in60.401 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
473421 N/A 47
N/A 1.312 in33.325 mm N/A 2.11 in53.594 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
473422 N/A 47
N/A 1.312 in33.325 mm N/A 1.987 in50.47 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
473423 N/A 47
N/A 1.312 in33.325 mm N/A 1.878 in47.701 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
473812 N/A 47
N/A 1.312 in33.325 mm N/A 2.17 in55.118 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
481834 N/A 48
N/A 1.312 in33.325 mm N/A 2.506 in63.652 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
722108 N/A VRS1
N/A 1.312 in33.325 mm N/A 1.662 in42.215 mm N/A 0.156 in3.962 mm N/A Nitrile N/A
40769S N/A 4S
N/A 1.312 in33.325 mm N/A 2.286 in58.064 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
39904 N/A FF
N/A 1.313 in33.35 mm N/A 1.833 in46.558 mm N/A 0.25 in6.35 mm N/A PTFE N/A
2300 N/A N/A 1.318 in33.477 mm N/A 2.6250 in66.675 mm N/A 7/8 in22.225 mm N/A Nitrile N/A
5131 N/A N/A 1.318 in33.477 mm N/A 2.286 in58.064 mm N/A 0.906 in23.012 mm N/A Nitrile N/A
484058 N/A 48
N/A 1.322 in33.579 mm N/A 2.231 in56.667 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
5124 N/A 48
N/A 1.326 in33.68 mm N/A 2.247 in57.074 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
484054 N/A 48
N/A 1.326 in33.68 mm N/A 2.065 in52.451 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
9161 N/A 48
N/A 1.326 in33.68 mm N/A 2.316 in58.826 mm N/A 0.435 in11.049 mm N/A Nitrile N/A CAD Icon (for items table)
223400 N/A 32
N/A 1.339 in34 mm N/A 1.741 in44.23 mm N/A 0.315 in8 mm N/A Polyacrylate N/A CAD Icon (for items table)
223420 N/A 32
N/A 1.339 in34 mm N/A 1.898 in48.2 mm N/A 0.276 in7 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710109 N/A 40
N/A 1.339 in34 mm N/A 2.484 in63.09 mm N/A 0.354 in9 mm N/A Polyacrylate N/A
710110 N/A 40
N/A 1.339 in34 mm N/A 2.136 in54.25 mm N/A 0.354 in9 mm N/A Polyacrylate N/A
710416 N/A 35
N/A 1.339 in34 mm N/A 1.901 in48.28 mm N/A 0.295 in7.5 mm N/A Nitrile N/A CAD Icon (for items table)
710418 N/A 32
N/A 1.339 in34 mm N/A 2.098 in53.28 mm N/A 0.315 in8 mm N/A Polyacrylate N/A CAD Icon (for items table)
710422 N/A 35
N/A 1.339 in34 mm N/A 2.449 in62.2 mm N/A 0.394 in10 mm N/A Nitrile N/A CAD Icon (for items table)
710870 N/A 40
N/A 1.339 in34 mm N/A 1.898 in48.2 mm N/A 0.315 in8 mm N/A Nitrile N/A
710897 N/A 32
N/A 1.339 in34 mm N/A 2.055 in52.2 mm N/A 0.276 in7 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710704 N/A 40
N/A 1.339 in34 mm N/A 2.213 in56.2 mm N/A 0.335 in8.5 mm N/A Fluoro-Elastomer N/A
450054 N/A 45
N/A 1.343 in34.112 mm N/A 2.378 in60.401 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
473435 N/A 47
N/A 1.343 in34.112 mm N/A 2.11 in53.594 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
473436 N/A 47
N/A 1.343 in34.112 mm N/A 2.129 in54.077 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
483793 N/A 48
N/A 1.343 in34.112 mm N/A 2.445 in62.103 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
8594S N/A 62
N/A 1.35 in34.29 mm N/A 2.575 in65.405 mm N/A 0.706 in17.932 mm N/A Nitrile N/A
710987 N/A N/A 1.358 in34.493 mm N/A 1.632 in41.453 mm N/A 0.354 in8.992 mm N/A Ethylene-Acrylic N/A
710903 N/A 86
N/A 1.358 in34.493 mm N/A 2.459 in62.459 mm N/A 0.354 in8.992 mm N/A Fluoro-Elastomer N/A
710624 N/A 74
N/A 1.358 in34.493 mm N/A 2.287 in58.09 mm N/A 0.394 in10.008 mm N/A Fluoro-Elastomer N/A
220BULK N/A N/A 1.359 in34.519 mm N/A 1.637 in41.58 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
220PKG N/A N/A 1.359 in34.519 mm N/A 1.637 in41.58 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
220V35 N/A N/A 1.359 in34.519 mm N/A 1.637 in41.58 mm N/A 0.139 in3.531 mm N/A Fluoro-Elastomer N/A
8549S N/A N/A 1.36 in34.54 mm N/A 2.3280 in59.131 mm N/A 0.323 in8.204 mm N/A Nitrile N/A
8133S N/A 48
N/A 1.362 in34.595 mm N/A 2.195 in55.753 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
126BULK N/A N/A 1.362 in34.595 mm N/A 1.568 in39.827 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
126PKG N/A N/A 1.362 in34.595 mm N/A 1.568 in39.827 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
028BULK N/A N/A 1.364 in34.646 mm N/A 1.504 in38.202 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
028PKG N/A N/A 1.364 in34.646 mm N/A 1.504 in38.202 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
51322 N/A 5S
N/A 1.365 in34.671 mm N/A 2.085 in52.959 mm N/A 0.435 in11.049 mm N/A Nitrile N/A
9568 N/A 48
N/A 1.365 in34.671 mm N/A 2.379 in60.427 mm N/A 0.435 in11.049 mm N/A Nitrile N/A CAD Icon (for items table)
1051 - 1100 of 4148 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »