Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
1101 - 1150 of 4148 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

9569S N/A 99
N/A 1.365 in34.671 mm N/A 2.264 in57.506 mm N/A 0.435 in11.049 mm N/A Nitrile N/A
3214 N/A 48
N/A 1.365 in34.671 mm N/A 1.96 in49.784 mm N/A 0.435 in11.049 mm N/A Nitrile N/A CAD Icon (for items table)
710773 N/A 32
N/A 1.366 in34.696 mm N/A 1.791 in45.491 mm N/A 0.276 in7.01 mm N/A Polyacrylate N/A CAD Icon (for items table)
43089S N/A 4S
N/A 1.375 in34.925 mm N/A 2.378 in60.401 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
330663 N/A 33
N/A 1.375 in34.925 mm N/A 1.878 in47.701 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
204027 N/A 204
N/A 1.375 in34.925 mm N/A 2.332 in59.233 mm N/A 0.406 in10.312 mm N/A Nitrile N/A
340853 N/A 34
N/A 1.375 in34.925 mm N/A 1.756 in44.602 mm N/A 0.187 in4.75 mm N/A Nitrile N/A CAD Icon (for items table)
39140 N/A 94
N/A 1.375 in34.925 mm N/A 2.129 in54.077 mm N/A 0.375 in9.525 mm N/A PTFE N/A
2443 N/A 25
N/A 1.375 in34.925 mm N/A 1.957 in49.708 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A
2655 N/A 79
N/A 1.375 in34.925 mm N/A 2.254 in57.252 mm N/A 0.405 in10.287 mm N/A Polyacrylate N/A
4638N N/A 47
N/A 1.375 in34.925 mm N/A 1.989 in50.521 mm N/A 0.192 in4.877 mm N/A Polyacrylate N/A CAD Icon (for items table)
42763 N/A 4S
N/A 1.375 in34.925 mm N/A 2.286 in58.064 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
450444 N/A 45
N/A 1.375 in34.925 mm N/A 2.506 in63.652 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
450452 N/A 45
N/A 1.375 in34.925 mm N/A 2.839 in72.111 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
450456 N/A 45
N/A 1.375 in34.925 mm N/A 2.72 in69.088 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
450463 N/A 45
N/A 1.375 in34.925 mm N/A 2.754 in69.952 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
450492 N/A 45
N/A 1.375 in34.925 mm N/A 3.355 in85.217 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
450516 N/A 45
N/A 1.375 in34.925 mm N/A 3.13 in79.502 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
450776 N/A 45
N/A 1.375 in34.925 mm N/A 2.69 in68.326 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
4529N N/A 68
N/A 1.375 in34.925 mm N/A 2.052 in52.121 mm N/A 0.33 in8.382 mm N/A Polyacrylate N/A
4532N N/A 93
N/A 1.375 in34.925 mm N/A 3.549 in90.15 mm N/A 0.397 in10.084 mm N/A Polyacrylate N/A
470055N N/A 47
N/A 1.375 in34.925 mm N/A 2.378 in60.401 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A CAD Icon (for items table)
470135 N/A 47
N/A 1.375 in34.925 mm N/A 2.129 in54.077 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
470169 N/A 47
N/A 1.375 in34.925 mm N/A 2.254 in57.252 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
470403 N/A 47
N/A 1.375 in34.925 mm N/A 2.066 in52.476 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
470774 N/A 47
N/A 1.375 in34.925 mm N/A 2.066 in52.476 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
470774V N/A 47
N/A 1.375 in34.925 mm N/A 2.066 in52.476 mm N/A 0.375 in9.525 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
470950 N/A 47
N/A 1.375 in34.925 mm N/A 2.441 in62.001 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
470989 N/A 47
N/A 1.375 in34.925 mm N/A 3.005 in76.327 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
471105 N/A 47
N/A 1.375 in34.925 mm N/A 2.879 in73.127 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
471192 N/A 47
N/A 1.375 in34.925 mm N/A 2.129 in54.077 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
471192V N/A 47
N/A 1.375 in34.925 mm N/A 2.129 in54.077 mm N/A 0.312 in7.925 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
471268N N/A 47
N/A 1.375 in34.925 mm N/A 2.004 in50.902 mm N/A 0.375 in9.525 mm N/A Polyacrylate N/A CAD Icon (for items table)
471276 N/A 47
N/A 1.375 in34.925 mm N/A 2.445 in62.103 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
471276V N/A 47
N/A 1.375 in34.925 mm N/A 2.445 in62.103 mm N/A 0.375 in9.525 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
471379 N/A 47
N/A 1.375 in34.925 mm N/A 3.154 in80.112 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
5872S N/A 45
N/A 1.375 in34.925 mm N/A 2.004 in50.902 mm N/A 0.32 in8.128 mm N/A Nitrile N/A CAD Icon (for items table)
6200 N/A 9L
N/A 1.375 in34.925 mm N/A 2.252 in57.201 mm N/A 1.062 in26.975 mm N/A Leather N/A
6241S N/A 48
N/A 1.375 in34.925 mm N/A 2.441 in62.001 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
471835 N/A 47
N/A 1.375 in34.925 mm N/A 2.506 in63.652 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
471847N N/A 47
N/A 1.375 in34.925 mm N/A 2.565 in65.151 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A CAD Icon (for items table)
472258 N/A 47
N/A 1.375 in34.925 mm N/A 2.004 in50.902 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
472258V N/A 47
N/A 1.375 in34.925 mm N/A 2.004 in50.902 mm N/A 0.312 in7.925 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
472287 N/A 47
N/A 1.375 in34.925 mm N/A 2.11 in53.594 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
472354 N/A 47
N/A 1.375 in34.925 mm N/A 1.878 in47.701 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
472354V N/A 47
N/A 1.375 in34.925 mm N/A 1.878 in47.701 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
472642 N/A 47
N/A 1.375 in34.925 mm N/A 2.051 in52.095 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
472642V N/A 47
N/A 1.375 in34.925 mm N/A 2.051 in52.095 mm N/A 0.312 in7.925 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
472658 N/A 47
N/A 1.375 in34.925 mm N/A 2.839 in72.111 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
472843 N/A 47
N/A 1.375 in34.925 mm N/A 2.627 in66.726 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
1101 - 1150 of 4148 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »