Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
1151 - 1200 of 4148 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

473197 N/A 47
N/A 1.375 in34.925 mm N/A 2.839 in72.111 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
473214 N/A 47
N/A 1.375 in34.925 mm N/A 2.254 in57.252 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
473214V N/A 47
N/A 1.375 in34.925 mm N/A 2.254 in57.252 mm N/A 0.312 in7.925 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
473215 N/A 47
N/A 1.375 in34.925 mm N/A 2.378 in60.401 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
473258 N/A 47
N/A 1.375 in34.925 mm N/A 2.565 in65.151 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
6597S N/A 34
N/A 1.375 in34.925 mm N/A 1.837 in46.66 mm N/A 0.187 in4.75 mm N/A Nitrile N/A CAD Icon (for items table)
6668S N/A 33
N/A 1.375 in34.925 mm N/A 1.878 in47.701 mm N/A 0.187 in4.75 mm N/A Nitrile N/A
6760S N/A 35
N/A 1.375 in34.925 mm N/A 2.072 in52.629 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
480403H N/A 48
N/A 1.375 in34.925 mm N/A 2.066 in52.476 mm N/A 0.437 in11.1 mm N/A Silicone N/A CAD Icon (for items table)
480570 N/A 48
N/A 1.375 in34.925 mm N/A 2.004 in50.902 mm N/A 0.328 in8.331 mm N/A Nitrile N/A CAD Icon (for items table)
482163 N/A 48
N/A 1.375 in34.925 mm N/A 1.987 in50.47 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
482163N N/A 48
N/A 1.375 in34.925 mm N/A 1.987 in50.47 mm N/A 0.312 in7.925 mm N/A Polyacrylate N/A CAD Icon (for items table)
482576N N/A 48
N/A 1.375 in34.925 mm N/A 2.129 in54.077 mm N/A 0.375 in9.525 mm N/A Polyacrylate N/A CAD Icon (for items table)
484156V N/A 48
N/A 1.375 in34.925 mm N/A 1.879 in47.727 mm N/A 0.24 in6.096 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
50395S N/A 5S
N/A 1.375 in34.925 mm N/A 1.878 in47.701 mm N/A 0.437 in11.1 mm N/A Nitrile N/A
710489 N/A 74
N/A 1.375 in34.925 mm N/A 2.225 in56.515 mm N/A 0.602 in15.291 mm N/A Fluoro-Elastomer N/A
714655 N/A 48
N/A 1.375 in34.925 mm N/A 1.989 in50.521 mm N/A 0.252 in6.401 mm N/A Polyacrylate N/A CAD Icon (for items table)
7245 N/A 4L
N/A 1.375 in34.925 mm N/A 2.506 in63.652 mm N/A 0.25 in6.35 mm N/A Leather N/A
7495S N/A 61
N/A 1.375 in34.925 mm N/A 2.254 in57.252 mm N/A 0.713 in18.11 mm N/A Nitrile N/A
8676S N/A 54
N/A 1.375 in34.925 mm N/A 4.582 in116.383 mm N/A 0.259 in6.579 mm N/A Nitrile N/A
9344S N/A 54
N/A 1.375 in34.925 mm N/A 4.582 in116.383 mm N/A 0.259 in6.579 mm N/A Nitrile N/A
3116N N/A 71
N/A 1.375 in34.925 mm N/A 2.378 in60.401 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A
323125 N/A 32
N/A 1.375 in34.925 mm N/A 2.723 in69.164 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
323138 N/A 32
N/A 1.375 in34.925 mm N/A 1.834 in46.584 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
40169S N/A 4S
N/A 1.375 in34.925 mm N/A 2.254 in57.252 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
40395 N/A 4L
N/A 1.375 in34.925 mm N/A 1.878 in47.701 mm N/A 0.25 in6.35 mm N/A Leather N/A
40395S N/A 4S
N/A 1.375 in34.925 mm N/A 1.879 in47.727 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
40522S N/A 4S
N/A 1.375 in34.925 mm N/A 2.004 in50.902 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
1097N N/A 33
N/A 1.375 in34.925 mm N/A 1.951 in49.555 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
352354 N/A 32
N/A 1.375 in34.925 mm N/A 1.88 in47.752 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
352355 N/A 35
N/A 1.375 in34.925 mm N/A 1.88 in47.752 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
487509 N/A 48
N/A 1.375 in34.925 mm N/A 2.11 in53.594 mm N/A 0.313 in7.9502 mm N/A Polyacrylate N/A CAD Icon (for items table)
710668 N/A 40
N/A 1.376 in34.95 mm N/A 2.567 in65.202 mm N/A 0.398 in10.109 mm N/A Fluoro-Elastomer N/A
710683 N/A 85
N/A 1.376 in34.95 mm N/A 2.754 in69.952 mm N/A 0.394 in10.008 mm N/A Fluoro-Elastomer N/A
710692 N/A 40
N/A 1.376 in34.95 mm N/A 2.252 in57.201 mm N/A 0.402 in10.211 mm N/A Fluoro-Elastomer N/A
4613N N/A 57
N/A 1.377 in34.976 mm N/A 2.881 in73.177 mm N/A 0.693 in17.602 mm N/A Polyacrylate N/A
4614N N/A 87
N/A 1.377 in34.976 mm N/A 2.167 in55.042 mm N/A 0.354 in8.992 mm N/A Polyacrylate N/A
3543 N/A 57
N/A 1.378 in35.001 mm N/A 2.167 in55.042 mm N/A 0.425 in10.795 mm N/A Silicone N/A
710096 N/A 74
N/A 1.378 in35.001 mm N/A 2.246 in57.048 mm N/A 0.764 in19.406 mm N/A Polyacrylate N/A
710864 N/A 74
N/A 1.378 in35.001 mm N/A 2.59 in65.786 mm N/A 0.512 in13.005 mm N/A Nitrile N/A
7687S N/A 35
N/A 1.378 in35.001 mm N/A 2.513 in63.83 mm N/A 0.435 in11.049 mm N/A Nitrile N/A CAD Icon (for items table)
1987 N/A 33
N/A 1.378 in35 mm N/A 1.937 in49.2 mm N/A 0.236 in6 mm N/A Polyacrylate N/A
2007N N/A N/A 1.378 in35 mm N/A 2.217 in56.3 mm N/A 0.354 in9 mm N/A Nitrile N/A
223510 N/A 35
N/A 1.378 in35 mm N/A 1.859 in47.23 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
223520 N/A 35
N/A 1.378 in35 mm N/A 1.978 in50.24 mm N/A 0.315 in8 mm N/A Nitrile N/A CAD Icon (for items table)
223535 N/A 33
N/A 1.378 in35 mm N/A 2.052 in52.13 mm N/A 0.315 in8 mm N/A Nitrile N/A
223540 N/A 40
N/A 1.378 in35 mm N/A 2.183 in55.45 mm N/A 0.354 in9 mm N/A Polyacrylate N/A
223542 N/A 32
N/A 1.378 in35 mm N/A 2.174 in55.23 mm N/A 0.433 in11 mm N/A Polyacrylate N/A CAD Icon (for items table)
223543 N/A 32
N/A 1.378 in35 mm N/A 2.215 in56.27 mm N/A 0.394 in10 mm N/A Nitrile N/A CAD Icon (for items table)
223550 N/A 45
N/A 1.378 in35 mm N/A 2.287 in58.1 mm N/A 0.394 in10 mm N/A Nitrile N/A CAD Icon (for items table)
1151 - 1200 of 4148 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »