Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
1251 - 1300 of 4148 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

4040N N/A 32
N/A 1.378 in35 mm N/A 2.113 in53.67 mm N/A 0.305 in7.75 mm N/A Polyacrylate N/A CAD Icon (for items table)
1108 N/A 32
N/A 1.378 in35 mm N/A 1.906 in48.4 mm N/A 0.276 in7 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
1147 N/A 40
N/A 1.378 in35 mm N/A 3.003 in76.28 mm N/A 0.354 in9 mm N/A Polyacrylate N/A
1172 N/A 32
N/A 1.378 in35 mm N/A 1.866 in47.4 mm N/A 0.276 in7 mm N/A Silicone N/A CAD Icon (for items table)
1173 N/A 40
N/A 1.378 in35 mm N/A 2.648 in67.27 mm N/A 0.472 in12 mm N/A Polyacrylate N/A
1215N N/A N/A 1.378 in35 mm N/A 1.9 in48.25 mm N/A 0.551 in14 mm N/A Polyacrylate N/A
3771 N/A 35
N/A 1.378 in35 mm N/A 1.982 in50.34 mm N/A 0.276 in7 mm N/A Silicone N/A CAD Icon (for items table)
1940 N/A 88
N/A 1.378 in35 mm N/A 1.961 in49.8 mm N/A 0.433 in11 mm N/A Polyacrylate N/A
6035030 N/A N/A 1.378 in35 mm N/A 1.614 in41 mm N/A 0.118 in3 mm N/A Nitrile N/A
710429 N/A 87
N/A 1.38 in35.05 mm N/A 2.291 in58.191 mm N/A 3/4 in19.05 mm N/A Fluoro-Elastomer N/A
470672 N/A 47
N/A 1.399 in35.535 mm N/A 2.254 in57.252 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
4795V N/A 74
N/A 1.399 in35.535 mm N/A 2.7500 in69.850 mm N/A 0.31 in7.874 mm N/A Fluoro-Elastomer N/A
710166 N/A 74
N/A 1.399 in35.535 mm N/A 2.294 in58.268 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
8660L N/A 5L
N/A 1.399 in35.535 mm N/A 2.296 in58.318 mm N/A 0.5 in12.7 mm N/A Leather N/A
8660S N/A 48
N/A 1.399 in35.535 mm N/A 2.296 in58.318 mm N/A 0.46 in11.684 mm N/A Nitrile N/A CAD Icon (for items table)
4857 N/A 86
N/A 1.4 in35.56 mm N/A 2.288 in58.115 mm N/A 0.547 in13.894 mm N/A Fluoro-Elastomer N/A
50126 N/A 5L
N/A 1.406 in35.712 mm N/A 2.129 in54.077 mm N/A 0.437 in11.1 mm N/A Leather N/A
321417N N/A 32
N/A 1.417 in35.992 mm N/A 1.961 in49.809 mm N/A 0.276 in7.01 mm N/A Polyacrylate N/A CAD Icon (for items table)
1965 N/A 48
N/A 1.417 in36 mm N/A 2.37 in60.2 mm N/A 0.315 in8 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
2003N N/A 47
N/A 1.417 in36 mm N/A 2.169 in55.09 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
223601 N/A 35
N/A 1.417 in36 mm N/A 1.858 in47.2 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
223602 N/A 32
N/A 1.417 in36 mm N/A 1.94 in49.28 mm N/A 0.276 in7 mm N/A Silicone N/A CAD Icon (for items table)
223605 N/A 47
N/A 1.417 in36 mm N/A 1.972 in50.08 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
223608 N/A 32
N/A 1.417 in36 mm N/A 2.055 in52.2 mm N/A 0.394 in10 mm N/A Nitrile N/A CAD Icon (for items table)
474288 N/A 47
N/A 1.417 in36 mm N/A 2.295 in58.3 mm N/A 0.315 in8 mm N/A Nitrile N/A CAD Icon (for items table)
710057 N/A 48
N/A 1.417 in36 mm N/A 2.567 in65.2 mm N/A 0.315 in8 mm N/A Nitrile N/A CAD Icon (for items table)
710152 N/A 69
N/A 1.417 in36 mm N/A 2.528 in64.2 mm N/A 0.433 in11 mm N/A Nitrile N/A
710592 N/A 87
N/A 1.417 in36 mm N/A 2.646 in67.2 mm N/A 0.472 in12 mm N/A Fluoro-Elastomer N/A
710252 N/A 32
N/A 1.417 in36 mm N/A 1.741 in44.23 mm N/A 0.197 in5 mm N/A Nitrile N/A CAD Icon (for items table)
710343 N/A 33
N/A 1.417 in36 mm N/A 1.815 in46.1 mm N/A 0.354 in9 mm N/A Nitrile N/A
710479 N/A 65
N/A 1.417 in36 mm N/A 2.178 in55.32 mm N/A 0.433 in11 mm N/A Nitrile N/A
710709 N/A 87
N/A 1.417 in36 mm N/A 2.409 in61.2 mm N/A 0.394 in10 mm N/A Ethylene-Acrylic N/A
6036030 N/A N/A 1.417 in36 mm N/A 1.654 in42 mm N/A 0.118 in3 mm N/A Nitrile N/A
221BULK N/A N/A 1.421 in36.093 mm N/A 1.699 in43.155 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
221PKG N/A N/A 1.421 in36.093 mm N/A 1.699 in43.155 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
221V35 N/A N/A 1.421 in36.093 mm N/A 1.699 in43.155 mm N/A 0.139 in3.531 mm N/A Fluoro-Elastomer N/A
127BULK N/A N/A 1.424 in36.17 mm N/A 1.63 in41.402 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
127PKG N/A N/A 1.424 in36.17 mm N/A 1.63 in41.402 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
3395 N/A 47
N/A 1.437 in36.5 mm N/A 2.066 in52.476 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
470062 N/A 47
N/A 1.437 in36.5 mm N/A 2.441 in62.001 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
470808 N/A 47
N/A 1.437 in36.5 mm N/A 2.754 in69.952 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
471405 N/A 47
N/A 1.437 in36.5 mm N/A 3.005 in76.327 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
474264 N/A 47
N/A 1.437 in36.5 mm N/A 2.441 in62.001 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
471862 N/A 47
N/A 1.437 in36.5 mm N/A 2.69 in68.326 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
472655 N/A 47
N/A 1.437 in36.5 mm N/A 2.316 in58.826 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
473016 N/A 47
N/A 1.437 in36.5 mm N/A 2.254 in57.252 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
473224 N/A 47
N/A 1.437 in36.5 mm N/A 2.129 in54.077 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
473225 N/A 47
N/A 1.437 in36.5 mm N/A 2.378 in60.401 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
473226 N/A 47
N/A 1.437 in36.5 mm N/A 2.506 in63.652 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
473437 N/A 47
N/A 1.437 in36.5 mm N/A 2.627 in66.726 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
1251 - 1300 of 4148 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »