Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
1301 - 1350 of 4148 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

710611 N/A 32
N/A 1.437 in36.5 mm N/A 1.992 in50.597 mm N/A 0.276 in7.01 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
340930 N/A 34
N/A 1.437 in36.5 mm N/A 2.006 in50.952 mm N/A 0.125 in3.175 mm N/A Nitrile N/A CAD Icon (for items table)
3394 N/A 32
N/A 1.44 in36.58 mm N/A 2.075 in52.705 mm N/A 0.315 in8.001 mm N/A Silicone N/A CAD Icon (for items table)
223750 N/A 32
N/A 1.457 in37 mm N/A 1.978 in50.25 mm N/A 0.236 in6 mm N/A Polyacrylate N/A CAD Icon (for items table)
4989 N/A N/A 1.457 in37 mm N/A 2.451 in62.26 mm N/A 0.551 in14 mm N/A Nitrile N/A
710985 N/A 40
N/A 1.457 in37 mm N/A 2.409 in61.2 mm N/A 0.472 in12 mm N/A Polyacrylate N/A
710228 N/A 40
N/A 1.457 in37 mm N/A 2.45 in62.23 mm N/A 0.394 in10 mm N/A Nitrile N/A
710259 N/A 32
N/A 1.457 in37 mm N/A 2.213 in56.2 mm N/A 0.492 in12.5 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710353 N/A 66
N/A 1.457 in37 mm N/A 2.287 in58.1 mm N/A 0.394 in10 mm N/A Nitrile N/A
710355 N/A 32
N/A 1.457 in37 mm N/A 1.996 in5.7 mm N/A 0.276 in7 mm N/A Polyacrylate N/A CAD Icon (for items table)
710807 N/A 32
N/A 1.457 in37 mm N/A 2.134 in54.2 mm N/A 0.472 in12 mm N/A Polyacrylate N/A CAD Icon (for items table)
710913 N/A 40
N/A 1.457 in37 mm N/A 2.213 in56.2 mm N/A 0.315 in8 mm N/A Polyacrylate N/A
710662 N/A 85
N/A 1.457 in37 mm N/A 3.094 in78.6 mm N/A 0.433 in11 mm N/A Fluoro-Elastomer N/A
473438 N/A 47
N/A 1.468 in37.287 mm N/A 2.379 in60.427 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
473439 N/A 47
N/A 1.468 in37.287 mm N/A 2.441 in62.001 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
710566 N/A 79
N/A 1.47 in37.34 mm N/A 2.92 in74.168 mm N/A 0.383 in9.728 mm N/A Nitrile N/A
325BULK N/A N/A 1.475 in37.465 mm N/A 1.895 in48.133 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
325PKG N/A N/A 1.475 in37.465 mm N/A 1.895 in48.133 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
325V35 N/A N/A 1.475 in37.465 mm N/A 1.895 in48.133 mm N/A 0.21 in5.334 mm N/A Fluoro-Elastomer N/A
710688 N/A N/A 1.476 in37.49 mm N/A 2.961 in75.209 mm N/A 0.571 in14.503 mm N/A Nitrile N/A
710304 N/A 49
N/A 1.479 in37.567 mm N/A 2.567 in65.202 mm N/A 0.47 in11.938 mm N/A Nitrile N/A CAD Icon (for items table)
710531 N/A 32
N/A 1.48 in37.59 mm N/A 1.941 in49.301 mm N/A 0.295 in7.493 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
50468 N/A 5L
N/A 1.484 in37.694 mm N/A 2.258 in57.353 mm N/A 0.312 in7.925 mm N/A Leather N/A
710441 N/A 79
N/A 1.484 in37.694 mm N/A 2.388 in60.655 mm N/A 0.433 in10.998 mm N/A Polyacrylate N/A
40468 N/A 4L
N/A 1.484 in37.694 mm N/A 2.258 in57.353 mm N/A 0.25 in6.35 mm N/A Leather N/A
222BULK N/A N/A 1.484 in37.694 mm N/A 1.762 in44.755 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
222PKG N/A N/A 1.484 in37.694 mm N/A 1.762 in44.755 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
222V35 N/A N/A 1.484 in37.694 mm N/A 1.762 in44.755 mm N/A 0.139 in3.531 mm N/A Fluoro-Elastomer N/A
128BULK N/A N/A 1.487 in37.77 mm N/A 1.693 in43.002 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
128PKG N/A N/A 1.487 in37.77 mm N/A 1.693 in43.002 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
029BULK N/A N/A 1.489 in37.821 mm N/A 1.629 in41.377 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
029PKG N/A N/A 1.489 in37.821 mm N/A 1.629 in41.377 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
8597S N/A 48
N/A 1.491 in37.871 mm N/A 2.195 in55.753 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
3357 N/A 283
N/A 1.496 in37.998 mm N/A 2.053 in52.146 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
482415 N/A 48
N/A 1.496 in37.998 mm N/A 2.063 in52.4 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
2009 N/A N/A 1.496 in38 mm N/A 2.485 in63.12 mm N/A 0.394 in10 mm N/A Polyacrylate N/A
223800 N/A 32
N/A 1.496 in38 mm N/A 1.9800 in50.28 mm N/A 0.413 in10.5 mm N/A Polyacrylate N/A CAD Icon (for items table)
223801 N/A 32
N/A 1.496 in38 mm N/A 1.9800 in50.28 mm N/A 0.236 in6 mm N/A Nitrile N/A CAD Icon (for items table)
223802 N/A 32
N/A 1.496 in38 mm N/A 1.977 in50.22 mm N/A 0.315 in8 mm N/A Polyacrylate N/A CAD Icon (for items table)
223805 N/A 25
N/A 1.496 in38 mm N/A 1.854 in47.1 mm N/A 0.276 in7 mm N/A Nitrile N/A
223822 N/A 32
N/A 1.496 in38 mm N/A 2.098 in53.3 mm N/A 0.315 in8 mm N/A Nitrile N/A CAD Icon (for items table)
223830 N/A 32
N/A 1.496 in38 mm N/A 2.176 in55.28 mm N/A 0.315 in8 mm N/A Polyacrylate N/A CAD Icon (for items table)
223831 N/A 32
N/A 1.496 in38 mm N/A 2.175 in55.25 mm N/A 0.354 in9 mm N/A Polyacrylate N/A CAD Icon (for items table)
223840 N/A 47
N/A 1.496 in38 mm N/A 2.288 in58.11 mm N/A 0.315 in8 mm N/A Nitrile N/A CAD Icon (for items table)
223842 N/A 48
N/A 1.496 in38 mm N/A 2.288 in58.11 mm N/A 0.315 in8 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
223843 N/A 35
N/A 1.496 in38 mm N/A 2.376 in60.35 mm N/A 0.315 in8 mm N/A Nitrile N/A CAD Icon (for items table)
239146 N/A 48
N/A 1.496 in38 mm N/A 2.138 in54.3 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
710139 N/A 40
N/A 1.496 in38 mm N/A 2.294 in58.27 mm N/A 0.394 in10 mm N/A Polyacrylate N/A
710594 N/A 40
N/A 1.496 in38 mm N/A 2.567 in65.21 mm N/A 0.394 in10 mm N/A Polyacrylate N/A
710613 N/A 32
N/A 1.496 in38 mm N/A 1.977 in50.22 mm N/A 0.315 in8 mm N/A Polyacrylate N/A CAD Icon (for items table)
1301 - 1350 of 4148 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »