Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
1351 - 1400 of 4148 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

710989 N/A 40
N/A 1.496 in38 mm N/A 2.961 in75.2 mm N/A 0.315 in8 mm N/A Polyacrylate N/A
710247 N/A 62
N/A 1.496 in38 mm N/A 1.937 in49.2 mm N/A 0.315 in8 mm N/A Polyacrylate N/A
710309 N/A 40
N/A 1.496 in38 mm N/A 2.055 in52.2 mm N/A 0.236 in6 mm N/A Nitrile N/A
710319 N/A 47
N/A 1.496 in38 mm N/A 2.287 in58.1 mm N/A 0.433 in11 mm N/A Nitrile N/A CAD Icon (for items table)
710823 N/A 40
N/A 1.496 in38 mm N/A 2.921 in74.2 mm N/A 0.433 in11 mm N/A Fluoro-Elastomer N/A
710834 N/A 41
N/A 1.496 in38 mm N/A 1.976 in50.2 mm N/A 0.276 in7 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710918 N/A N/A 1.496 in38 mm N/A 1.976 in50.2 mm N/A 0.866 in22 mm N/A Polyacrylate N/A
710509 N/A 74
N/A 1.496 in38 mm N/A 2.371 in60.22 mm N/A 0.433 in11 mm N/A Nitrile N/A
710524 N/A 48
N/A 1.496 in38 mm N/A 2.176 in55.28 mm N/A 0.315 in8 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710619 N/A 32
N/A 1.496 in38 mm N/A 2.291 in58.2 mm N/A 0.394 in10 mm N/A Ethylene-Acrylic N/A CAD Icon (for items table)
710642 N/A 32
N/A 1.496 in38 mm N/A 2.055 in52.2 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
710711 N/A 32
N/A 1.496 in38 mm N/A 1.976 in50.2 mm N/A 0.248 in6.3 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710713 N/A 32
N/A 1.496 in38 mm N/A 3.354 in85.2 mm N/A 0.394 in10 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710715 N/A 40
N/A 1.496 in38 mm N/A 2.488 in63.2 mm N/A 0.354 in9 mm N/A Polyacrylate N/A
710716 N/A 40
N/A 1.496 in38 mm N/A 2.134 in54.2 mm N/A 0.354 in9 mm N/A Polyacrylate N/A
710721 N/A 40
N/A 1.496 in38 mm N/A 2.449 in62.2 mm N/A 0.354 in9 mm N/A Polyacrylate N/A
710737 N/A 32
N/A 1.496 in38 mm N/A 2.961 in75.2 mm N/A 0.394 in10 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
321416 N/A 32
N/A 1.496 in38 mm N/A 2.055 in52.2 mm N/A 0.276 in7 mm N/A Polyacrylate N/A CAD Icon (for items table)
39875 N/A N/A 1.496 in38 mm N/A 2.13 in54.1 mm N/A 0.984 in25 mm N/A PTFE N/A
1038 N/A 32
N/A 1.496 in38 mm N/A 2.335 in59.3 mm N/A 0.354 in9 mm N/A Polyacrylate N/A CAD Icon (for items table)
1120 N/A 32
N/A 1.496 in38 mm N/A 2.098 in53.3 mm N/A 0.276 in7 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
1174 N/A 32
N/A 1.496 in38 mm N/A 2.057 in52.25 mm N/A 0.335 in8.5 mm N/A Nitrile N/A CAD Icon (for items table)
1175 N/A 32
N/A 1.496 in38 mm N/A 2.293 in58.25 mm N/A 0.433 in11 mm N/A Nitrile N/A CAD Icon (for items table)
1176 N/A N/A 1.496 in38 mm N/A 2.57 in65.27 mm N/A 0.472 in12 mm N/A Polyacrylate N/A
1177 N/A 32
N/A 1.496 in38 mm N/A 2.924 in74.27 mm N/A 0.433 in11 mm N/A Polyacrylate N/A CAD Icon (for items table)
1196 N/A 47
N/A 1.496 in38 mm N/A 2.057 in52.25 mm N/A 0.236 in6 mm N/A Nitrile N/A CAD Icon (for items table)
6038030 N/A N/A 1.496 in38 mm N/A 1.732 in44 mm N/A 0.118 in3 mm N/A Nitrile N/A
6038040 N/A N/A 1.496 in38 mm N/A 1.811 in46 mm N/A 0.157 in4 mm N/A Nitrile N/A
4583 N/A 86
N/A 1.502 in38.151 mm N/A 2.381 in60.477 mm N/A 0.374 in9.5 mm N/A Polyacrylate N/A
4530 N/A 96
N/A 1.502 in38.151 mm N/A 2.132 in54.153 mm N/A 0.492 in12.497 mm N/A Polyacrylate N/A
710760 N/A N/A 1.502 in38.151 mm N/A 2.144 in54.458 mm N/A 0.488 in12.395 mm N/A Polyacrylate N/A
4370N N/A 88
N/A 1.503 in38.176 mm N/A 2.383 in60.528 mm N/A 0.42 in10.668 mm N/A Polyacrylate N/A
4934 N/A 79
N/A 1.503 in38.176 mm N/A 2.379 in60.427 mm N/A 0.374 in9.5 mm N/A Polyacrylate N/A
710691 N/A 40
N/A 1.504 in38.202 mm N/A 2.381 in60.477 mm N/A 0.362 in9.195 mm N/A Fluoro-Elastomer N/A
710605 N/A 32
N/A 1.512 in38.405 mm N/A 2.337 in59.36 mm N/A 0.339 in8.611 mm N/A PTFE N/A CAD Icon (for items table)
710233 N/A 32
N/A 1.516 in38.506 mm N/A 2.096 in53.238 mm N/A 0.315 in8.001 mm N/A Polyacrylate N/A CAD Icon (for items table)
710318 N/A 32
N/A 1.516 in38.506 mm N/A 2.291 in58.191 mm N/A 0.433 in10.998 mm N/A Polyacrylate N/A CAD Icon (for items table)
710859 N/A 32
N/A 1.516 in38.506 mm N/A 1.996 in50.698 mm N/A 0.295 in7.493 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
711009 N/A N/A 1.516 in38.5 mm N/A N/A 0.394 in10 mm N/A Polyacrylate N/A
710532 N/A 75
N/A 1.521 in38.633 mm N/A 2.66 in67.564 mm N/A 0.425 in10.795 mm N/A Polyacrylate N/A
710547 N/A 75
N/A 1.521 in38.633 mm N/A 2.669 in67.793 mm N/A 0.445 in11.303 mm N/A Nitrile N/A
8610 N/A 74
N/A 1.521 in38.633 mm N/A 2.66 in67.564 mm N/A 0.424 in10.77 mm N/A Nitrile N/A
8611N N/A 74
N/A 1.521 in38.633 mm N/A 2.66 in67.564 mm N/A 0.594 in15.088 mm N/A Nitrile N/A
8940S N/A 48
N/A 1.523 in38.684 mm N/A 2.718 in69.037 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
452222 N/A 45
N/A 1.531 in38.887 mm N/A 2.378 in60.401 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
472222 N/A 47
N/A 1.531 in38.887 mm N/A 2.379 in60.427 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
710673 N/A 32
N/A 1.532 in38.913 mm N/A 3.146 in79.908 mm N/A 0.315 in8.001 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710451 N/A 32
N/A 1.535 in38.989 mm N/A 2.098 in53.289 mm N/A 0.315 in8.001 mm N/A Polyacrylate N/A CAD Icon (for items table)
1126 N/A 25
N/A 1.535 in38.989 mm N/A 1.998 in50.749 mm N/A 0.335 in8.509 mm N/A Nitrile N/A
710118 N/A 40
N/A 1.535 in39 mm N/A 2.335 in59.3 mm N/A 0.433 in11 mm N/A Nitrile N/A
1351 - 1400 of 4148 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »