Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
1401 - 1450 of 4148 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

710120 N/A 35
N/A 1.535 in39 mm N/A 1.9800 in50.29 mm N/A 0.433 in11 mm N/A Polyacrylate N/A CAD Icon (for items table)
710122 N/A 40
N/A 1.535 in39 mm N/A 2.252 in57.2 mm N/A 0.591 in15 mm N/A Polyacrylate N/A
710123 N/A 40
N/A 1.535 in39 mm N/A 2.252 in57.2 mm N/A 0.433 in11 mm N/A Polyacrylate N/A
710214 N/A 40
N/A 1.535 in39 mm N/A 2.334 in59.28 mm N/A 0.472 in12 mm N/A Polyacrylate N/A
710582 N/A 32
N/A 1.535 in39 mm N/A 2.488 in63.2 mm N/A 0.339 in8.6 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710338 N/A 66
N/A 1.535 in39 mm N/A 2.051 in52.1 mm N/A 0.236 in6 mm N/A Nitrile N/A
710404 N/A 49
N/A 1.535 in39 mm N/A 2.13 in54.1 mm N/A 0.236 in6 mm N/A Nitrile N/A CAD Icon (for items table)
710921 N/A 40
N/A 1.535 in39 mm N/A 3.236 in82.2 mm N/A 0.512 in13 mm N/A Polyacrylate N/A
710922 N/A 40
N/A 1.535 in39 mm N/A 2.37 in60.2 mm N/A 0.406 in10.3 mm N/A Polyacrylate N/A
710486 N/A 32
N/A 1.535 in39 mm N/A 2.8440 in72.24 mm N/A 0.315 in8 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710632 N/A 40
N/A 1.535 in39 mm N/A 2.335 in59.32 mm N/A 0.315 in8 mm N/A Polyacrylate N/A
710738 N/A 40
N/A 1.535 in39 mm N/A 2.488 in63.2 mm N/A 0.413 in10.5 mm N/A Fluoro-Elastomer N/A
710772 N/A 40
N/A 1.535 in39 mm N/A 2.213 in56.2 mm N/A 0.315 in8 mm N/A Polyacrylate N/A
324204 N/A 32
N/A 1.535 in39 mm N/A 2.259 in57.38 mm N/A 0.38 in9.65 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
129BULK N/A N/A 1.549 in39.345 mm N/A 1.755 in44.577 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
129PKG N/A N/A 1.549 in39.345 mm N/A 1.755 in44.577 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
8695S N/A 47
N/A 1.55 in39.37 mm N/A 2.69 in68.326 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
4434V N/A 86
N/A 1.552 in39.421 mm N/A 3.166 in80.416 mm N/A 0.567 in14.402 mm N/A Fluoro-Elastomer N/A
4244 N/A 72
N/A 1.552 in39.421 mm N/A 2.402 in61.011 mm N/A 0.415 in10.541 mm N/A Nitrile N/A
5778V N/A 72
N/A 1.552 in39.421 mm N/A 3.165 in80.391 mm N/A 0.645 in16.383 mm N/A Fluoro-Elastomer N/A
472635 N/A 47
N/A 1.552 in39.421 mm N/A 2.506 in63.652 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
5778 N/A 72
N/A 1.552 in39.421 mm N/A 3.165 in80.391 mm N/A 0.645 in16.383 mm N/A Polyacrylate N/A
4941V N/A 74
N/A 1.552 in39.421 mm N/A 3.165 in80.391 mm N/A 0.608 in15.443 mm N/A Fluoro-Elastomer N/A
710046 N/A 86
N/A 1.552 in39.421 mm N/A 2.452 in62.281 mm N/A 3.934 in99.924 mm N/A Nitrile N/A
710461 N/A 72
N/A 1.552 in39.421 mm N/A 3.165 in80.391 mm N/A 0.63 in16.002 mm N/A Fluoro-Elastomer N/A
710482 N/A 86
N/A 1.552 in39.421 mm N/A 3.165 in80.391 mm N/A 0.546 in13.868 mm N/A Fluoro-Elastomer N/A
711552 N/A 47
N/A 1.552 in39.421 mm N/A 2.506 in63.652 mm N/A 0.312 in7.925 mm N/A Polyacrylate N/A CAD Icon (for items table)
710657 N/A 86
N/A 1.552 in39.421 mm N/A 2.452 in62.281 mm N/A 0.394 in10.008 mm N/A Polyacrylate N/A
2506 N/A 79
N/A 1.558 in39.573 mm N/A 2.376 in60.35 mm N/A 0.35 in8.89 mm N/A Nitrile N/A
8935S N/A 79
N/A 1.558 in39.573 mm N/A 2.254 in57.252 mm N/A 0.437 in11.1 mm N/A Nitrile N/A
710712 N/A 74
N/A 1.561 in39.649 mm N/A 2.57 in65.278 mm N/A 0.314 in7.976 mm N/A Fluoro-Elastomer N/A
200640 N/A 200E
N/A 1.562 in39.675 mm N/A 2.621 in66.573 mm N/A 0.285 in7.239 mm N/A Nitrile N/A
450143 N/A 45
N/A 1.562 in39.675 mm N/A 2.565 in65.151 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
450185 N/A 45
N/A 1.562 in39.675 mm N/A 2.506 in63.652 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
450185V N/A 45
N/A 1.562 in39.675 mm N/A 2.506 in63.652 mm N/A 0.5 in12.7 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
450273 N/A 45
N/A 1.562 in39.675 mm N/A 2.762 in70.155 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
330749V N/A 33
N/A 1.562 in39.675 mm N/A 2.066 in52.476 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A
200887 N/A 200E
N/A 1.562 in39.675 mm N/A 2.257 in57.328 mm N/A 0.29 in7.366 mm N/A Nitrile N/A
340927 N/A 34
N/A 1.562 in39.675 mm N/A 2.102 in53.391 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
39711 N/A FW-H
N/A 1.562 in39.675 mm N/A 2.129 in54.077 mm N/A 0.375 in9.525 mm N/A PTFE N/A
450803 N/A 45
N/A 1.562 in39.675 mm N/A 2.72 in69.088 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
470064 N/A 47
N/A 1.562 in39.675 mm N/A 2.441 in62.001 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
470682 N/A 47
N/A 1.562 in39.675 mm N/A 2.627 in66.726 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
471316 N/A 47
N/A 1.562 in39.675 mm N/A 2.69 in68.326 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
5796 N/A 201
N/A 1.562 in39.675 mm N/A 2.69 in68.326 mm N/A 0.375 in9.525 mm N/A Leather N/A
6336S N/A 26
N/A 1.562 in39.675 mm N/A 2.701 in68.605 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
471821 N/A 47
N/A 1.562 in39.675 mm N/A 2.441 in62.001 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
471827 N/A 47
N/A 1.562 in39.675 mm N/A 2.445 in62.103 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
472213 N/A 47
N/A 1.562 in39.675 mm N/A 2.254 in57.252 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
472299 N/A 47
N/A 1.562 in39.675 mm N/A 2.378 in60.401 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
1401 - 1450 of 4148 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »