Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
1501 - 1550 of 4148 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

710250 N/A 91
N/A 1.575 in40 mm N/A 2.764 in7.2 mm N/A 0.571 in14.5 mm N/A Polyacrylate N/A
710284 N/A 90
N/A 1.575 in40 mm N/A 2.091 in53.1 mm N/A 0.984 in25 mm N/A Polyacrylate N/A
710287 N/A 32
N/A 1.575 in40 mm N/A 2.134 in54.2 mm N/A 0.394 in10 mm N/A Polyacrylate N/A CAD Icon (for items table)
710300 N/A 47
N/A 1.575 in40 mm N/A 2.173 in55.2 mm N/A 0.354 in9 mm N/A Nitrile N/A CAD Icon (for items table)
710308 N/A 32
N/A 1.575 in40 mm N/A 2.055 in52.2 mm N/A 0.236 in6 mm N/A Polyacrylate N/A CAD Icon (for items table)
710311 N/A 25
N/A 1.575 in40 mm N/A 2.13 in54.1 mm N/A 0.276 in7 mm N/A Nitrile N/A
710326 N/A 66
N/A 1.575 in40 mm N/A 2.524 in64.1 mm N/A 0.472 in12 mm N/A Nitrile N/A
710432 N/A 32
N/A 1.575 in40 mm N/A 2.252 in57.2 mm N/A 0.394 in10 mm N/A Nitrile N/A CAD Icon (for items table)
710444 N/A 32
N/A 1.575 in40 mm N/A 2.134 in54.2 mm N/A 0.236 in6 mm N/A Nitrile N/A CAD Icon (for items table)
710798 N/A 40
N/A 1.575 in40 mm N/A 2.173 in55.2 mm N/A 0.295 in7.5 mm N/A Polyacrylate N/A
710808 N/A N/A 1.575 in40 mm N/A 2.169 in55.1 mm N/A 0.472 in12 mm N/A Polyacrylate N/A
710839 N/A 40
N/A 1.575 in40 mm N/A 2.843 in72.2 mm N/A 0.394 in10 mm N/A Fluoro-Elastomer N/A
710889 N/A 74
N/A 1.575 in40 mm N/A 2.567 in65.2 mm N/A 0.256 in6.5 mm N/A Fluoro-Elastomer N/A
710898 N/A 32
N/A 1.575 in40 mm N/A 3 in76.2 mm N/A 0.276 in7 mm N/A Polyacrylate N/A CAD Icon (for items table)
710966 N/A 32
N/A 1.575 in40 mm N/A 2.528 in64.2 mm N/A 0.315 in8 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710967 N/A N/A 1.575 in40 mm N/A 2.37 in60.2 mm N/A 0.472 in12 mm N/A Polyacrylate N/A
710491 N/A 32
N/A 1.575 in40 mm N/A 2.724 in69.2 mm N/A 0.531 in13.5 mm N/A Polyacrylate N/A CAD Icon (for items table)
710505 N/A 32
N/A 1.575 in40 mm N/A 2.293 in58.24 mm N/A 0.236 in6 mm N/A Nitrile N/A CAD Icon (for items table)
710512 N/A 40
N/A 1.575 in40 mm N/A 2.291 in58.2 mm N/A 0.335 in8.5 mm N/A Polyacrylate N/A
710523 N/A 40
N/A 1.575 in40 mm N/A 2.843 in72.2 mm N/A 0.433 in11 mm N/A Nitrile N/A
710539 N/A 32
N/A 1.575 in40 mm N/A 2.367 in60.12 mm N/A 0.217 in5.5 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710540 N/A 57
N/A 1.575 in40 mm N/A 2.209 in56.12 mm N/A 0.394 in10 mm N/A Polyacrylate N/A
710548 N/A 32
N/A 1.575 in40 mm N/A 2.724 in69.2 mm N/A 0.606 in15 mm N/A Nitrile N/A CAD Icon (for items table)
712011 N/A 32
N/A 1.575 in40 mm N/A 2.961 in75.2 mm N/A 0.472 in12 mm N/A Nitrile N/A CAD Icon (for items table)
712551 N/A 32
N/A 1.575 in40 mm N/A 2.215 in56.26 mm N/A 0.394 in10 mm N/A Nitrile N/A CAD Icon (for items table)
710670 N/A 40
N/A 1.575 in40 mm N/A 2.961 in75.2 mm N/A 0.433 in11 mm N/A Polyacrylate N/A
710677 N/A 32
N/A 1.575 in40 mm N/A 2.291 in58.2 mm N/A 0.354 in9 mm N/A Ethylene-Acrylic N/A CAD Icon (for items table)
710678 N/A 32
N/A 1.575 in40 mm N/A 2.291 in58.2 mm N/A 0.315 in8 mm N/A Ethylene-Acrylic N/A CAD Icon (for items table)
710686 N/A 40
N/A 1.575 in40 mm N/A 2.724 in69.2 mm N/A 0.531 in13.5 mm N/A Nitrile N/A
710687 N/A N/A 1.575 in40 mm N/A 2.957 in75.1 mm N/A 0.591 in15 mm N/A Polyacrylate N/A
710689 N/A 32
N/A 1.575 in40 mm N/A 2.291 in58.2 mm N/A 0.433 in11 mm N/A Polyacrylate N/A CAD Icon (for items table)
710717 N/A 32
N/A 1.575 in40 mm N/A 2.173 in55.2 mm N/A 0.289 in7.33 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710727 N/A 40
N/A 1.575 in40 mm N/A 2.528 in64.2 mm N/A 0.394 in10 mm N/A Polyacrylate N/A
710731 N/A 40
N/A 1.575 in40 mm N/A 2.528 in64.2 mm N/A 0.354 in9 mm N/A Polyacrylate N/A
710733 N/A 40
N/A 1.575 in40 mm N/A 2.528 in64.2 mm N/A 0.315 in8 mm N/A Polyacrylate N/A
710770 N/A 32
N/A 1.575 in40 mm N/A 2.449 in62.2 mm N/A 0.433 in11 mm N/A Polyacrylate N/A CAD Icon (for items table)
710776 N/A 32
N/A 1.575 in40 mm N/A 2.961 in75.2 mm N/A 0.394 in10 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710797 N/A 74
N/A 1.575 in40 mm N/A 2.291 in58.2 mm N/A 0.441 in11.2 mm N/A Polyacrylate N/A
1036 N/A 40
N/A 1.575 in40 mm N/A 3.002 in76.25 mm N/A 0.354 in9 mm N/A Nitrile N/A
1146 N/A 32
N/A 1.575 in40 mm N/A 3.003 in76.28 mm N/A 0.492 in12.5 mm N/A Polyacrylate N/A CAD Icon (for items table)
1213N N/A 47
N/A 1.575 in40 mm N/A 2.13 in54.1 mm N/A 0.217 in5.5 mm N/A Polyacrylate N/A CAD Icon (for items table)
1216N N/A 74
N/A 1.575 in40 mm N/A 2.524 in64.1 mm N/A 0.394 in10 mm N/A Polyacrylate N/A
1217 N/A 35
N/A 1.575 in40 mm N/A 2.058 in52.28 mm N/A 0.354 in9 mm N/A Polyacrylate N/A CAD Icon (for items table)
3459 N/A 74
N/A 1.575 in40 mm N/A 2.289 in58.14 mm N/A 0.354 in9 mm N/A Polyacrylate N/A
350572 N/A 35
N/A 1.575 in40 mm N/A 2.848 in72.35 mm N/A 0.276 in7 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
450666 N/A 45
N/A 1.578 in40.081 mm N/A 2.412 in61.265 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
450065 N/A 45
N/A 1.593 in40.462 mm N/A 2.441 in62.001 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
450274 N/A 45
N/A 1.593 in40.462 mm N/A 2.762 in70.155 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
451469 N/A 45
N/A 1.593 in40.462 mm N/A 2.627 in66.726 mm N/A 0.34 in8.636 mm N/A Nitrile N/A CAD Icon (for items table)
482253 N/A 48
N/A 1.593 in40.462 mm N/A 2.506 in63.652 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
1501 - 1550 of 4148 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »