Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
776 - 800 of 4148 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

203003 N/A 203
N/A 1.125 in28.575 mm N/A 1.942 in49.327 mm N/A 0.562 in14.275 mm N/A Nitrile N/A
203020 N/A 203
N/A 1.125 in28.575 mm N/A 1.785 in45.339 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
204020 N/A 204
N/A 1.125 in28.575 mm N/A 1.785 in45.339 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
204505 N/A 204
N/A 1.125 in28.575 mm N/A 1.785 in45.339 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
205004 N/A 205
N/A 1.125 in28.575 mm N/A 1.942 in49.327 mm N/A 0.625 in15.875 mm N/A Felt N/A
340815 N/A 34
N/A 1.125 in28.575 mm N/A 1.505 in38.227 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
340835 N/A 34
N/A 1.125 in28.575 mm N/A 1.381 in35.077 mm N/A 0.125 in3.175 mm N/A Nitrile N/A
240151 N/A 24
N/A 1.125 in28.575 mm N/A 1.572 in39.929 mm N/A 0.187 in4.75 mm N/A Nitrile N/A
3638 N/A 48
N/A 1.125 in28.575 mm N/A 1.628 in41.351 mm N/A 0.19 in4.826 mm N/A Polyacrylate N/A
470045 N/A 47
N/A 1.125 in28.575 mm N/A 1.832 in46.533 mm N/A 0.437 in11.1 mm N/A Nitrile N/A
450430 N/A 45
N/A 1.125 in28.575 mm N/A 2.879 in73.127 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
450604 N/A 45
N/A 1.125 in28.575 mm N/A 2.254 in57.252 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
470189 N/A 47
N/A 1.125 in28.575 mm N/A 1.756 in44.602 mm N/A 0.437 in11.1 mm N/A Nitrile N/A
470236 N/A 47
N/A 1.125 in28.575 mm N/A 1.878 in47.701 mm N/A 0.437 in11.1 mm N/A Nitrile N/A
470241 N/A 47
N/A 1.125 in28.575 mm N/A 2.066 in52.476 mm N/A 0.437 in11.1 mm N/A Nitrile N/A
471652 N/A 47
N/A 1.125 in28.575 mm N/A 1.628 in41.351 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
471652V N/A 47
N/A 1.125 in28.575 mm N/A 1.628 in41.351 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A
470712 N/A 47
N/A 1.125 in28.575 mm N/A 1.878 in47.701 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
470712V N/A 47
N/A 1.125 in28.575 mm N/A 1.878 in47.701 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A
471692 N/A 47
N/A 1.125 in28.575 mm N/A 1.756 in44.602 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
471692V N/A 47
N/A 1.125 in28.575 mm N/A 1.756 in44.602 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A
471747 N/A 47
N/A 1.125 in28.575 mm N/A 1.987 in50.47 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
471763 N/A 47
N/A 1.125 in28.575 mm N/A 2.004 in50.902 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
471763V N/A 47
N/A 1.125 in28.575 mm N/A 2.004 in50.902 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A
471785 N/A 47
N/A 1.125 in28.575 mm N/A 2.066 in52.476 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
776 - 800 of 4148 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »