Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
1551 - 1600 of 4148 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

710140 N/A 32
N/A 1.594 in40.488 mm N/A 2.293 in58.242 mm N/A 0.315 in8.001 mm N/A Nitrile N/A CAD Icon (for items table)
480581 N/A 48
N/A 1.594 in40.488 mm N/A 2.129 in54.077 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
710436 N/A 35
N/A 1.594 in40.488 mm N/A 2.075 in52.705 mm N/A 0.236 in5.994 mm N/A Polyacrylate N/A CAD Icon (for items table)
710736 N/A 75
N/A 1.594 in40.488 mm N/A 3.157 in80.188 mm N/A 0.394 in10.008 mm N/A Polyacrylate N/A
4764 N/A 86
N/A 1.598 in40.589 mm N/A 2.483 in63.068 mm N/A 0.42 in10.668 mm N/A Polyacrylate N/A
4765 N/A 79
N/A 1.598 in40.589 mm N/A 2.483 in63.068 mm N/A 0.35 in8.89 mm N/A Fluoro-Elastomer N/A
326V35 N/A N/A 1.6 in40.64 mm N/A 2.02 in51.308 mm N/A 0.21 in5.334 mm N/A Fluoro-Elastomer N/A
326BULK N/A N/A 1.6 in40.64 mm N/A 2.02 in51.308 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
326PKG N/A N/A 1.6 in40.64 mm N/A 2.02 in51.308 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
4674N N/A N/A 1.605 in40.767 mm N/A 2.804 in71.222 mm N/A 0.364 in9.246 mm N/A Polyacrylate N/A
714679 N/A 90
N/A 1.605 in40.767 mm N/A 2.565 in65.151 mm N/A 0.369 in9.373 mm N/A Polyacrylate N/A
2658V N/A 75
N/A 1.609 in40.869 mm N/A 2.441 in62.001 mm N/A 0.3 in7.62 mm N/A Fluoro-Elastomer N/A
223BULK N/A N/A 1.609 in40.869 mm N/A 1.887 in47.93 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
223PKG N/A N/A 1.609 in40.869 mm N/A 1.887 in47.93 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
6283S N/A 26
N/A 1.61 in40.89 mm N/A 2.531 in64.287 mm N/A 0.3 in7.62 mm N/A Nitrile N/A
130BULK N/A N/A 1.612 in40.945 mm N/A 1.818 in46.177 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
130PKG N/A N/A 1.612 in40.945 mm N/A 1.818 in46.177 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
710535 N/A 32
N/A 1.614 in40.996 mm N/A 2.44 in61.976 mm N/A 0.299 in7.595 mm N/A Polyacrylate N/A CAD Icon (for items table)
710541 N/A 86
N/A 1.614 in40.996 mm N/A 2.36 in59.944 mm N/A 0.425 in10.795 mm N/A Polyacrylate N/A
710114 N/A 98
N/A 1.614 in41 mm N/A 2.327 in59.1 mm N/A 0.394 in10 mm N/A Polyacrylate N/A
710141 N/A 40
N/A 1.614 in41 mm N/A 2.409 in61.2 mm N/A 0.315 in8 mm N/A Polyacrylate N/A
710978 N/A N/A 1.614 in41 mm N/A 2.409 in61.2 mm N/A 0.315 in8 mm N/A Polyacrylate N/A
710979 N/A 74
N/A 1.614 in41 mm N/A 2.409 in61.2 mm N/A 0.319 in8.1 mm N/A Fluoro-Elastomer N/A
710220 N/A 32
N/A 1.614 in41 mm N/A 2.45 in62.23 mm N/A 0.354 in9 mm N/A Polyacrylate N/A CAD Icon (for items table)
710402 N/A 32
N/A 1.614 in41 mm N/A 2.685 in68.2 mm N/A 0.512 in13 mm N/A Nitrile N/A CAD Icon (for items table)
710926 N/A N/A 1.614 in41 mm N/A 3.713 in94.3 mm N/A 0.945 in24 mm N/A Fluoro-Elastomer N/A
710497 N/A 32
N/A 1.614 in41 mm N/A 2.407 in61.14 mm N/A 0.63 in16 mm N/A Polyacrylate N/A CAD Icon (for items table)
711181 N/A 32
N/A 1.614 in41 mm N/A 2.21 in56.13 mm N/A 0.276 in7 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710697 N/A 40
N/A 1.614 in41 mm N/A 2.921 in74.2 mm N/A 0.433 in11 mm N/A Polyacrylate N/A
710747 N/A 40
N/A 1.614 in41 mm N/A 2.407 in61.14 mm N/A 0.354 in9 mm N/A Fluoro-Elastomer N/A
1180 N/A 32
N/A 1.614 in41 mm N/A 2.177 in55.29 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
1950 N/A 41
N/A 1.614 in41 mm N/A 2.096 in53.25 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
030BULK N/A N/A 1.614 in40.996 mm N/A 1.754 in44.552 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
030PKG N/A N/A 1.614 in40.996 mm N/A 1.754 in44.552 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
6041040 N/A N/A 1.614 in41 mm N/A 1.929 in49 mm N/A 0.157 in4 mm N/A Nitrile N/A
4762N N/A 74
N/A 1.618 in41.097 mm N/A 2.849 in72.365 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A
8477S N/A 48
N/A 1.618 in41.097 mm N/A 2.535 in64.389 mm N/A 3/4 in19.05 mm N/A Nitrile N/A CAD Icon (for items table)
8835L N/A 33
N/A 1.618 in41.097 mm N/A 2.579 in65.507 mm N/A 0.46 in11.684 mm N/A Leather N/A
8835S N/A 33
N/A 1.618 in41.097 mm N/A 2.579 in65.507 mm N/A 0.46 in11.684 mm N/A Nitrile N/A
410358N N/A 41
N/A 1.625 in41.275 mm N/A 2.378 in60.401 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A CAD Icon (for items table)
1999 N/A 48
N/A 1.625 in41.275 mm N/A 2.255 in57.277 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
450066 N/A 45
N/A 1.625 in41.275 mm N/A 2.441 in62.001 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
450069 N/A 45
N/A 1.625 in41.275 mm N/A 2.627 in66.726 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
450078 N/A 45
N/A 1.625 in41.275 mm N/A 2.879 in73.127 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
450194 N/A 45
N/A 1.625 in41.275 mm N/A 2.506 in63.652 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
450275 N/A 45
N/A 1.625 in41.275 mm N/A 2.762 in70.155 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
450335 N/A 45
N/A 1.625 in41.275 mm N/A 3.066 in77.876 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
200641 N/A 200E
N/A 1.625 in41.275 mm N/A 2.467 in62.662 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
204017 N/A 204
N/A 1.625 in41.275 mm N/A 2.332 in59.233 mm N/A 0.406 in10.312 mm N/A Nitrile N/A
204500 N/A 4S
N/A 1.625 in41.275 mm N/A 2.566 in65.176 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
1551 - 1600 of 4148 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »