Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
1601 - 1650 of 4148 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

205017 N/A 205
N/A 1.625 in41.275 mm N/A 2.332 in59.233 mm N/A 0.406 in10.312 mm N/A Felt N/A
414268 N/A 41
N/A 1.625 in41.275 mm N/A 3.004 in76.302 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
291099 N/A 29
N/A 1.625 in41.275 mm N/A 2.566 in65.176 mm N/A 0.375 in9.525 mm N/A Felt N/A
471419 N/A 47
N/A 1.625 in41.275 mm N/A 2.441 in62.001 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
450415 N/A 45
N/A 1.625 in41.275 mm N/A 3.001 in76.225 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
450467 N/A 45
N/A 1.625 in41.275 mm N/A 3.256 in82.702 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
450539 N/A 45
N/A 1.625 in41.275 mm N/A 3.005 in76.327 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
450819 N/A 45
N/A 1.625 in41.275 mm N/A 2.839 in72.111 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
453341 N/A 45
N/A 1.625 in41.275 mm N/A 2.378 in60.401 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
470066 N/A 47
N/A 1.625 in41.275 mm N/A 2.441 in62.001 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
470358 N/A 47
N/A 1.625 in41.275 mm N/A 2.378 in60.401 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
474274 N/A 47
N/A 1.625 in41.275 mm N/A 2.754 in69.952 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
471829 N/A 47
N/A 1.625 in41.275 mm N/A 2.445 in62.103 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
472419 N/A 47
N/A 1.625 in41.275 mm N/A 2.12 in53.848 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
473010 N/A 47
N/A 1.625 in41.275 mm N/A 2.506 in63.652 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
473010N N/A 47
N/A 1.625 in41.275 mm N/A 2.506 in63.652 mm N/A 0.312 in7.925 mm N/A Polyacrylate N/A CAD Icon (for items table)
473010V N/A 47
N/A 1.625 in41.275 mm N/A 2.506 in63.652 mm N/A 0.312 in7.925 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
473117 N/A 47
N/A 1.625 in41.275 mm N/A 2.332 in59.233 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
5727 N/A 205
N/A 1.625 in41.275 mm N/A 2.727 in69.266 mm N/A 0.406 in10.312 mm N/A Felt N/A
473230 N/A 47
N/A 1.625 in41.275 mm N/A 2.254 in57.252 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
473231 N/A 47
N/A 1.625 in41.275 mm N/A 2.378 in60.401 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
473231V N/A 47
N/A 1.625 in41.275 mm N/A 2.378 in60.401 mm N/A 0.312 in7.925 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
473232 N/A 47
N/A 1.625 in41.275 mm N/A 2.627 in66.726 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
473367 N/A 47
N/A 1.625 in41.275 mm N/A 2.441 in62.001 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
473367V N/A 47
N/A 1.625 in41.275 mm N/A 2.441 in62.001 mm N/A 0.312 in7.925 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
473443 N/A 47
N/A 1.625 in41.275 mm N/A 2.754 in69.952 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
473444 N/A 47
N/A 1.625 in41.275 mm N/A 2.879 in73.127 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
473444V N/A 47
N/A 1.625 in41.275 mm N/A 2.879 in73.127 mm N/A 0.375 in9.525 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
473694 N/A 47
N/A 1.625 in41.275 mm N/A 2.004 in50.902 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
474216 N/A 47
N/A 1.625 in41.275 mm N/A 2.565 in65.151 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
4763S N/A N/A 1.625 in41.275 mm N/A 2.566 in65.176 mm N/A 0.437 in11.1 mm N/A Nitrile N/A
481181 N/A 48
N/A 1.625 in41.275 mm N/A 2.129 in54.077 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
481181N N/A 48
N/A 1.625 in41.275 mm N/A 2.129 in54.077 mm N/A 0.25 in6.35 mm N/A Polyacrylate N/A CAD Icon (for items table)
481864 N/A 48
N/A 1.625 in41.275 mm N/A 2.69 in68.326 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
483230V N/A 48
N/A 1.625 in41.275 mm N/A 2.254 in57.252 mm N/A 0.312 in7.925 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
483367V N/A 48
N/A 1.625 in41.275 mm N/A 2.441 in62.001 mm N/A 0.312 in7.925 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
50568 N/A 5S
N/A 1.625 in41.275 mm N/A 2.629 in66.777 mm N/A 0.5 in12.7 mm N/A PTFE N/A
50569 N/A 5S
N/A 1.625 in41.275 mm N/A 2.629 in66.777 mm N/A 0.5 in12.7 mm N/A PTFE N/A
710204 N/A 48
N/A 1.625 in41.275 mm N/A 2.286 in58.064 mm N/A 0.313 in7.95 mm N/A Nitrile N/A CAD Icon (for items table)
710403 N/A N/A 1.625 in41.275 mm N/A 2.444 in62.078 mm N/A 0.472 in11.989 mm N/A Nitrile N/A
710659 N/A 66
N/A 1.625 in41.275 mm N/A 2.446 in62.128 mm N/A 0.417 in10.592 mm N/A Fluoro-Elastomer N/A
40286 N/A 4L
N/A 1.625 in41.275 mm N/A 2.754 in69.952 mm N/A 0.25 in6.35 mm N/A Leather N/A
40568S N/A 4S
N/A 1.625 in41.275 mm N/A 2.629 in66.777 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
710202 N/A 30
N/A 1.628 in41.351 mm N/A 2.131 in54.127 mm N/A 0.342 in8.687 mm N/A Nitrile N/A
710241 N/A 68
N/A 1.628 in41.351 mm N/A 2.282 in57.963 mm N/A 0.343 in8.712 mm N/A Nitrile N/A
8620N N/A 47
N/A 1.645 in41.783 mm N/A 2.66 in67.564 mm N/A 0.406 in10.312 mm N/A Polyacrylate N/A CAD Icon (for items table)
710102 N/A 74
N/A 1.65 in41.91 mm N/A 2.414 in61.316 mm N/A 0.361 in9.169 mm N/A Nitrile N/A
710701 N/A N/A 1.65 in41.91 mm N/A 2.638 in67.005 mm N/A 0.963 in24.46 mm N/A Polyacrylate N/A
P710701 N/A 286
N/A 1.65 in41.91 mm N/A 2.638 in67.005 mm N/A 0.963 in24.46 mm N/A Polyacrylate N/A
3083 N/A 48
N/A 1.65 in41.91 mm N/A 2.336 in59.334 mm N/A 0.768 in19.507 mm N/A Silicone N/A CAD Icon (for items table)
1601 - 1650 of 4148 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »