Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
1701 - 1750 of 4148 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

452086 N/A 45
N/A 1.67 in42.42 mm N/A 2.69 in68.326 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
2012V N/A 32
N/A 1.673 in42.494 mm N/A 2.157 in54.788 mm N/A 0.236 in5.994 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
4099 N/A 287
N/A 1.673 in42.494 mm N/A 2.166 in55.016 mm N/A 0.285 in7.239 mm N/A Nitrile N/A
131BULK N/A N/A 1.674 in42.52 mm N/A 1.88 in47.752 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
131PKG N/A N/A 1.674 in42.52 mm N/A 1.88 in47.752 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
2465 N/A 79
N/A 1.68 in42.67 mm N/A 2.506 in63.652 mm N/A 0.421 in10.693 mm N/A Nitrile N/A
710549 N/A 74
N/A 1.682 in42.723 mm N/A 2.668 in67.767 mm N/A 0.383 in9.728 mm N/A Fluoro-Elastomer N/A
710431 N/A 79
N/A 1.684 in42.774 mm N/A 2.504 in63.602 mm N/A 0.433 in10.998 mm N/A Nitrile N/A
710802 N/A 32
N/A 1.684 in42.774 mm N/A 2.499 in63.475 mm N/A 0.433 in10.998 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
4981V N/A 79
N/A 1.685 in42.799 mm N/A 2.506 in63.652 mm N/A 0.421 in10.693 mm N/A Fluoro-Elastomer N/A
7300S N/A 79
N/A 1.685 in42.799 mm N/A 2.506 in63.652 mm N/A 0.421 in10.693 mm N/A Polyacrylate N/A
440265 N/A 44
N/A 1.687 in42.85 mm N/A 2.627 in66.726 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
450154 N/A 45
N/A 1.687 in42.85 mm N/A 2.506 in63.652 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
200886 N/A 200E
N/A 1.687 in42.85 mm N/A 2.725 in69.215 mm N/A 0.29 in7.366 mm N/A Nitrile N/A
203008 N/A 203
N/A 1.687 in42.85 mm N/A 2.332 in59.233 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
204008 N/A 204
N/A 1.687 in42.85 mm N/A 2.332 in59.233 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
2146 N/A N/A 1.687 in42.85 mm N/A 2.579 in65.507 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
353141 N/A 35
N/A 1.687 in42.85 mm N/A 2.285 in58.039 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
450533 N/A 45
N/A 1.687 in42.85 mm N/A 3.194 in81.128 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
450765 N/A 45
N/A 1.687 in42.85 mm N/A 2.72 in69.088 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
470074 N/A 47
N/A 1.687 in42.85 mm N/A 2.69 in68.326 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
470086 N/A 47
N/A 1.687 in42.85 mm N/A 3.066 in77.876 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
470460 N/A 47
N/A 1.687 in42.85 mm N/A 2.565 in65.151 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
470596 N/A 47
N/A 1.687 in42.85 mm N/A 2.839 in72.111 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
470596V N/A 47
N/A 1.687 in42.85 mm N/A 2.839 in72.111 mm N/A 0.468 in11.887 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
470687 N/A 47
N/A 1.687 in42.85 mm N/A 3.13 in79.502 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
474265 N/A 47
N/A 1.687 in42.85 mm N/A 2.691 in68.351 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
471981 N/A 47
N/A 1.687 in42.85 mm N/A 3.005 in76.327 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
473233 N/A 47
N/A 1.687 in42.85 mm N/A 2.378 in60.401 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
473234 N/A 47
N/A 1.687 in42.85 mm N/A 2.506 in63.652 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
473235 N/A 47
N/A 1.687 in42.85 mm N/A 2.627 in66.726 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
473236 N/A 47
N/A 1.687 in42.85 mm N/A 2.754 in69.952 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
473317 N/A 47
N/A 1.687 in42.85 mm N/A 2.332 in59.233 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
473445 N/A 47
N/A 1.687 in42.85 mm N/A 2.441 in62.001 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
473446 N/A 47
N/A 1.687 in42.85 mm N/A 2.879 in73.127 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
480479H N/A 48
N/A 1.687 in42.85 mm N/A 2.441 in62.001 mm N/A 0.468 in11.887 mm N/A Silicone N/A CAD Icon (for items table)
7022S N/A 276
N/A 1.687 in42.85 mm N/A 2.332 in59.233 mm N/A 0.531 in13.487 mm N/A Nitrile N/A
7038SA N/A 41
N/A 1.687 in42.85 mm N/A 2.506 in63.652 mm N/A 0.582 in14.783 mm N/A Nitrile N/A CAD Icon (for items table)
712146 N/A 25
N/A 1.687 in42.85 mm N/A 2.579 in65.507 mm N/A 0.47 in11.938 mm N/A Nitrile N/A
7381S N/A 24
N/A 1.687 in42.85 mm N/A 2.69 in68.326 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
8516N N/A 47
N/A 1.687 in42.85 mm N/A 2.627 in66.726 mm N/A 0.437 in11.1 mm N/A Polyacrylate N/A CAD Icon (for items table)
9178S N/A 4S
N/A 1.687 in42.85 mm N/A 2.609 in66.269 mm N/A 0.235 in5.969 mm N/A Nitrile N/A
40154S N/A 4S
N/A 1.687 in42.85 mm N/A 2.506 in63.652 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
710387 N/A 47
N/A 1.688 in42.875 mm N/A 2.565 in65.151 mm N/A 0.374 in9.5 mm N/A Nitrile N/A CAD Icon (for items table)
710502 N/A 74
N/A 1.688 in42.875 mm N/A 2.551 in64.795 mm N/A 0.595 in15.113 mm N/A Nitrile N/A
334111 N/A 33
N/A 1.693 in43 mm N/A 2.13 in54.1 mm N/A 0.295 in7.5 mm N/A Nitrile N/A
224320 N/A 47
N/A 1.693 in43 mm N/A 2.445 in62.1 mm N/A 0.374 in9.5 mm N/A Nitrile N/A CAD Icon (for items table)
224400 N/A 25
N/A 1.693 in43 mm N/A 2.13 in54.1 mm N/A 0.256 in6.5 mm N/A Nitrile N/A
710142 N/A 40
N/A 1.693 in43 mm N/A 2.764 in7.2 mm N/A 0.354 in9 mm N/A Nitrile N/A
710159 N/A 72
N/A 1.693 in43 mm N/A 2.308 in58.62 mm N/A 0.295 in7.5 mm N/A Polyacrylate N/A
1701 - 1750 of 4148 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »