Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
1751 - 1800 of 4148 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

710208 N/A 40
N/A 1.693 in43 mm N/A 3.633 in92.28 mm N/A 0.492 in12.5 mm N/A Nitrile N/A
710590 N/A 32
N/A 1.693 in43 mm N/A 2.488 in63.2 mm N/A 0.339 in8.6 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710608 N/A 35
N/A 1.693 in43 mm N/A 2.292 in58.22 mm N/A 0.276 in7 mm N/A Polyacrylate N/A CAD Icon (for items table)
710615 N/A 32
N/A 1.693 in43 mm N/A 2.374 in6.3 mm N/A 0.276 in7 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710223 N/A 62
N/A 1.693 in43 mm N/A 2.209 in56.1 mm N/A 0.335 in8.5 mm N/A Nitrile N/A
710264 N/A 32
N/A 1.693 in43 mm N/A 2.173 in55.2 mm N/A 0.315 in8 mm N/A Silicone N/A CAD Icon (for items table)
710836 N/A 85
N/A 1.693 in43 mm N/A 3.039 in77.2 mm N/A 0.433 in11 mm N/A Fluoro-Elastomer N/A
710872 N/A 32
N/A 1.693 in43 mm N/A 3.276 in83.2 mm N/A 0.404 in10.25 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710919 N/A 85
N/A 1.693 in43 mm N/A 3.083 in78.3 mm N/A 0.394 in10 mm N/A Fluoro-Elastomer N/A
710929 N/A 32
N/A 1.693 in43 mm N/A 2.449 in62.2 mm N/A 0.217 in5.5 mm N/A Ethylene-Acrylic N/A CAD Icon (for items table)
710933 N/A 32
N/A 1.693 in43 mm N/A 2.862 in72.7 mm N/A 0.433 in11 mm N/A Polyacrylate N/A CAD Icon (for items table)
710538 N/A 32
N/A 1.693 in43 mm N/A 2.967 in75.35 mm N/A 0.394 in10 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
320583 N/A 32
N/A 1.693 in43 mm N/A 2.374 in6.3 mm N/A 0.315 in8 mm N/A Nitrile N/A CAD Icon (for items table)
1183 N/A 34
N/A 1.693 in43 mm N/A 2.175 in55.25 mm N/A 0.315 in8 mm N/A Nitrile N/A CAD Icon (for items table)
710498 N/A 74
N/A 1.7 in43.18 mm N/A 2.568 in65.227 mm N/A 0.48 in12.192 mm N/A Polyacrylate N/A
710542 N/A 85
N/A 1.7 in43.18 mm N/A 2.666 in67.716 mm N/A 0.43 in10.922 mm N/A Fluoro-Elastomer N/A
710067 N/A 69
N/A 1.703 in43.256 mm N/A 3.039 in77.191 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
3747 N/A 69
N/A 1.703 in43.256 mm N/A 3.09 in78.486 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
100357 N/A 86
N/A 1.705 in43.307 mm N/A 3.039 in77.191 mm N/A 0.562 in14.275 mm N/A Fluoro-Elastomer N/A
710105 N/A 74
N/A 1.705 in43.307 mm N/A 3.084 in78.334 mm N/A 0.461 in11.709 mm N/A Nitrile N/A
2955 N/A 71
N/A 1.709 in43.409 mm N/A 2.213 in56.21 mm N/A 0.292 in7.417 mm N/A Polyacrylate N/A
442251 N/A 44
N/A 1.718 in43.637 mm N/A 2.565 in65.151 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
442251V N/A 44
N/A 1.718 in43.637 mm N/A 2.565 in65.151 mm N/A 0.5 in12.7 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
450068 N/A 45
N/A 1.718 in43.637 mm N/A 2.627 in66.726 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
6101 N/A 29
N/A 1.718 in43.637 mm N/A 3 in76.2 mm N/A 0.375 in9.525 mm N/A Felt N/A
473336 N/A 47
N/A 1.718 in43.637 mm N/A 2.565 in65.151 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
50081 N/A 5L
N/A 1.718 in43.637 mm N/A 2.879 in73.127 mm N/A 0.468 in11.887 mm N/A Leather N/A
50327 N/A 5L
N/A 1.718 in43.637 mm N/A 2.441 in62.001 mm N/A 0.468 in11.887 mm N/A Leather N/A
710476 N/A 72
N/A 1.72 in43.69 mm N/A 2.922 in74.219 mm N/A 0.468 in11.887 mm N/A Polyacrylate N/A
327BULK N/A N/A 1.725 in43.815 mm N/A 2.145 in54.483 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
327PKG N/A N/A 1.725 in43.815 mm N/A 2.145 in54.483 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
327V35 N/A N/A 1.725 in43.815 mm N/A 2.145 in54.483 mm N/A 0.21 in5.334 mm N/A Fluoro-Elastomer N/A
6840S N/A 4S
N/A 1.73 in43.94 mm N/A 2.34 in59.436 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
7607 N/A 75
N/A 1.73 in43.94 mm N/A 2.34 in59.436 mm N/A 0.28 in7.112 mm N/A Felt N/A
8121S N/A 25
N/A 1.73 in43.94 mm N/A 2.34 in59.436 mm N/A 0.47 in11.938 mm N/A Polyacrylate N/A
710428 N/A 87
N/A 1.732 in43.993 mm N/A 2.621 in66.573 mm N/A 0.394 in10.008 mm N/A Fluoro-Elastomer N/A
710474 N/A 85
N/A 1.732 in43.993 mm N/A 2.657 in67.488 mm N/A 0.375 in9.525 mm N/A Polyacrylate N/A
710480 N/A 85
N/A 1.732 in43.993 mm N/A 2.621 in66.573 mm N/A 0.445 in11.303 mm N/A Fluoro-Elastomer N/A
224450 N/A 35
N/A 1.732 in44 mm N/A 2.332 in59.23 mm N/A 0.268 in6.8 mm N/A Polyacrylate N/A CAD Icon (for items table)
224460 N/A 32
N/A 1.732 in44 mm N/A 2.373 in60.28 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
224462 N/A 32
N/A 1.732 in44 mm N/A 2.451 in62.26 mm N/A 0.315 in8 mm N/A Nitrile N/A CAD Icon (for items table)
224464 N/A 32
N/A 1.732 in44 mm N/A 2.452 in62.28 mm N/A 0.394 in10 mm N/A Polyacrylate N/A CAD Icon (for items table)
224465 N/A 32
N/A 1.732 in44 mm N/A 2.567 in65.2 mm N/A 0.433 in11 mm N/A Nitrile N/A CAD Icon (for items table)
710115 N/A 40
N/A 1.732 in44 mm N/A 3.154 in80.12 mm N/A 0.354 in9 mm N/A Nitrile N/A
710283 N/A 62
N/A 1.732 in44 mm N/A 2.563 in65.1 mm N/A 0.354 in9 mm N/A Polyacrylate N/A
710893 N/A 32
N/A 1.732 in44 mm N/A 2.409 in61.2 mm N/A 0.236 in6 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710951 N/A 32
N/A 1.732 in44 mm N/A 2.449 in62.2 mm N/A 0.276 in7 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710487 N/A 32
N/A 1.732 in44 mm N/A 2.843 in72.2 mm N/A 0.315 in8 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710525 N/A 40
N/A 1.732 in44 mm N/A 2.921 in74.2 mm N/A 0.433 in11 mm N/A Nitrile N/A
710682 N/A 74
N/A 1.732 in44 mm N/A 2.764 in7.2 mm N/A 0.461 in11.7 mm N/A Fluoro-Elastomer N/A
1751 - 1800 of 4148 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »