Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
1801 - 1850 of 4148 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

350609 N/A 35
N/A 1.732 in44 mm N/A 2.689 in68.3 mm N/A 0.315 in8 mm N/A Polyacrylate N/A CAD Icon (for items table)
6044040 N/A N/A 1.732 in44 mm N/A 2.0470 in52 mm N/A 0.157 in4 mm N/A Nitrile N/A
5836 N/A 201
N/A 1.734 in44.044 mm N/A 2.73 in69.342 mm N/A 0.5 in12.7 mm N/A Leather N/A
8705S N/A 277
N/A 1.734 in44.044 mm N/A 2.405 in61.087 mm N/A 0.23 in5.842 mm N/A Nitrile N/A
224BULK N/A N/A 1.734 in44.044 mm N/A 2.012 in51.105 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
224PKG N/A N/A 1.734 in44.044 mm N/A 2.012 in51.105 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
132BULK N/A N/A 1.737 in44.12 mm N/A 1.943 in49.352 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
132PKG N/A N/A 1.737 in44.12 mm N/A 1.943 in49.352 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
6818 N/A 71
N/A 1.739 in44.171 mm N/A 3.008 in76.403 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
8460N N/A 74
N/A 1.739 in44.171 mm N/A 3.2700 in83.058 mm N/A 0.593 in15.062 mm N/A Polyacrylate N/A
031BULK N/A N/A 1.739 in44.171 mm N/A 1.879 in47.727 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
031PKG N/A N/A 1.739 in44.171 mm N/A 1.879 in47.727 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
4950 N/A 88
N/A 1.748 in44.399 mm N/A 2.627 in66.726 mm N/A 0.33 in8.382 mm N/A Polyacrylate N/A
200895 N/A 200E
N/A 1.751 in44.475 mm N/A 2.608 in66.243 mm N/A 0.29 in7.366 mm N/A Nitrile N/A
6936S N/A 45
N/A 1.763 in44.78 mm N/A 2.416 in61.366 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
710606 N/A 32
N/A 1.763 in44.78 mm N/A 2.415 in61.341 mm N/A 0.354 in8.992 mm N/A PTFE N/A CAD Icon (for items table)
710891 N/A 47
N/A 1.763 in44.78 mm N/A 2.421 in61.493 mm N/A 0.375 in9.525 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
9845 N/A 47
N/A 1.763 in44.78 mm N/A 2.416 in61.366 mm N/A 0.375 in9.525 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
9845V N/A 47
N/A 1.763 in44.78 mm N/A 2.416 in61.366 mm N/A 0.375 in9.525 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
714075 N/A 74
N/A 1.771 in44.983 mm N/A 2.504 in63.602 mm N/A 0.359 in9.119 mm N/A Silicone N/A
710385 N/A 273
N/A 1.772 in45.009 mm N/A 2.175 in55.245 mm N/A 0.2 in5.08 mm N/A Nitrile N/A
1979 N/A 47
N/A 1.772 in45 mm N/A 2.957 in75.1 mm N/A 0.472 in12 mm N/A Polyacrylate N/A CAD Icon (for items table)
1992 N/A 47
N/A 1.772 in45 mm N/A 2.563 in65.1 mm N/A 0.197 in5 mm N/A Nitrile N/A CAD Icon (for items table)
224510 N/A 32
N/A 1.772 in45 mm N/A 2.295 in58.3 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
224520 N/A 35
N/A 1.772 in45 mm N/A 2.372 in60.25 mm N/A 0.394 in10 mm N/A Nitrile N/A CAD Icon (for items table)
224560 N/A 32
N/A 1.772 in45 mm N/A 2.6880 in68.28 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
224570 N/A 35
N/A 1.772 in45 mm N/A 2.846 in72.28 mm N/A 0.472 in12 mm N/A Nitrile N/A CAD Icon (for items table)
239155 N/A 47
N/A 1.772 in45 mm N/A 2.53 in64.27 mm N/A 0.472 in12 mm N/A Nitrile N/A CAD Icon (for items table)
2440 N/A 69
N/A 1.772 in45 mm N/A 2.372 in60.25 mm N/A 0.425 in10.8 mm N/A Polyacrylate N/A
494122 N/A 49
N/A 1.772 in45 mm N/A 2.445 in62.1 mm N/A 0.236 in6 mm N/A Nitrile N/A CAD Icon (for items table)
710078 N/A 47
N/A 1.772 in45 mm N/A 2.447 in62.15 mm N/A 0.315 in8 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710160 N/A 32
N/A 1.772 in45 mm N/A 2.608 in66.24 mm N/A 0.295 in7.5 mm N/A Nitrile N/A CAD Icon (for items table)
710193 N/A 32
N/A 1.772 in45 mm N/A 2.334 in59.28 mm N/A 0.295 in7.5 mm N/A Nitrile N/A CAD Icon (for items table)
710248 N/A 66
N/A 1.772 in45 mm N/A 3.075 in78.1 mm N/A 0.433 in11 mm N/A Polyacrylate N/A
710289 N/A 32
N/A 1.772 in45 mm N/A 2.646 in67.2 mm N/A 0.315 in8 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710321 N/A 47
N/A 1.772 in45 mm N/A 2.445 in62.1 mm N/A 0.354 in9 mm N/A Nitrile N/A CAD Icon (for items table)
710345 N/A 32
N/A 1.772 in45 mm N/A 2.685 in68.2 mm N/A 0.472 in12 mm N/A Polyacrylate N/A CAD Icon (for items table)
710423 N/A N/A 1.772 in45 mm N/A 2.094 in53.2 mm N/A 0.256 in6.5 mm N/A Nitrile N/A
710822 N/A 40
N/A 1.772 in45 mm N/A 2.961 in75.2 mm N/A 0.531 in13.5 mm N/A PTFE N/A
710838 N/A 40
N/A 1.772 in45 mm N/A 2.409 in61.2 mm N/A 0.315 in8 mm N/A Ethylene-Acrylic N/A
710843 N/A 86
N/A 1.772 in45 mm N/A 2.449 in62.2 mm N/A 0.394 in10 mm N/A Fluoro-Elastomer N/A
710847 N/A 72
N/A 1.772 in45 mm N/A 2.957 in75.1 mm N/A 0.531 in13.5 mm N/A Polyacrylate N/A
710875 N/A 32
N/A 1.772 in45 mm N/A 2.449 in62.2 mm N/A 0.276 in7 mm N/A Ethylene-Acrylic N/A CAD Icon (for items table)
710887 N/A 32
N/A 1.772 in45 mm N/A 2.37 in60.2 mm N/A 0.315 in8 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710917 N/A 32
N/A 1.772 in45 mm N/A 2.724 in69.2 mm N/A 0.394 in10 mm N/A Polyacrylate N/A CAD Icon (for items table)
710934 N/A 32
N/A 1.772 in45 mm N/A 2.449 in62.2 mm N/A 0.315 in8 mm N/A Polyacrylate N/A CAD Icon (for items table)
710937 N/A N/A 1.772 in45 mm N/A 2.646 in67.2 mm N/A 0.315 in8 mm N/A Fluoro-Elastomer N/A
710484 N/A 32
N/A 1.772 in45 mm N/A 2.295 in58.29 mm N/A 0.276 in7 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710521 N/A 32
N/A 1.772 in45 mm N/A 2.488 in63.2 mm N/A 0.295 in7.5 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710665 N/A 40
N/A 1.772 in45 mm N/A 2.761 in70.13 mm N/A 0.551 in14 mm N/A Polyacrylate N/A
1801 - 1850 of 4148 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »