Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
1851 - 1900 of 4148 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

710735 N/A 40
N/A 1.772 in45 mm N/A 2.921 in74.2 mm N/A 0.433 in11 mm N/A Polyacrylate N/A
710748 N/A 40
N/A 1.772 in45 mm N/A 2.843 in72.2 mm N/A 0.394 in10 mm N/A Polyacrylate N/A
710768 N/A 40
N/A 1.772 in45 mm N/A 2.528 in64.2 mm N/A 0.354 in9 mm N/A PTFE N/A
710778 N/A 32
N/A 1.772 in45 mm N/A 2.461 in62.5 mm N/A 0.236 in6 mm N/A Polyacrylate N/A CAD Icon (for items table)
710783 N/A 32
N/A 1.772 in45 mm N/A 2.252 in57.2 mm N/A 0.354 in9 mm N/A Polyacrylate N/A CAD Icon (for items table)
710786 N/A 40
N/A 1.772 in45 mm N/A 2.961 in75.2 mm N/A 0.315 in8 mm N/A PTFE N/A
710790 N/A 32
N/A 1.772 in45 mm N/A 2.567 in65.2 mm N/A 0.276 in7 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
320564 N/A 32
N/A 1.772 in45 mm N/A 2.6880 in68.28 mm N/A 0.276 in7 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
1012N N/A 35
N/A 1.772 in45 mm N/A 2.453 in62.3 mm N/A 0.315 in8 mm N/A Nitrile N/A CAD Icon (for items table)
1938 N/A N/A 1.772 in45 mm N/A 2.53 in64.25 mm N/A 0.748 in19 mm N/A Nitrile N/A
1939 N/A N/A 1.772 in45 mm N/A 2.53 in64.26 mm N/A 0.512 in13 mm N/A Nitrile N/A
1943 N/A 44
N/A 1.772 in45 mm N/A 2.848 in72.34 mm N/A 0.295 in7.5 mm N/A Nitrile N/A CAD Icon (for items table)
710095 N/A 35
N/A 1.775 in45.085 mm N/A 1.97 in50.038 mm N/A 0.365 in9.271 mm N/A Nitrile N/A CAD Icon (for items table)
450089 N/A 45
N/A 1.781 in45.237 mm N/A 3.194 in81.128 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
450269 N/A 45
N/A 1.781 in45.237 mm N/A 2.69 in68.326 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
450280 N/A 45
N/A 1.781 in45.237 mm N/A 2.762 in70.155 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
450285 N/A 45
N/A 1.781 in45.237 mm N/A 2.754 in69.952 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
452742 N/A 45
N/A 1.781 in45.237 mm N/A 2.506 in63.652 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
50266 N/A 5L
N/A 1.781 in45.237 mm N/A 2.627 in66.726 mm N/A 0.5 in12.7 mm N/A Leather N/A
321460 N/A 32
N/A 1.781 in45.237 mm N/A 2.259 in57.379 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
39925 N/A FW-H
N/A 1.781 in45.237 mm N/A 2.505 in63.627 mm N/A 0.312 in7.925 mm N/A PTFE N/A
710963 N/A 85
N/A 1.782 in45.263 mm N/A 2.764 in70.206 mm N/A 0.433 in10.998 mm N/A Fluoro-Elastomer N/A
4918 N/A 83
N/A 1.787 in45.39 mm N/A 3.238 in82.245 mm N/A 0.335 in8.509 mm N/A Polyacrylate N/A
710817 N/A 83
N/A 1.787 in45.39 mm N/A 3.237 in82.22 mm N/A 0.335 in8.509 mm N/A Polyacrylate N/A
4072N N/A 83
N/A 1.787 in45.39 mm N/A 3.238 in82.245 mm N/A 0.335 in8.509 mm N/A Polyacrylate N/A
6781 N/A 201
N/A 1.796 in45.618 mm N/A 2.73 in69.342 mm N/A 0.5 in12.7 mm N/A Leather N/A
133BULK N/A N/A 1.799 in45.695 mm N/A 2.005 in50.927 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
133PKG N/A N/A 1.799 in45.695 mm N/A 2.005 in50.927 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
5070 N/A 29
N/A 1.803 in45.796 mm N/A 2.969 in75.413 mm N/A 0.25 in6.35 mm N/A Felt N/A
710593 N/A 74
N/A 1.803 in45.796 mm N/A 3.071 in78.003 mm N/A 0.551 in13.995 mm N/A Fluoro-Elastomer N/A
710877 N/A 87
N/A 1.807 in45.898 mm N/A 3.168 in80.467 mm N/A 0.563 in14.3 mm N/A Fluoro-Elastomer N/A
4249 N/A 287
N/A 1.809 in45.949 mm N/A 2.365 in60.071 mm N/A 0.37 in9.398 mm N/A Nitrile N/A
710126 N/A 40
N/A 1.811 in45.999 mm N/A 2.74 in69.596 mm N/A 0.433 in10.998 mm N/A Nitrile N/A
710971 N/A 87
N/A 1.811 in45.999 mm N/A 2.78 in70.612 mm N/A 0.455 in11.557 mm N/A Fluoro-Elastomer N/A
711001 N/A 32
N/A 1.811 in45.999 mm N/A 2.228 in56.591 mm N/A 0.276 in7.01 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
224650 N/A 32
N/A 1.811 in46 mm N/A 2.294 in58.28 mm N/A 0.276 in7 mm N/A Polyacrylate N/A CAD Icon (for items table)
224660 N/A 32
N/A 1.811 in46 mm N/A 2.373 in60.28 mm N/A 0.276 in7 mm N/A Silicone N/A CAD Icon (for items table)
224663 N/A 35
N/A 1.811 in46 mm N/A 2.496 in63.4 mm N/A 0.303 in7.700 mm N/A Polyacrylate N/A CAD Icon (for items table)
710128 N/A 40
N/A 1.811 in46 mm N/A 2.74 in69.6 mm N/A 0.394 in10 mm N/A Nitrile N/A
710161 N/A 32
N/A 1.811 in46 mm N/A 2.705 in68.7 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
710394 N/A 47
N/A 1.811 in46 mm N/A 2.449 in62.2 mm N/A 0.807 in20.5 mm N/A Nitrile N/A CAD Icon (for items table)
710868 N/A 32
N/A 1.811 in46 mm N/A 2.764 in7.2 mm N/A 0.315 in8 mm N/A Polyacrylate N/A CAD Icon (for items table)
710895 N/A 86
N/A 1.811 in46 mm N/A 3.079 in78.2 mm N/A 0.472 in12 mm N/A Fluoro-Elastomer N/A
710931 N/A 40
N/A 1.811 in46 mm N/A 3.551 in90.2 mm N/A 0.433 in11 mm N/A Polyacrylate N/A
710950 N/A N/A 1.811 in46 mm N/A 2.882 in73.2 mm N/A 0.413 in10.5 mm N/A Fluoro-Elastomer N/A
710964 N/A 72
N/A 1.811 in46 mm N/A 2.787 in70.8 mm N/A 0.437 in11.1 mm N/A Fluoro-Elastomer N/A
710472 N/A 32
N/A 1.811 in46 mm N/A 2.84 in72.14 mm N/A 0.335 in8.5 mm N/A Polyacrylate N/A CAD Icon (for items table)
710495 N/A 85
N/A 1.811 in46 mm N/A 2.884 in73.25 mm N/A 0.572 in14.53 mm N/A Fluoro-Elastomer N/A
710754 N/A 86
N/A 1.811 in46 mm N/A 2.606 in66.2 mm N/A 0.394 in10 mm N/A Nitrile N/A
100537 N/A 74
N/A 1.811 in46 mm N/A 2.881 in73.177 mm N/A 0.472 in12 mm N/A Fluoro-Elastomer N/A
1851 - 1900 of 4148 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »