Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
1951 - 2000 of 4148 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

710699 N/A 32
N/A 1.85 in47 mm N/A 2.488 in63.2 mm N/A 0.197 in5 mm N/A Ethylene-Acrylic N/A CAD Icon (for items table)
710784 N/A 40
N/A 1.85 in47 mm N/A 2.843 in72.2 mm N/A 0.394 in10 mm N/A Polyacrylate N/A
1937 N/A N/A 1.85 in47 mm N/A 2.531 in64.28 mm N/A 0.551 in14 mm N/A Nitrile N/A
328BULK N/A N/A 1.85 in46.99 mm N/A 2.27 in57.658 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
328PKG N/A N/A 1.85 in46.99 mm N/A 2.27 in57.658 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
225BULK N/A N/A 1.859 in47.219 mm N/A 2.137 in54.28 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
225PKG N/A N/A 1.859 in47.219 mm N/A 2.137 in54.28 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
134BULK N/A N/A 1.862 in47.295 mm N/A 2.068 in52.527 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
134PKG N/A N/A 1.862 in47.295 mm N/A 2.068 in52.527 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
032BULK N/A N/A 1.864 in47.346 mm N/A 2.004 in50.902 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
032PKG N/A N/A 1.864 in47.346 mm N/A 2.004 in50.902 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
332062 N/A 33
N/A 1.869 in47.473 mm N/A 2.522 in64.059 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
710654 N/A 72
N/A 1.87 in47.50 mm N/A 2.794 in70.968 mm N/A 0.315 in8.001 mm N/A Fluoro-Elastomer N/A
8521S N/A 200E
N/A 1.872 in47.549 mm N/A 2.701 in68.605 mm N/A 0.544 in13.818 mm N/A Nitrile N/A
200752 N/A 200E
N/A 1.873 in47.574 mm N/A 2.806 in71.272 mm N/A 0.281 in7.137 mm N/A Nitrile N/A
1959 N/A 32
N/A 1.874 in47.6 mm N/A 2.789 in70.841 mm N/A 0.354 in8.992 mm N/A Nitrile N/A CAD Icon (for items table)
4577 N/A 74
N/A 1.874 in47.6 mm N/A 2.682 in68.123 mm N/A 0.41 in10.414 mm N/A Polyacrylate N/A
710837 N/A 40
N/A 1.874 in47.6 mm N/A 2.504 in63.602 mm N/A 0.339 in8.611 mm N/A Fluoro-Elastomer N/A
100712V N/A 74
N/A 1.874 in47.6 mm N/A 3.163 in80.34 mm N/A 0.5 in12.7 mm N/A Fluoro-Elastomer N/A
100715V N/A 85
N/A 1.874 in47.6 mm N/A 3.163 in80.34 mm N/A 0.5 in12.7 mm N/A Fluoro-Elastomer N/A
2692 N/A 76
N/A 1.875 in47.625 mm N/A 2.565 in65.151 mm N/A 0.528 in13.411 mm N/A Polyacrylate N/A
441853 N/A 44
N/A 1.875 in47.625 mm N/A 2.565 in65.151 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
450082 N/A 45
N/A 1.875 in47.625 mm N/A 2.879 in73.127 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
450084 N/A 45
N/A 1.875 in47.625 mm N/A 3.001 in76.225 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
450117 N/A 45
N/A 1.875 in47.625 mm N/A 2.754 in69.952 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
450298 N/A 45
N/A 1.875 in47.625 mm N/A 3.005 in76.327 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
410524 N/A 41
N/A 1.875 in47.625 mm N/A 3.376 in85.75 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
331227H N/A 33
N/A 1.875 in47.625 mm N/A 2.628 in66.751 mm N/A 0.375 in9.525 mm N/A Silicone N/A
203034 N/A 203
N/A 1.875 in47.625 mm N/A 3 in76.2 mm N/A 0.437 in11.1 mm N/A Nitrile N/A
414045 N/A 41
N/A 1.875 in47.625 mm N/A 2.786 in70.764 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
340823 N/A 34
N/A 1.875 in47.625 mm N/A 2.511 in63.779 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
353120 N/A 35
N/A 1.875 in47.625 mm N/A 2.403 in61.036 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
3946 N/A 86
N/A 1.875 in47.625 mm N/A 2.754 in69.952 mm N/A 0.485 in12.319 mm N/A Nitrile N/A
2689S N/A 25
N/A 1.875 in47.625 mm N/A 2.865 in72.771 mm N/A 0.49 in12.446 mm N/A Nitrile N/A
2942 N/A 47
N/A 1.875 in47.625 mm N/A 2.565 in65.151 mm N/A 0.406 in10.312 mm N/A Polyacrylate N/A CAD Icon (for items table)
42421S N/A 4S
N/A 1.875 in47.625 mm N/A 2.754 in69.952 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
451078 N/A 45
N/A 1.875 in47.625 mm N/A 3.256 in82.702 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
470283H N/A 47
N/A 1.875 in47.625 mm N/A 2.762 in70.155 mm N/A 0.5 in12.7 mm N/A Silicone N/A CAD Icon (for items table)
6064 N/A 29
N/A 1.875 in47.625 mm N/A 2.969 in75.413 mm N/A 0.25 in6.35 mm N/A Felt N/A
6127 N/A 31
N/A 1.875 in47.625 mm N/A 4.014 in101.956 mm N/A 1 in25.4 mm N/A Leather N/A
6460S N/A 41
N/A 1.875 in47.625 mm N/A 2.762 in70.155 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
6547 N/A 201
N/A 1.875 in47.625 mm N/A 3.001 in76.225 mm N/A 0.375 in9.525 mm N/A Leather N/A
471868 N/A 47
N/A 1.875 in47.625 mm N/A 2.69 in68.326 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
472041 N/A 47
N/A 1.875 in47.625 mm N/A 2.506 in63.652 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
472439 N/A 47
N/A 1.875 in47.625 mm N/A 2.627 in66.726 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
472439V N/A 47
N/A 1.875 in47.625 mm N/A 2.627 in66.726 mm N/A 0.312 in7.925 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
472572 N/A 47
N/A 1.875 in47.625 mm N/A 2.754 in69.952 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
472747 N/A 47
N/A 1.875 in47.625 mm N/A 2.475 in62.865 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
473179 N/A 47
N/A 1.875 in47.625 mm N/A 2.762 in70.155 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
5126 N/A 74
N/A 1.875 in47.625 mm N/A 2.817 in71.552 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
1951 - 2000 of 4148 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »