Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
2051 - 2100 of 4148 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

710664 N/A N/A 1.886 in47.904 mm N/A 2.756 in70.002 mm N/A 0.472 in11.989 mm N/A Polyacrylate N/A
710726 N/A 40
N/A 1.886 in47.904 mm N/A 2.754 in69.952 mm N/A 0.512 in13.005 mm N/A PTFE N/A
9449 N/A 74
N/A 1.887 in47.93 mm N/A 2.704 in68.682 mm N/A 0.582 in14.783 mm N/A Nitrile N/A
710567 N/A 41
N/A 1.89 in48.01 mm N/A 2.883 in73.228 mm N/A 0.417 in10.592 mm N/A Polyacrylate N/A CAD Icon (for items table)
710580 N/A 32
N/A 1.89 in48.01 mm N/A 2.628 in66.751 mm N/A 0.315 in8.001 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710296 N/A 32
N/A 1.89 in48.01 mm N/A 4.28 in108.712 mm N/A 0.472 in11.989 mm N/A Nitrile N/A CAD Icon (for items table)
710453 N/A 40
N/A 1.89 in48.01 mm N/A 2.815 in71.501 mm N/A 0.433 in10.998 mm N/A Polyacrylate N/A
710869 N/A N/A 1.89 in48.01 mm N/A 2.902 in73.711 mm N/A 0.374 in9.5 mm N/A Fluoro-Elastomer N/A
100944 N/A N/A 1.89 in48.01 mm N/A 2.835 in72.009 mm N/A 0.441 in11.201 mm N/A Nitrile N/A
1956 N/A N/A 1.89 in48 mm N/A 2.445 in62.1 mm N/A 0.354 in9 mm N/A Nitrile N/A
1973 N/A 25
N/A 1.89 in48 mm N/A 2.571 in65.3 mm N/A 0.315 in8 mm N/A Nitrile N/A
1994 N/A 32
N/A 1.89 in48 mm N/A 2.767 in70.28 mm N/A 0.394 in10 mm N/A Nitrile N/A CAD Icon (for items table)
224810 N/A 32
N/A 1.89 in48 mm N/A 2.452 in62.28 mm N/A 0.307 in7.8 mm N/A Polyacrylate N/A CAD Icon (for items table)
224815 N/A 40
N/A 1.89 in48 mm N/A 2.925 in74.3 mm N/A 0.394 in10 mm N/A Polyacrylate N/A
224820 N/A 32
N/A 1.89 in48 mm N/A 2.445 in62.1 mm N/A 0.315 in8 mm N/A Nitrile N/A CAD Icon (for items table)
224840 N/A 32
N/A 1.89 in48 mm N/A 2.689 in68.3 mm N/A 0.433 in11 mm N/A Nitrile N/A CAD Icon (for items table)
224850 N/A 32
N/A 1.89 in48 mm N/A 2.846 in72.28 mm N/A 0.394 in10 mm N/A Nitrile N/A CAD Icon (for items table)
224870 N/A 47
N/A 1.89 in48 mm N/A 2.878 in73.1 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
224872 N/A 32
N/A 1.89 in48 mm N/A 2.848 in72.35 mm N/A 0.335 in8.5 mm N/A Nitrile N/A CAD Icon (for items table)
224874 N/A 32
N/A 1.89 in48 mm N/A 2.922 in74.23 mm N/A 0.394 in10 mm N/A Nitrile N/A CAD Icon (for items table)
4528N N/A 66
N/A 1.89 in48 mm N/A 2.565 in65.15 mm N/A 0.965 in24.5 mm N/A Polyacrylate N/A
710167 N/A 75
N/A 1.89 in48 mm N/A 2.528 in64.2 mm N/A 0.512 in13 mm N/A Nitrile N/A
710313 N/A 32
N/A 1.89 in48 mm N/A 2.764 in7.2 mm N/A 0.472 in12 mm N/A Nitrile N/A CAD Icon (for items table)
710320 N/A 48
N/A 1.89 in48 mm N/A 2.445 in62.1 mm N/A 0.354 in9 mm N/A Nitrile N/A CAD Icon (for items table)
710356 N/A 32
N/A 1.89 in48 mm N/A 2.37 in60.2 mm N/A 0.256 in6.5 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710915 N/A 32
N/A 1.89 in48 mm N/A 2.37 in60.2 mm N/A 0.354 in9 mm N/A Polyacrylate N/A CAD Icon (for items table)
710920 N/A 74
N/A 1.89 in48 mm N/A 3.358 in85.3 mm N/A 0.531 in13.5 mm N/A Fluoro-Elastomer N/A
710961 N/A 32
N/A 1.89 in48 mm N/A 2.685 in68.2 mm N/A 0.315 in8 mm N/A Ethylene-Acrylic N/A CAD Icon (for items table)
710644 N/A 32
N/A 1.89 in48 mm N/A 2.689 in68.3 mm N/A 0.276 in7 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710696 N/A 32
N/A 1.89 in48 mm N/A 2.764 in7.2 mm N/A 0.276 in7 mm N/A Ethylene-Acrylic N/A CAD Icon (for items table)
710758 N/A 49
N/A 1.89 in48 mm N/A 2.528 in64.2 mm N/A 0.472 in12 mm N/A Polyacrylate N/A CAD Icon (for items table)
710764 N/A 32
N/A 1.89 in48 mm N/A 2.685 in68.2 mm N/A 0.366 in9.3 mm N/A PTFE N/A CAD Icon (for items table)
710779 N/A 32
N/A 1.89 in48 mm N/A 2.528 in64.2 mm N/A 0.315 in8 mm N/A Polyacrylate N/A CAD Icon (for items table)
710795 N/A 32
N/A 1.89 in48 mm N/A 2.567 in65.2 mm N/A 0.295 in7.5 mm N/A Polyacrylate N/A CAD Icon (for items table)
710796 N/A 32
N/A 1.89 in48 mm N/A 2.646 in67.2 mm N/A 0.295 in7.5 mm N/A Polyacrylate N/A CAD Icon (for items table)
716484 N/A 32
N/A 1.89 in48 mm N/A 2.571 in65.3 mm N/A 0.394 in10 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
1188 N/A 34
N/A 1.89 in48 mm N/A 2.451 in62.25 mm N/A 0.236 in6 mm N/A Nitrile N/A CAD Icon (for items table)
1208 N/A 32
N/A 1.89 in48 mm N/A 2.847 in72.31 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
1949 N/A 48
N/A 1.89 in48 mm N/A 2.445 in62.1 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
710481 N/A 85
N/A 1.893 in48.082 mm N/A 2.816 in71.526 mm N/A 0.458 in11.633 mm N/A Fluoro-Elastomer N/A
8704S N/A 33
N/A 1.893 in48.082 mm N/A 2.438 in61.925 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
135BULK N/A N/A 1.925 in48.895 mm N/A 2.131 in54.127 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
135PKG N/A N/A 1.925 in48.895 mm N/A 2.131 in54.127 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
710565 N/A 49
N/A 1.927 in48.946 mm N/A 2.92 in74.168 mm N/A 1.21 in30.734 mm N/A Polyacrylate N/A CAD Icon (for items table)
710831 N/A 32
N/A 1.928 in48.971 mm N/A 2.801 in71.145 mm N/A 0.456 in11.582 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710646 N/A N/A 1.928 in48.971 mm N/A 2.801 in71.145 mm N/A 0.456 in11.582 mm N/A Ethylene-Acrylic N/A
710148 N/A 97
N/A 1.929 in48.997 mm N/A 2.854 in72.492 mm N/A 0.315 in8.001 mm N/A Nitrile N/A
39877 N/A W-H
N/A 1.929 in48.997 mm N/A 2.567 in65.202 mm N/A 0.315 in8.001 mm N/A PTFE N/A
224979 N/A 47
N/A 1.929 in49 mm N/A 3.114 in79.1 mm N/A 0.689 in17.5 mm N/A Polyacrylate N/A CAD Icon (for items table)
4904 N/A 66
N/A 1.929 in49 mm N/A 2.447 in62.15 mm N/A 0.315 in8 mm N/A Nitrile N/A
2051 - 2100 of 4148 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »