Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
2151 - 2200 of 4148 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

3896 N/A 76
N/A 1.94 in49.276 mm N/A 2.914 in74.016 mm N/A 0.52 in13.208 mm N/A Nitrile N/A
5121 N/A 281
N/A 1.94 in49.276 mm N/A 2.626 in66.7 mm N/A 0.255 in6.477 mm N/A Nitrile N/A
6815 N/A 286
N/A 1.94 in49.276 mm N/A 2.505 in63.627 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
710281 N/A 74
N/A 1.94 in49.276 mm N/A 2.905 in73.787 mm N/A 0.4 in10.16 mm N/A Nitrile N/A
8622 N/A 88
N/A 1.94 in49.276 mm N/A 2.817 in71.552 mm N/A 0.428 in10.871 mm N/A Nitrile N/A
710536 N/A 86
N/A 1.943 in49.352 mm N/A 2.921 in74.193 mm N/A 0.453 in11.506 mm N/A Fluoro-Elastomer N/A
200371 N/A 200
N/A 1.945 in49.403 mm N/A 2.895 in73.533 mm N/A 0.29 in7.366 mm N/A Nitrile N/A
710749 N/A 74
N/A 1.949 in49.505 mm N/A 2.785 in70.739 mm N/A 0.382 in9.703 mm N/A Fluoro-Elastomer N/A
710743 N/A 32
N/A 1.953 in49.606 mm N/A 3.551 in90.195 mm N/A 0.315 in8.001 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710905 N/A 32
N/A 1.965 in49.911 mm N/A 3.079 in78.207 mm N/A 0.394 in10.008 mm N/A Polyacrylate N/A CAD Icon (for items table)
450111 N/A 45
N/A 1.968 in49.987 mm N/A 3.355 in85.217 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
450472 N/A 45
N/A 1.968 in49.987 mm N/A 2.69 in68.326 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
450474 N/A 45
N/A 1.968 in49.987 mm N/A 2.879 in73.127 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
450911N N/A 45
N/A 1.968 in49.987 mm N/A 2.746 in69.748 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A CAD Icon (for items table)
473814 N/A 47
N/A 1.968 in49.987 mm N/A 2.627 in66.726 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
50528 N/A 5L
N/A 1.968 in49.987 mm N/A 3.001 in76.225 mm N/A 0.5 in12.7 mm N/A Leather N/A
7751H N/A 33
N/A 1.968 in49.987 mm N/A 2.69 in68.326 mm N/A 0.37 in9.398 mm N/A Silicone N/A
40370S N/A 4S
N/A 1.968 in49.987 mm N/A 2.964 in75.286 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
474134 N/A 47
N/A 1.969 in50.013 mm N/A 2.623 in66.624 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
710916 N/A 40
N/A 1.969 in50.013 mm N/A 2.862 in72.695 mm N/A 0.417 in10.592 mm N/A Polyacrylate N/A
710529 N/A 32
N/A 1.969 in50.013 mm N/A 2.583 in65.608 mm N/A 0.315 in8.001 mm N/A Nitrile N/A CAD Icon (for items table)
1941 N/A 47
N/A 1.969 in50.013 mm N/A 3.071 in78.003 mm N/A 0.354 in8.992 mm N/A Nitrile N/A CAD Icon (for items table)
229522 N/A 40
N/A 1.969 in50.013 mm N/A 2.623 in66.624 mm N/A 0.61 in15.494 mm N/A Nitrile N/A
1960 N/A 47
N/A 1.969 in50 mm N/A 2.765 in70.23 mm N/A 0.354 in9 mm N/A Nitrile N/A CAD Icon (for items table)
1974 N/A 97
N/A 1.969 in50 mm N/A 2.648 in67.27 mm N/A 0.433 in11 mm N/A Nitrile N/A
225005 N/A 32
N/A 1.969 in50 mm N/A 2.452 in62.28 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
225008 N/A 47
N/A 1.969 in50 mm N/A 2.445 in62.1 mm N/A 0.354 in9 mm N/A Nitrile N/A CAD Icon (for items table)
225010 N/A 47
N/A 1.969 in50 mm N/A 2.57 in65.28 mm N/A 0.315 in8 mm N/A Nitrile N/A CAD Icon (for items table)
225020 N/A 32
N/A 1.969 in50 mm N/A 2.6880 in68.28 mm N/A 0.354 in9 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
225030 N/A 35
N/A 1.969 in50 mm N/A 2.846 in72.28 mm N/A 0.315 in8 mm N/A Nitrile N/A CAD Icon (for items table)
225040 N/A N/A 1.969 in50 mm N/A 2.848 in72.35 mm N/A 0.472 in12 mm N/A Nitrile N/A
225050 N/A 35
N/A 1.969 in50 mm N/A 3.161 in80.28 mm N/A 0.315 in8 mm N/A Nitrile N/A CAD Icon (for items table)
225082 N/A N/A 1.969 in50 mm N/A 3.235 in82.18 mm N/A 0.453 in11.5 mm N/A Nitrile N/A
710137 N/A 40
N/A 1.969 in50 mm N/A 2.921 in74.2 mm N/A 0.354 in9 mm N/A Nitrile N/A
476512 N/A 47
N/A 1.969 in50 mm N/A 4.336 in110.13 mm N/A 0.374 in9.5 mm N/A Nitrile N/A CAD Icon (for items table)
710071 N/A 74
N/A 1.969 in50 mm N/A 3.672 in93.28 mm N/A 0.945 in24 mm N/A Nitrile N/A
710098 N/A 71
N/A 1.969 in50 mm N/A 2.528 in64.2 mm N/A 0.256 in6.5 mm N/A Nitrile N/A
710112 N/A 40
N/A 1.969 in50 mm N/A 3.161 in8.3 mm N/A 0.65 in16.5 mm N/A Polyacrylate N/A
710173 N/A 40
N/A 1.969 in50 mm N/A 2.764 in7.2 mm N/A 0.394 in10 mm N/A Polyacrylate N/A
710192 N/A 32
N/A 1.969 in50 mm N/A 2.372 in60.25 mm N/A 0.236 in6 mm N/A Nitrile N/A CAD Icon (for items table)
710194 N/A 32
N/A 1.969 in50 mm N/A 2.6880 in68.27 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
711038 N/A 32
N/A 1.969 in50 mm N/A 2.449 in62.2 mm N/A 0.276 in7 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710226 N/A 32
N/A 1.969 in50 mm N/A 2.648 in67.26 mm N/A 0.315 in8 mm N/A Nitrile N/A CAD Icon (for items table)
710354 N/A 32
N/A 1.969 in50 mm N/A 2.567 in65.2 mm N/A 0.315 in8 mm N/A Polyacrylate N/A CAD Icon (for items table)
710357 N/A 47
N/A 1.969 in50 mm N/A 2.646 in67.2 mm N/A 0.354 in9 mm N/A Nitrile N/A CAD Icon (for items table)
710398 N/A 40
N/A 1.969 in50 mm N/A 2.843 in72.2 mm N/A 0.394 in10 mm N/A Nitrile N/A
710437 N/A 47
N/A 1.969 in50 mm N/A 2.957 in75.1 mm N/A 0.354 in9 mm N/A Nitrile N/A CAD Icon (for items table)
710835 N/A 47
N/A 1.969 in50 mm N/A 2.764 in7.2 mm N/A 0.453 in11.5 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710888 N/A 74
N/A 1.969 in50 mm N/A 2.961 in75.2 mm N/A 0.315 in8 mm N/A Nitrile N/A
710899 N/A 32
N/A 1.969 in50 mm N/A 2.37 in60.2 mm N/A 0.276 in7 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
2151 - 2200 of 4148 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »