Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
2301 - 2350 of 4148 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

442507 N/A 44
N/A 2 3/8 in60.325 mm N/A 3.355 in85.217 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
450101 N/A 45
N/A 2 3/8 in60.325 mm N/A 3.355 in85.217 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
450103 N/A 45
N/A 2 3/8 in60.325 mm N/A 3.486 in88.544 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
415857 N/A 41
N/A 2 3/8 in60.325 mm N/A 3.606 in91.592 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
416071 N/A 41
N/A 2 3/8 in60.325 mm N/A 3.756 in95.402 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
416271 N/A 41
N/A 2 3/8 in60.325 mm N/A 3.505 in89.027 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
410686N N/A 41
N/A 2 3/8 in60.325 mm N/A 3.488 in88.595 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A CAD Icon (for items table)
410825 N/A 41
N/A 2 3/8 in60.325 mm N/A 3.628 in92.151 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
410987 N/A 41
N/A 2 3/8 in60.325 mm N/A 3.486 in88.544 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
3393 N/A 32
N/A 2 3/8 in60.325 mm N/A 3.013 in76.53 mm N/A 0.4 in10.16 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
200855 N/A 200E
N/A 2 3/8 in60.325 mm N/A 3.616 in91.846 mm N/A 0.29 in7.366 mm N/A Nitrile N/A
415248N N/A 41
N/A 2 3/8 in60.325 mm N/A 3.5480 in90.119 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A CAD Icon (for items table)
455860 N/A 45
N/A 2 3/8 in60.325 mm N/A 3.881 in98.577 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
417480 N/A 41
N/A 2 3/8 in60.325 mm N/A 3.881 in98.577 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
450350 N/A 45
N/A 2 3/8 in60.325 mm N/A 3.376 in85.75 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
450686 N/A 45
N/A 2 3/8 in60.325 mm N/A 3.488 in88.595 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
470565 N/A 47
N/A 2 3/8 in60.325 mm N/A 3.13 in79.502 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
470574N N/A 47
N/A 2 3/8 in60.325 mm N/A 3.256 in82.702 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A CAD Icon (for items table)
470764 N/A 47
N/A 2 3/8 in60.325 mm N/A 3.001 in76.225 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
470987 N/A 47
N/A 2 3/8 in60.325 mm N/A 3.486 in88.544 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
475095N N/A 47
N/A 2 3/8 in60.325 mm N/A 3.505 in89.027 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A CAD Icon (for items table)
475380N N/A 47
N/A 2 3/8 in60.325 mm N/A 3.628 in92.151 mm N/A 0.468 in11.887 mm N/A Polyacrylate N/A CAD Icon (for items table)
472856 N/A 47
N/A 2 3/8 in60.325 mm N/A 3.355 in85.217 mm N/A 0.438 in11.125 mm N/A Nitrile N/A CAD Icon (for items table)
5119 N/A 49
N/A 2 3/8 in60.325 mm N/A 3.2700 in83.058 mm N/A 0.495 in12.573 mm N/A Nitrile N/A CAD Icon (for items table)
473474 N/A 47
N/A 2 3/8 in60.325 mm N/A 3.066 in77.876 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
473475 N/A 47
N/A 2 3/8 in60.325 mm N/A 3.194 in81.128 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
473573 N/A 47
N/A 2 3/8 in60.325 mm N/A 3.005 in76.327 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
480574H N/A 48
N/A 2 3/8 in60.325 mm N/A 3.256 in82.702 mm N/A 0.5 in12.7 mm N/A Silicone N/A CAD Icon (for items table)
480988H N/A 48
N/A 2 3/8 in60.325 mm N/A 3.066 in77.876 mm N/A 0.5 in12.7 mm N/A Silicone N/A CAD Icon (for items table)
483246N N/A 48
N/A 2 3/8 in60.325 mm N/A 3.256 in82.702 mm N/A 0.375 in9.525 mm N/A Polyacrylate N/A CAD Icon (for items table)
710006 N/A 74
N/A 2 3/8 in60.325 mm N/A 4.504 in114.402 mm N/A 1.06 in26.924 mm N/A Polyacrylate N/A
710210 N/A 74
N/A 2 3/8 in60.325 mm N/A 3.26 in82.804 mm N/A 0.528 in13.411 mm N/A Fluoro-Elastomer N/A
711553 N/A 74
N/A 2 3/8 in60.325 mm N/A 3.881 in98.577 mm N/A 1.06 in26.924 mm N/A Polyacrylate N/A
712375 N/A 90
N/A 2 3/8 in60.325 mm N/A 4.069 in103.353 mm N/A 1.092 in27.737 mm N/A Polyacrylate N/A
714512 N/A 87
N/A 2 3/8 in60.325 mm N/A 4.505 in114.427 mm N/A 0.391 in9.931 mm N/A Polyacrylate N/A
40101S N/A 4S
N/A 2 3/8 in60.325 mm N/A 3.355 in85.217 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
410101N N/A 41
N/A 2 3/8 in60.325 mm N/A 3.355 in85.217 mm N/A 0.468 in11.887 mm N/A Polyacrylate N/A CAD Icon (for items table)
41026S N/A 4S
N/A 2 3/8 in60.325 mm N/A 3.005 in76.327 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
412038N N/A 41
N/A 2 3/8 in60.325 mm N/A 3.256 in82.702 mm N/A 0.437 in11.1 mm N/A Polyacrylate N/A CAD Icon (for items table)
412119 N/A 41
N/A 2 3/8 in60.325 mm N/A 3.355 in85.217 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
412861 N/A 41
N/A 2 3/8 in60.325 mm N/A 3.5480 in90.119 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
413246 N/A 41
N/A 2 3/8 in60.325 mm N/A 3.256 in82.702 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
413246N N/A 41
N/A 2 3/8 in60.325 mm N/A 3.255 in82.677 mm N/A 0.375 in9.525 mm N/A Polyacrylate N/A CAD Icon (for items table)
413247 N/A 41
N/A 2 3/8 in60.325 mm N/A 3.376 in85.75 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
320259 N/A 32
N/A 2.005 in50.927 mm N/A 2.888 in73.355 mm N/A 0.34 in8.636 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
225110 N/A 47
N/A 2.008 in51 mm N/A 2.563 in65.1 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
494123 N/A 49
N/A 2.008 in51 mm N/A 2.485 in63.12 mm N/A 0.236 in6 mm N/A Nitrile N/A CAD Icon (for items table)
710265 N/A 35
N/A 2.008 in51 mm N/A 2.606 in66.2 mm N/A 0.256 in6.5 mm N/A Polyacrylate N/A CAD Icon (for items table)
710323 N/A 49
N/A 2.008 in51 mm N/A 2.488 in63.2 mm N/A 0.335 in8.5 mm N/A Nitrile N/A CAD Icon (for items table)
710407 N/A 33
N/A 2.008 in51 mm N/A 2.445 in62.1 mm N/A 0.276 in7 mm N/A Nitrile N/A
2301 - 2350 of 4148 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »