Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
2651 - 2700 of 4148 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

710271 N/A 32
N/A 2.283 in58 mm N/A 2.921 in74.2 mm N/A 0.394 in10 mm N/A Nitrile N/A CAD Icon (for items table)
710439 N/A 74
N/A 2.283 in58 mm N/A 2.878 in73.1 mm N/A 0.335 in8.5 mm N/A Nitrile N/A
710910 N/A 32
N/A 2.283 in58 mm N/A 2.764 in7.2 mm N/A 0.315 in8 mm N/A Polyacrylate N/A CAD Icon (for items table)
710667 N/A 40
N/A 2.283 in58 mm N/A 3.091 in78.5 mm N/A 0.394 in10 mm N/A Fluoro-Elastomer N/A
710623 N/A 32
N/A 2.294 in58.268 mm N/A 3.236 in82.194 mm N/A 0.352 in8.941 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
204035 N/A 204
N/A 2.296 in58.318 mm N/A 3.153 in80.086 mm N/A 0.359 in9.119 mm N/A Nitrile N/A
205035 N/A 205
N/A 2.296 in58.318 mm N/A 3.153 in80.086 mm N/A 0.359 in9.119 mm N/A Felt N/A
710902 N/A 79
N/A 2.3 in58.42 mm N/A 3.33 in84.582 mm N/A 0.425 in10.795 mm N/A Fluoro-Elastomer N/A
141BULK N/A N/A 2.3 in58.42 mm N/A 2.506 in63.652 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
141PKG N/A N/A 2.3 in58.42 mm N/A 2.506 in63.652 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
710756 N/A 40
N/A 2.307 in58.598 mm N/A 3.165 in80.391 mm N/A 0.394 in10.008 mm N/A Polyacrylate N/A
442874 N/A 44
N/A 2.312 in58.725 mm N/A 3.005 in76.327 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
450133 N/A 45
N/A 2.312 in58.725 mm N/A 3.376 in85.75 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
450317 N/A 45
N/A 2.312 in58.725 mm N/A 3.256 in82.702 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
416444 N/A 41
N/A 2.312 in58.725 mm N/A 3.505 in89.027 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
410694 N/A 41
N/A 2.312 in58.725 mm N/A 3.355 in85.217 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
411160V N/A 41
N/A 2.312 in58.725 mm N/A 3.005 in76.327 mm N/A 0.5 in12.7 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
455321 N/A 45
N/A 2.312 in58.725 mm N/A 3.756 in95.402 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
5924 N/A 4L
N/A 2.312 in58.725 mm N/A 3.318 in84.277 mm N/A 0.375 in9.525 mm N/A Leather N/A
472150 N/A 47
N/A 2.312 in58.725 mm N/A 3.13 in79.502 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
411394 N/A 41
N/A 2.312 in58.725 mm N/A 3.256 in82.702 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
4131 N/A 287
N/A 2.312 in58.725 mm N/A 3.004 in76.302 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
487523 N/A 48
N/A 2.313 in58.7502 mm N/A 3.001 in76.2254 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
710229 N/A 40
N/A 2.323 in59.004 mm N/A 3.093 in78.562 mm N/A 0.315 in8.001 mm N/A Nitrile N/A
710231 N/A 32
N/A 2.323 in59.004 mm N/A 3.093 in78.562 mm N/A 0.315 in8.001 mm N/A Nitrile N/A CAD Icon (for items table)
710121 N/A 56
N/A 2.323 in59 mm N/A 3.948 in100.28 mm N/A 0.394 in10 mm N/A Polyacrylate N/A
710168 N/A 47
N/A 2.323 in59 mm N/A 2.957 in75.11 mm N/A 0.394 in10 mm N/A Nitrile N/A CAD Icon (for items table)
710680 N/A 40
N/A 2.323 in59 mm N/A 3.157 in80.2 mm N/A 0.472 in12 mm N/A Polyacrylate N/A
710508 N/A 86
N/A 2.324 in59.03 mm N/A 3.546 in90.068 mm N/A 0.591 in15.011 mm N/A Fluoro-Elastomer N/A
3945 N/A 48
N/A 2.33 in59.182 mm N/A 3.005 in76.327 mm N/A 0.4 in10.16 mm N/A Polyacrylate N/A CAD Icon (for items table)
493637 N/A 49
N/A 2.33 in59.182 mm N/A 3.001 in76.225 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
710607 N/A 35
N/A 2.333 in59.258 mm N/A 3.008 in76.403 mm N/A 0.327 in8.306 mm N/A PTFE N/A CAD Icon (for items table)
332BULK N/A N/A 2.35 in59.69 mm N/A 2.77 in70.358 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
332PKG N/A N/A 2.35 in59.69 mm N/A 2.77 in70.358 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
229BULK N/A N/A 2.359 in59.919 mm N/A 2.637 in66.98 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
229PKG N/A N/A 2.359 in59.919 mm N/A 2.637 in66.98 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
370199A N/A 11
N/A 2.359 in59.919 mm N/A 3.948 in100.279 mm N/A 0.575 in14.605 mm N/A Nitrile N/A
710960 N/A 74
N/A 2.362 in59.995 mm N/A 4.504 in114.402 mm N/A 0.433 in10.998 mm N/A Fluoro-Elastomer N/A
1985 N/A N/A 2.362 in60 mm N/A 3.553 in90.25 mm N/A 0.866 in22 mm N/A Nitrile N/A
2001 N/A 32
N/A 2.362 in60 mm N/A 3.239 in82.28 mm N/A 0.472 in12 mm N/A Nitrile N/A CAD Icon (for items table)
226018 N/A 35
N/A 2.362 in60 mm N/A 3.082 in78.28 mm N/A 0.315 in8 mm N/A Polyacrylate N/A CAD Icon (for items table)
226020 N/A 35
N/A 2.362 in60 mm N/A 3.161 in80.29 mm N/A 0.315 in8 mm N/A Nitrile N/A CAD Icon (for items table)
710093 N/A 47
N/A 2.362 in60 mm N/A 2.959 in75.16 mm N/A 0.228 in5.8 mm N/A Nitrile N/A CAD Icon (for items table)
710182 N/A 66
N/A 2.362 in60 mm N/A 3.39 in86.1 mm N/A 0.276 in7 mm N/A Nitrile N/A
710276 N/A 40
N/A 2.362 in60 mm N/A 4.059 in103.1 mm N/A 0.472 in12 mm N/A Polyacrylate N/A
710350 N/A 32
N/A 2.362 in60 mm N/A 3.236 in82.2 mm N/A 0.472 in12 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710390 N/A 32
N/A 2.362 in60 mm N/A 3.236 in82.2 mm N/A 0.394 in10 mm N/A Polyacrylate N/A CAD Icon (for items table)
710945 N/A 32
N/A 2.362 in60 mm N/A 3.557 in90.35 mm N/A 0.315 in8 mm N/A Polyacrylate N/A CAD Icon (for items table)
710468 N/A 32
N/A 2.362 in60 mm N/A 2.882 in73.2 mm N/A 0.433 in11 mm N/A Polyacrylate N/A CAD Icon (for items table)
712006 N/A 32
N/A 2.362 in60 mm N/A 3.236 in82.2 mm N/A 0.472 in12 mm N/A Silicone N/A CAD Icon (for items table)
2651 - 2700 of 4148 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »