Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
2801 - 2850 of 4148 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

455147 N/A 45
N/A 2.5 in63.5 mm N/A 3.505 in89.027 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
3894V N/A 48
N/A 2.5 in63.5 mm N/A 3.505 in89.027 mm N/A 0.5 in12.7 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
5M89 N/A N/A 2.5 in63.5 mm N/A 3.442 in87.427 mm N/A 0.313 in7.95 mm N/A Felt N/A
797732 N/A N/A 2.5 in63.5 mm N/A 3.005 in76.327 mm N/A 0.281 in7.1374 mm N/A Nitrile N/A
4561V N/A N/A 2.503 in63.576 mm N/A 3.439 in87.351 mm N/A 0.709 in18.009 mm N/A Fluoro-Elastomer N/A
4624V N/A 86
N/A 2.503 in63.576 mm N/A 3.633 in92.278 mm N/A 0.5 in12.7 mm N/A Fluoro-Elastomer N/A
710852 N/A 32
N/A 2.507 in63.678 mm N/A 3.273 in83.134 mm N/A 0.354 in8.992 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
8975S N/A 49
N/A 2.512 in63.805 mm N/A 3.51 in89.154 mm N/A 0.29 in7.366 mm N/A Nitrile N/A CAD Icon (for items table)
711004 N/A N/A 2.52 in64.01 mm N/A 3.61 in91.694 mm N/A 0.404 in10.262 mm N/A PTFE N/A
710277 N/A 32
N/A 2.52 in64.01 mm N/A 5.224 in132.69 mm N/A 0.512 in13.005 mm N/A Polyacrylate N/A CAD Icon (for items table)
710130 N/A 56
N/A 2.52 in64 mm N/A 3.039 in77.2 mm N/A 0.315 in8 mm N/A Nitrile N/A
710256 N/A 62
N/A 2.52 in64 mm N/A 3 in76.2 mm N/A 0.276 in7 mm N/A Nitrile N/A
710708 N/A 32
N/A 2.52 in64 mm N/A 3.118 in79.2 mm N/A 0.315 in8 mm N/A Polyacrylate N/A CAD Icon (for items table)
710774 N/A 32
N/A 2.52 in64 mm N/A 2.961 in75.2 mm N/A 0.315 in8 mm N/A Polyacrylate N/A CAD Icon (for items table)
710878 N/A 40
N/A 2.539 in64.491 mm N/A 3.512 in89.205 mm N/A 0.374 in9.5 mm N/A Fluoro-Elastomer N/A
145BULK N/A N/A 2.55 in64.77 mm N/A 2.756 in70.002 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
145PKG N/A N/A 2.55 in64.77 mm N/A 2.756 in70.002 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
476514 N/A 47
N/A 2.556 in64.922 mm N/A 3.942 in100.127 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
710672 N/A 32
N/A 2.556 in64.922 mm N/A 3.146 in79.908 mm N/A 0.315 in8.001 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
226510 N/A 32
N/A 2.559 in65 mm N/A 3.2 in81.28 mm N/A 0.276 in7 mm N/A Polyacrylate N/A CAD Icon (for items table)
226520 N/A 35
N/A 2.559 in65 mm N/A 3.357 in85.27 mm N/A 0.394 in10 mm N/A Nitrile N/A CAD Icon (for items table)
226530 N/A 35
N/A 2.559 in65 mm N/A 3.554 in90.28 mm N/A 0.394 in10 mm N/A Nitrile N/A CAD Icon (for items table)
710094 N/A 66
N/A 2.559 in65 mm N/A 3.236 in82.2 mm N/A 0.276 in7 mm N/A Nitrile N/A
710610 N/A 32
N/A 2.559 in65 mm N/A 3.472 in88.2 mm N/A 0.394 in10 mm N/A PTFE N/A CAD Icon (for items table)
710373 N/A 47
N/A 2.559 in65 mm N/A 3.35 in85.1 mm N/A 0.394 in10 mm N/A Nitrile N/A CAD Icon (for items table)
710962 N/A 32
N/A 2.559 in65 mm N/A 3.157 in80.2 mm N/A 0.315 in8 mm N/A Nitrile N/A CAD Icon (for items table)
712005 N/A 32
N/A 2.559 in65 mm N/A 3.319 in84.3 mm N/A 0.354 in9 mm N/A Silicone N/A CAD Icon (for items table)
710785 N/A 32
N/A 2.559 in65 mm N/A 3.118 in79.2 mm N/A 0.787 in20 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710519 N/A 35
N/A 2.561 in65.049 mm N/A 3.979 in101.067 mm N/A 0.531 in13.487 mm N/A Nitrile N/A CAD Icon (for items table)
415988 N/A 41
N/A 2.562 in65.075 mm N/A 3.628 in92.151 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
413479 N/A 41
N/A 2.562 in65.075 mm N/A 3.486 in88.544 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
415098N N/A 41
N/A 2.562 in65.075 mm N/A 3.505 in89.027 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A CAD Icon (for items table)
415302 N/A 41
N/A 2.562 in65.075 mm N/A 3.505 in89.027 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
417481 N/A 41
N/A 2.562 in65.075 mm N/A 3.756 in95.402 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
475002N N/A 47
N/A 2.562 in65.075 mm N/A 3.628 in92.151 mm N/A 0.468 in11.887 mm N/A Polyacrylate N/A CAD Icon (for items table)
5123 N/A 280
N/A 2.562 in65.075 mm N/A 3.095 in78.613 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
9943 N/A N/A 2.562 in65.075 mm N/A 3.777 in95.936 mm N/A 0.49 in12.446 mm N/A Nitrile N/A
455280 N/A 45
N/A 2.562 in65.075 mm N/A 3.881 in98.577 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
455311 N/A 45
N/A 2.562 in65.075 mm N/A 3.5480 in90.119 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
411330 N/A 41
N/A 2.598 in65.989 mm N/A 3.486 in88.544 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
477069 N/A 47
N/A 2.598 in65.989 mm N/A 4.005 in101.727 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
712598 N/A 47
N/A 2.598 in65.989 mm N/A 4.004 in101.702 mm N/A 0.73 in18.542 mm N/A Nitrile N/A CAD Icon (for items table)
411330N N/A 41
N/A 2.598 in65.989 mm N/A 3.486 in88.544 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A CAD Icon (for items table)
226610 N/A 41
N/A 2.598 in66 mm N/A 3.154 in80.11 mm N/A 0.354 in9 mm N/A Polyacrylate N/A CAD Icon (for items table)
710055 N/A 32
N/A 2.598 in66 mm N/A 5.283 in134.2 mm N/A 0.61 in15.5 mm N/A Nitrile N/A CAD Icon (for items table)
710092 N/A 41
N/A 2.598 in66 mm N/A 3.351 in85.12 mm N/A 0.315 in8 mm N/A Nitrile N/A CAD Icon (for items table)
334BULK N/A N/A 2.6 in66.04 mm N/A 3.02 in76.708 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
334PKG N/A N/A 2.6 in66.04 mm N/A 3.02 in76.708 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
334V15 N/A N/A 2.6 in66.04 mm N/A 3.02 in76.708 mm N/A 0.21 in5.334 mm N/A Viton N/A
231BULK N/A N/A 2.609 in66.269 mm N/A 2.887 in73.33 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
2801 - 2850 of 4148 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »