Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
2901 - 2950 of 4148 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

5MR1008 N/A N/A 2.688 in68.275 mm N/A 3.504 in89.002 mm N/A 0.219 in5.563 mm N/A Felt N/A
710091 N/A 272
N/A 2.7 in68.58 mm N/A 3.504 in89.002 mm N/A 0.31 in7.874 mm N/A Nitrile N/A
710570 N/A 62
N/A 2.717 in69 mm N/A 3.394 in86.200 mm N/A 0.276 in7 mm N/A Polyacrylate N/A
710742 N/A 32
N/A 2.717 in69 mm N/A 3.551 in90.2 mm N/A 0.315 in8 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
335BULK N/A N/A 2.725 in69.215 mm N/A 3.145 in79.883 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
335PKG N/A N/A 2.725 in69.215 mm N/A 3.145 in79.883 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
232BULK N/A N/A 2.734 in69.444 mm N/A 3.012 in76.505 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
232PKG N/A N/A 2.734 in69.444 mm N/A 3.012 in76.505 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
148BULK N/A N/A 2.737 in69.52 mm N/A 2.943 in74.752 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
148PKG N/A N/A 2.737 in69.52 mm N/A 2.943 in74.752 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
039BULK N/A N/A 2.739 in69.571 mm N/A 2.879 in73.127 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
039PKG N/A N/A 2.739 in69.571 mm N/A 2.879 in73.127 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
4564V N/A N/A 2.748 in69.799 mm N/A 3.886 in98.704 mm N/A 0.552 in14.021 mm N/A Fluoro-Elastomer N/A
4874N N/A N/A 2.748 in69.799 mm N/A 3.555 in90.297 mm N/A 0.591 in15.011 mm N/A Polyacrylate N/A
4876N N/A N/A 2.748 in69.799 mm N/A 5.512 in140.005 mm N/A 0.85 in21.59 mm N/A Polyacrylate N/A
4492 N/A N/A 2.75 in69.85 mm N/A 3.5480 in90.119 mm N/A 0.5 in12.7 mm N/A Fluoro-Elastomer N/A
415960 N/A 41
N/A 2.75 in69.85 mm N/A 3.881 in98.577 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
415984 N/A 41
N/A 2.75 in69.85 mm N/A 3.628 in92.151 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
416282 N/A 41
N/A 2.75 in69.85 mm N/A 4.254 in108.052 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
416664 N/A 41
N/A 2.75 in69.85 mm N/A 3.505 in89.027 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
2222 N/A 286
N/A 2.75 in69.85 mm N/A 3.781 in96.037 mm N/A 0.435 in11.049 mm N/A Nitrile N/A
415004 N/A 41
N/A 2.75 in69.85 mm N/A 3.756 in95.402 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
415004V N/A 41
N/A 2.75 in69.85 mm N/A 3.756 in95.402 mm N/A 0.5 in12.7 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
415009 N/A 41
N/A 2.75 in69.85 mm N/A 3.881 in98.577 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
415009N N/A 41
N/A 2.75 in69.85 mm N/A 3.881 in98.577 mm N/A 0.468 in11.887 mm N/A Polyacrylate N/A CAD Icon (for items table)
3591 N/A 90
N/A 2.75 in69.85 mm N/A 5.506 in139.852 mm N/A 1.266 in32.156 mm N/A Polyacrylate N/A
415272 N/A 41
N/A 2.75 in69.85 mm N/A 4.008 in101.803 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
415272N N/A 41
N/A 2.75 in69.85 mm N/A 4.008 in101.803 mm N/A 0.468 in11.887 mm N/A Polyacrylate N/A CAD Icon (for items table)
416664V N/A 41
N/A 2.75 in69.85 mm N/A 3.505 in89.027 mm N/A 0.375 in9.525 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
416706 N/A 41
N/A 2.75 in69.85 mm N/A 4.008 in101.803 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
417316 N/A 41
N/A 2.75 in69.85 mm N/A 3.756 in95.402 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
455322 N/A 45
N/A 2.75 in69.85 mm N/A 3.5480 in90.119 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
455322N N/A 45
N/A 2.75 in69.85 mm N/A 3.5480 in90.119 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A CAD Icon (for items table)
455322V N/A 45
N/A 2.75 in69.85 mm N/A 3.5480 in90.119 mm N/A 0.5 in12.7 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
455364 N/A 45
N/A 2.75 in69.85 mm N/A 3.505 in89.027 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
45827S N/A 4S
N/A 2.75 in69.85 mm N/A 3.505 in89.027 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
46997S N/A 4S
N/A 2.75 in69.85 mm N/A 3.756 in95.402 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
417484 N/A 41
N/A 2.75 in69.85 mm N/A 3.5480 in90.119 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
417484N N/A 41
N/A 2.75 in69.85 mm N/A 3.5480 in90.119 mm N/A 0.375 in9.525 mm N/A Polyacrylate N/A CAD Icon (for items table)
417986N N/A 41
N/A 2.75 in69.85 mm N/A 5.506 in139.852 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A CAD Icon (for items table)
454088 N/A 45
N/A 2.75 in69.85 mm N/A 4.505 in114.427 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
455004 N/A 45
N/A 2.75 in69.85 mm N/A 3.756 in95.402 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
455009 N/A 45
N/A 2.75 in69.85 mm N/A 3.881 in98.577 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
475004H N/A 47
N/A 2.75 in69.85 mm N/A 3.756 in95.402 mm N/A 0.5 in12.7 mm N/A Silicone N/A CAD Icon (for items table)
475009N N/A 47
N/A 2.75 in69.85 mm N/A 3.881 in98.577 mm N/A 0.468 in11.887 mm N/A Polyacrylate N/A CAD Icon (for items table)
475322N N/A 47
N/A 2.75 in69.85 mm N/A 3.5480 in90.119 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A CAD Icon (for items table)
55238 N/A 5L
N/A 2.75 in69.85 mm N/A 5.004 in127.102 mm N/A 0.468 in11.887 mm N/A Leather N/A
55469 N/A 5L
N/A 2.75 in69.85 mm N/A 3.94 in100.076 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
6643S N/A 52
N/A 2.75 in69.85 mm N/A 6.22 in157.988 mm N/A 0.7 in17.78 mm N/A Nitrile N/A
476281 N/A 47
N/A 2.75 in69.85 mm N/A 4.13 in104.902 mm N/A 0.562 in14.275 mm N/A Nitrile N/A CAD Icon (for items table)
2901 - 2950 of 4148 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »