Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
3001 - 3050 of 4148 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

41536 N/A PDW
N/A 2.875 in73.025 mm N/A 3.755 in95.377 mm N/A 0.5 in12.7 mm N/A PTFE N/A
41537 N/A PDW
N/A 2.875 in73.025 mm N/A 3.755 in95.377 mm N/A 0.5 in12.7 mm N/A PTFE N/A
2674 N/A 89
N/A 2.875 in73.025 mm N/A 4.18 in106.172 mm N/A 0.812 in20.625 mm N/A Nitrile N/A
416921 N/A 41
N/A 2.875 in73.025 mm N/A 4.008 in101.803 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
417134 N/A 41
N/A 2.875 in73.025 mm N/A 4.13 in104.902 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
417158 N/A 41
N/A 2.875 in73.025 mm N/A 3.881 in98.577 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
417344 N/A 41
N/A 2.875 in73.025 mm N/A 3.756 in95.402 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
455355 N/A 45
N/A 2.875 in73.025 mm N/A 3.881 in98.577 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
455556 N/A 45
N/A 2.875 in73.025 mm N/A 4.381 in111.277 mm N/A 0.625 in15.875 mm N/A Nitrile N/A CAD Icon (for items table)
43086S N/A 4S
N/A 2.875 in73.025 mm N/A 4.008 in101.803 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
455006 N/A 45
N/A 2.875 in73.025 mm N/A 3.756 in95.402 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
455006N N/A 45
N/A 2.875 in73.025 mm N/A 3.756 in95.402 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A CAD Icon (for items table)
455011 N/A 45
N/A 2.875 in73.025 mm N/A 4.008 in101.803 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
6780S N/A 21
N/A 2.875 in73.025 mm N/A 4.13 in104.902 mm N/A 0.812 in20.625 mm N/A Nitrile N/A
9864S N/A 57
N/A 2.875 in73.025 mm N/A 3.88 in98.552 mm N/A 0.515 in13.081 mm N/A Nitrile N/A
39802 N/A FW-H
N/A 2.875 in73.025 mm N/A 3.628 in92.151 mm N/A 0.5 in12.7 mm N/A PTFE N/A
455144 N/A 45
N/A 2.875 in73.025 mm N/A 4.504 in114.402 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
455310 N/A 45
N/A 2.875 in73.025 mm N/A 4.34 in110.236 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
3783 N/A 65
N/A 2.875 in73.025 mm N/A 3.628 in92.151 mm N/A 0.5 in12.7 mm N/A Silicone N/A
370010A N/A 01
N/A 2.875 in73.025 mm N/A 4.13 in104.902 mm N/A 0.842 in21.387 mm N/A Nitrile N/A
370054A N/A 03
N/A 2.875 in73.025 mm N/A 4.181 in106.197 mm N/A 0.822 in20.879 mm N/A Nitrile N/A
370150A N/A 07
N/A 2.875 in73.025 mm N/A 3.885 in98.679 mm N/A 0.7 in17.78 mm N/A Nitrile N/A
370450A N/A 06
N/A 2.875 in73.025 mm N/A 3.88 in98.552 mm N/A 0.414 in10.516 mm N/A Nitrile N/A
710825 N/A N/A 2.881 in73.177 mm N/A 4.504 in114.402 mm N/A 1.44 in36.576 mm N/A Polyacrylate N/A
470547 N/A 47
N/A 2.882 in73.203 mm N/A 3.436 in87.274 mm N/A 0.291 in7.391 mm N/A Nitrile N/A CAD Icon (for items table)
710959 N/A 87
N/A 2.913 in73.99 mm N/A 4.57 in116.078 mm N/A 0.403 in10.236 mm N/A Fluoro-Elastomer N/A
127591 N/A N/A 2.913 in73.99 mm N/A 4.567 in116.002 mm N/A 1.004 in25.502 mm N/A Polyacrylate N/A
227409 N/A 32
N/A 2.913 in74 mm N/A 3.549 in90.15 mm N/A 0.394 in10 mm N/A Silicone N/A CAD Icon (for items table)
710212 N/A 40
N/A 2.913 in74 mm N/A 6.146 in156.1 mm N/A 0.551 in14 mm N/A Nitrile N/A
416500 N/A 41
N/A 2.937 in74.6 mm N/A 3.942 in100.127 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
416654 N/A 41
N/A 2.937 in74.6 mm N/A 4.008 in101.803 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
415012N N/A 41
N/A 2.937 in74.6 mm N/A 4.008 in101.803 mm N/A 0.468 in11.887 mm N/A Polyacrylate N/A CAD Icon (for items table)
415012V N/A 41
N/A 2.937 in74.6 mm N/A 4.008 in101.803 mm N/A 0.468 in11.887 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
35949N N/A 41
N/A 2.937 in74.6 mm N/A 3.942 in100.127 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A CAD Icon (for items table)
416775 N/A 41
N/A 2.937 in74.6 mm N/A 4.254 in108.052 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
416956 N/A 41
N/A 2.937 in74.6 mm N/A 3.756 in95.402 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
417159 N/A 41
N/A 2.937 in74.6 mm N/A 3.881 in98.577 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
417159V N/A 41
N/A 2.937 in74.6 mm N/A 3.881 in98.577 mm N/A 0.375 in9.525 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
455356 N/A 45
N/A 2.937 in74.6 mm N/A 4.504 in114.402 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
417486 N/A 41
N/A 2.937 in74.6 mm N/A 4.13 in104.902 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
455012 N/A 45
N/A 2.937 in74.6 mm N/A 4.008 in101.803 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
475012N N/A 47
N/A 2.937 in74.6 mm N/A 4.008 in101.803 mm N/A 0.468 in11.887 mm N/A Polyacrylate N/A CAD Icon (for items table)
476500N N/A 47
N/A 2.937 in74.6 mm N/A 3.942 in100.127 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A CAD Icon (for items table)
712937 N/A 90
N/A 2.937 in74.6 mm N/A 4.944 in125.578 mm N/A 1 1/4 in31.75 mm N/A Polyacrylate N/A
5MR1009 N/A N/A 2.937 in74.6 mm N/A 3.816 in96.926 mm N/A 0.313 in7.95 mm N/A Felt N/A
4563V N/A N/A 2.938 in74.625 mm N/A 3.947 in100.254 mm N/A 0.552 in14.021 mm N/A Fluoro-Elastomer N/A
370211A N/A 11
N/A 2.948 in74.879 mm N/A 4.738 in120.345 mm N/A 0.585 in14.859 mm N/A Polyacrylate N/A
200322 N/A 200
N/A 2.953 in75 mm N/A 4.729 in120.12 mm N/A 0.32 in8.13 mm N/A Nitrile N/A
227530 N/A 35
N/A 2.953 in75 mm N/A 3.751 in95.28 mm N/A 0.394 in10 mm N/A Nitrile N/A CAD Icon (for items table)
227540 N/A 32
N/A 2.953 in75 mm N/A 3.945 in100.2 mm N/A 0.472 in12 mm N/A Nitrile N/A CAD Icon (for items table)
3001 - 3050 of 4148 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »