Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
1526 - 1550 of 4148 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

710670 N/A 40
N/A 1.575 in40 mm N/A 2.961 in75.2 mm N/A 0.433 in11 mm N/A Polyacrylate N/A
710677 N/A 32
N/A 1.575 in40 mm N/A 2.291 in58.2 mm N/A 0.354 in9 mm N/A Ethylene-Acrylic N/A
710678 N/A 32
N/A 1.575 in40 mm N/A 2.291 in58.2 mm N/A 0.315 in8 mm N/A Ethylene-Acrylic N/A
710686 N/A 40
N/A 1.575 in40 mm N/A 2.724 in69.2 mm N/A 0.531 in13.5 mm N/A Nitrile N/A
710687 N/A N/A 1.575 in40 mm N/A 2.957 in75.1 mm N/A 0.591 in15 mm N/A Polyacrylate N/A
710689 N/A 32
N/A 1.575 in40 mm N/A 2.291 in58.2 mm N/A 0.433 in11 mm N/A Polyacrylate N/A
710717 N/A 32
N/A 1.575 in40 mm N/A 2.173 in55.2 mm N/A 0.289 in7.33 mm N/A Fluoro-Elastomer N/A
710727 N/A 40
N/A 1.575 in40 mm N/A 2.528 in64.2 mm N/A 0.394 in10 mm N/A Polyacrylate N/A
710731 N/A 40
N/A 1.575 in40 mm N/A 2.528 in64.2 mm N/A 0.354 in9 mm N/A Polyacrylate N/A
710733 N/A 40
N/A 1.575 in40 mm N/A 2.528 in64.2 mm N/A 0.315 in8 mm N/A Polyacrylate N/A
710770 N/A 32
N/A 1.575 in40 mm N/A 2.449 in62.2 mm N/A 0.433 in11 mm N/A Polyacrylate N/A
710776 N/A 32
N/A 1.575 in40 mm N/A 2.961 in75.2 mm N/A 0.394 in10 mm N/A Fluoro-Elastomer N/A
710797 N/A 74
N/A 1.575 in40 mm N/A 2.291 in58.2 mm N/A 0.441 in11.2 mm N/A Polyacrylate N/A
1036 N/A 40
N/A 1.575 in40 mm N/A 3.002 in76.25 mm N/A 0.354 in9 mm N/A Nitrile N/A
1146 N/A 32
N/A 1.575 in40 mm N/A 3.003 in76.28 mm N/A 0.492 in12.5 mm N/A Polyacrylate N/A
1213N N/A 47
N/A 1.575 in40 mm N/A 2.13 in54.1 mm N/A 0.217 in5.5 mm N/A Polyacrylate N/A
1216N N/A 74
N/A 1.575 in40 mm N/A 2.524 in64.1 mm N/A 0.394 in10 mm N/A Polyacrylate N/A
1217 N/A 35
N/A 1.575 in40 mm N/A 2.058 in52.28 mm N/A 0.354 in9 mm N/A Polyacrylate N/A
3459 N/A 74
N/A 1.575 in40 mm N/A 2.289 in58.14 mm N/A 0.354 in9 mm N/A Polyacrylate N/A
350572 N/A 35
N/A 1.575 in40 mm N/A 2.848 in72.35 mm N/A 0.276 in7 mm N/A Fluoro-Elastomer N/A
450666 N/A 45
N/A 1.578 in40.081 mm N/A 2.412 in61.265 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
450065 N/A 45
N/A 1.593 in40.462 mm N/A 2.441 in62.001 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
450274 N/A 45
N/A 1.593 in40.462 mm N/A 2.762 in70.155 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
451469 N/A 45
N/A 1.593 in40.462 mm N/A 2.627 in66.726 mm N/A 0.34 in8.636 mm N/A Nitrile N/A
482253 N/A 48
N/A 1.593 in40.462 mm N/A 2.506 in63.652 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
1526 - 1550 of 4148 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »