Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
3051 - 3100 of 4148 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

227550 N/A 32
N/A 2.953 in75 mm N/A 3.948 in100.27 mm N/A 0.512 in13 mm N/A Silicone N/A CAD Icon (for items table)
710087 N/A 45
N/A 2.953 in75 mm N/A 4.416 in112.17 mm N/A 0.394 in10 mm N/A Nitrile N/A CAD Icon (for items table)
710240 N/A 35
N/A 2.953 in75 mm N/A 3.433 in87.2 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
710384 N/A 25
N/A 2.953 in75 mm N/A 3.941 in100.1 mm N/A 0.512 in13 mm N/A Nitrile N/A
710462 N/A 32
N/A 2.953 in75 mm N/A 3.748 in95.2 mm N/A 0.413 in10.5 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710641 N/A 32
N/A 2.953 in75 mm N/A 3.866 in98.2 mm N/A 0.394 in10 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710676 N/A 32
N/A 2.953 in75 mm N/A 4.22 in107.2 mm N/A 0.315 in8 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
39804 N/A FW-H
N/A 2.953 in75 mm N/A 3.666 in93.12 mm N/A 0.315 in8 mm N/A PTFE N/A
370247A N/A N/A 2.955 in75.057 mm N/A 3.882 in98.603 mm N/A 0.488 in12.395 mm N/A Nitrile N/A
337BULK N/A N/A 2.975 in75.565 mm N/A 3.395 in86.233 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
337PKG N/A N/A 2.975 in75.565 mm N/A 3.395 in86.233 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
234BULK N/A N/A 2.984 in75.794 mm N/A 3.262 in82.855 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
234PKG N/A N/A 2.984 in75.794 mm N/A 3.262 in82.855 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
151BULK N/A N/A 2.987 in75.87 mm N/A 3.193 in81.102 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
151PKG N/A N/A 2.987 in75.87 mm N/A 3.193 in81.102 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
3698 N/A 32
N/A 2.988 in75.895 mm N/A 3.748 in95.199 mm N/A 0.374 in9.5 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
041BULK N/A N/A 2.989 in75.921 mm N/A 3.129 in79.477 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
041PKG N/A N/A 2.989 in75.921 mm N/A 3.129 in79.477 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
710828 N/A N/A 2.992 in75.997 mm N/A 3.693 in93.802 mm N/A 0.343 in8.712 mm N/A Nitrile N/A
227610 N/A 32
N/A 2.992 in76 mm N/A 3.866 in98.2 mm N/A 0.472 in12 mm N/A Silicone N/A CAD Icon (for items table)
4307V N/A 32
N/A 2.992 in76 mm N/A 3.633 in92.28 mm N/A 0.374 in9.5 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710601 N/A 47
N/A 2.992 in76 mm N/A 4.378 in111.2 mm N/A 0.512 in13 mm N/A PTFE N/A CAD Icon (for items table)
710936 N/A 32
N/A 2.992 in76 mm N/A 4.264 in108.3 mm N/A 0.315 in8 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710465 N/A 32
N/A 2.992 in76 mm N/A 3.713 in94.31 mm N/A 0.335 in8.5 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
1019 N/A 32
N/A 2.992 in76 mm N/A 3.672 in93.27 mm N/A 0.354 in9 mm N/A Silicone N/A CAD Icon (for items table)
200133 N/A 200E
N/A 3 in76.2 mm N/A 4.6 in116.84 mm N/A 0.433 in10.998 mm N/A Nitrile N/A
45013S N/A 4S
N/A 3 in76.2 mm N/A 4.008 in101.803 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
415836 N/A 41
N/A 3 in76.2 mm N/A 4.008 in101.803 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
415836N N/A 41
N/A 3 in76.2 mm N/A 4.008 in101.803 mm N/A 0.437 in11.1 mm N/A Polyacrylate N/A CAD Icon (for items table)
415836V N/A 41
N/A 3 in76.2 mm N/A 4.008 in101.803 mm N/A 0.437 in11.1 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
415962 N/A 41
N/A 3 in76.2 mm N/A 4.336 in110.134 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
415995 N/A 41
N/A 3 in76.2 mm N/A 4.008 in101.803 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
415995V N/A 41
N/A 3 in76.2 mm N/A 4.008 in101.803 mm N/A 0.375 in9.525 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
416370 N/A 41
N/A 3 in76.2 mm N/A 4.756 in120.802 mm N/A 0.625 in15.875 mm N/A Nitrile N/A CAD Icon (for items table)
415013 N/A 41
N/A 3 in76.2 mm N/A 4.008 in101.803 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
415013N N/A 41
N/A 3 in76.2 mm N/A 4.008 in101.803 mm N/A 0.468 in11.887 mm N/A Polyacrylate N/A CAD Icon (for items table)
415086N N/A 41
N/A 3 in76.2 mm N/A 4.254 in108.052 mm N/A 0.468 in11.887 mm N/A Polyacrylate N/A CAD Icon (for items table)
415088 N/A 41
N/A 3 in76.2 mm N/A 4.504 in114.402 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
3592 N/A 90
N/A 3 in76.2 mm N/A 5.506 in139.852 mm N/A 1.266 in32.156 mm N/A Polyacrylate N/A
415281N N/A 41
N/A 3 in76.2 mm N/A 3.756 in95.402 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A CAD Icon (for items table)
415479 N/A 41
N/A 3 in76.2 mm N/A 3.881 in98.577 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
3905 N/A 76
N/A 3 in76.2 mm N/A 4.943 in125.552 mm N/A 0.303 in7.696 mm N/A Polyacrylate N/A
417349 N/A 41
N/A 3 in76.2 mm N/A 3.756 in95.402 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
417349V N/A 41
N/A 3 in76.2 mm N/A 3.756 in95.402 mm N/A 0.437 in11.1 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
417350 N/A 41
N/A 3 in76.2 mm N/A 3.881 in98.577 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
417351 N/A 41
N/A 3 in76.2 mm N/A 4.13 in104.902 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
455479 N/A 45
N/A 3 in76.2 mm N/A 3.881 in98.577 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
455479V N/A 45
N/A 3 in76.2 mm N/A 3.881 in98.577 mm N/A 0.468 in11.887 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
455509 N/A 45
N/A 3 in76.2 mm N/A 3.941 in100.101 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
455820 N/A 45
N/A 3 in76.2 mm N/A 4.881 in123.977 mm N/A 0.625 in15.875 mm N/A Nitrile N/A CAD Icon (for items table)
3051 - 3100 of 4148 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »