Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
301 - 350 of 4148 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

7013S N/A 25
N/A 0.75 in19.05 mm N/A 1.315 in33.401 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
710597 N/A 32
N/A 0.75 in19.05 mm N/A 1.008 in25.603 mm N/A 0.225 in5.715 mm N/A Polyacrylate N/A CAD Icon (for items table)
712014 N/A N/A 0.75 in19.05 mm N/A 1.254 in31.852 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
712027 N/A N/A 0.75 in19.05 mm N/A 1.254 in31.852 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
7214 N/A 49
N/A 0.75 in19.05 mm N/A 1.035 in26.289 mm N/A 0.313 in7.95 mm N/A Nitrile N/A CAD Icon (for items table)
727410 N/A 44
N/A 0.75 in19.05 mm N/A 1.004 in25.502 mm N/A 0.125 in3.175 mm N/A Nitrile N/A CAD Icon (for items table)
7750 N/A 48
N/A 0.75 in19.05 mm N/A 1.128 in28.651 mm N/A 0.188 in4.775 mm N/A Nitrile N/A CAD Icon (for items table)
312518 N/A 31
N/A 0.75 in19.05 mm N/A 1.005 in25.527 mm N/A 0.125 in3.175 mm N/A Nitrile N/A
40027S N/A 4S
N/A 0.75 in19.05 mm N/A 1.379 in35.027 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
1049 N/A 33
N/A 0.75 in19.05 mm N/A 1.129 in28.677 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
343185 N/A 34
N/A 0.75 in19.05 mm N/A 1.131 in28.727 mm N/A 0.156 in3.962 mm N/A Nitrile N/A CAD Icon (for items table)
350679 N/A 35
N/A 0.75 in19.05 mm N/A 1.258 in31.953 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
350954 N/A 35
N/A 0.75 in19.05 mm N/A 1.256 in31.902 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
477703 N/A 47
N/A 0.75 in19.05 mm N/A 1.628 in41.3512 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
477704 N/A 47
N/A 0.75 in19.05 mm N/A 1.316 in33.4264 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
477706 N/A 47
N/A 0.75 in19.05 mm N/A 1.756 in44.6024 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
487501 N/A 48
N/A 0.75 in19.05 mm N/A 1.628 in41.3512 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
471443 N/A 47
N/A 0.781 in19.837 mm N/A 1.379 in35.027 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
470034 N/A 47
N/A 0.781 in19.837 mm N/A 1.832 in46.533 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
470601 N/A 47
N/A 0.781 in19.837 mm N/A 1.254 in31.852 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
471337 N/A 47
N/A 0.781 in19.837 mm N/A 1.756 in44.602 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
474273 N/A 47
N/A 0.781 in19.837 mm N/A 1.833 in46.558 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
481443 N/A 48
N/A 0.781 in19.837 mm N/A 1.379 in35.027 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
481443V N/A 48
N/A 0.781 in19.837 mm N/A 1.379 in35.027 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
481568 N/A 48
N/A 0.781 in19.837 mm N/A 1.503 in38.176 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
481644 N/A 48
N/A 0.781 in19.837 mm N/A 1.628 in41.351 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
300250 N/A FW-H
N/A 0.782 in19.863 mm N/A 1.858 in47.193 mm N/A 0.275 in6.985 mm N/A PTFE N/A
222020 N/A 35
N/A 0.787 in20 mm N/A 1.269 in32.23 mm N/A 0.197 in5 mm N/A Nitrile N/A CAD Icon (for items table)
222025 N/A 32
N/A 0.787 in20 mm N/A 1.189 in30.2 mm N/A 0.276 in7 mm N/A Polyacrylate N/A CAD Icon (for items table)
222028 N/A 32
N/A 0.787 in20 mm N/A 1.348 in34.25 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
222030 N/A 32
N/A 0.787 in20 mm N/A 1.387 in35.23 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
222036 N/A 32
N/A 0.787 in20 mm N/A 1.425 in36.2 mm N/A 0.276 in7 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
222050 N/A 35
N/A 0.787 in20 mm N/A 1.584 in40.23 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
222060 N/A 35
N/A 0.787 in20 mm N/A 1.858 in47.2 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
711040 N/A 32
N/A 0.787 in20 mm N/A 1.387 in35.23 mm N/A 0.217 in5.5 mm N/A Nitrile N/A CAD Icon (for items table)
710450 N/A 32
N/A 0.787 in20 mm N/A 1.268 in32.21 mm N/A 0.197 in5 mm N/A Polyacrylate N/A CAD Icon (for items table)
710809 N/A 32
N/A 0.787 in20 mm N/A 1.031 in26.2 mm N/A 0.177 in4.5 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
6020030 N/A N/A 0.787 in20 mm N/A 1.024 in26 mm N/A 0.118 in3 mm N/A Nitrile N/A
6357S N/A 92
N/A 0.796 in20.218 mm N/A 1.503 in38.176 mm N/A 0.625 in15.875 mm N/A Nitrile N/A
211BULK N/A N/A 0.796 in20.218 mm N/A 1.074 in27.28 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
211PKG N/A N/A 0.796 in20.218 mm N/A 1.074 in27.28 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
211V35 N/A N/A 0.796 in20.218 mm N/A 1.074 in27.28 mm N/A 0.139 in3.531 mm N/A Fluoro-Elastomer N/A
117BULK N/A N/A 0.799 in20.295 mm N/A 1.005 in25.527 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
117PKG N/A N/A 0.799 in20.295 mm N/A 1.005 in25.527 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
019BULK N/A N/A 0.801 in20.345 mm N/A 0.941 in23.901 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
019PKG N/A N/A 0.801 in20.345 mm N/A 0.941 in23.901 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
450030 N/A 45
N/A 0.812 in20.625 mm N/A 1.503 in38.176 mm N/A 0.39 in9.906 mm N/A Nitrile N/A CAD Icon (for items table)
471539 N/A 47
N/A 0.812 in20.625 mm N/A 1.254 in31.852 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
450431 N/A 45
N/A 0.812 in20.625 mm N/A 1.254 in31.852 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
450588 N/A 45
N/A 0.812 in20.625 mm N/A 1.579 in40.107 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
301 - 350 of 4148 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »