Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
3551 - 3600 of 4148 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

714713 N/A 96
N/A 4 in101.6 mm N/A 5.004 in127.102 mm N/A 0.469 in11.913 mm N/A Fluoro-Elastomer N/A
39723 N/A FW-H
N/A 4 in101.6 mm N/A 5.005 in127.127 mm N/A 0.5 in12.7 mm N/A PTFE N/A
455188 N/A 45
N/A 4 in101.6 mm N/A 5.131 in130.327 mm N/A 0.625 in15.875 mm N/A Nitrile N/A CAD Icon (for items table)
455192 N/A 45
N/A 4 in101.6 mm N/A 5.256 in133.502 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
345035 N/A 34
N/A 4 in101.6 mm N/A 5.008 in127.203 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
37939 N/A PDW
N/A 4 in101.6 mm N/A 5.005 in127.127 mm N/A 0.5 in12.7 mm N/A PTFE N/A
N370036A N/A 11
N/A 4 in101.6 mm N/A 5.771 in146.583 mm N/A 0.955 in24.257 mm N/A Nitrile N/A
370015A N/A 03
N/A 4 in101.6 mm N/A 5.381 in136.677 mm N/A 1 in25.4 mm N/A Nitrile N/A
370036A N/A 11
N/A 4 in101.6 mm N/A 5.771 in146.583 mm N/A 0.955 in24.257 mm N/A Nitrile N/A
370066A N/A 06
N/A 4 in101.6 mm N/A 5.632 in143.053 mm N/A 0.605 in15.367 mm N/A Nitrile N/A
370349A N/A 02
N/A 4 in101.6 mm N/A 5.798 in147.269 mm N/A 0.6 in15.24 mm N/A Nitrile N/A
380036A N/A 10
N/A 4 in101.6 mm N/A 5.765 in146.431 mm N/A 0.965 in24.511 mm N/A PTFE N/A
797741 N/A N/A 4 in101.6 mm N/A 4.63 in117.602 mm N/A 0.328 in8.3312 mm N/A Nitrile N/A
200642 N/A 200
N/A 4 3/4 in120.65 mm N/A 6.092 in154.737 mm N/A 0.285 in7.239 mm N/A Nitrile N/A
415066 N/A 41
N/A 4 3/4 in120.65 mm N/A 6.256 in158.902 mm N/A 0.562 in14.275 mm N/A Nitrile N/A CAD Icon (for items table)
415138 N/A 41
N/A 4 3/4 in120.65 mm N/A 5.756 in146.202 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
415213N N/A 41
N/A 4 3/4 in120.65 mm N/A 6.007 in152.578 mm N/A 0.625 in15.875 mm N/A Polyacrylate N/A CAD Icon (for items table)
417247 N/A 41
N/A 4 3/4 in120.65 mm N/A 6.007 in152.578 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
417252 N/A 41
N/A 4 3/4 in120.65 mm N/A 6.131 in155.727 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
417538 N/A 41
N/A 4 3/4 in120.65 mm N/A 5.881 in149.377 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
6663S N/A 89
N/A 4 3/4 in120.65 mm N/A 6.625 in168.275 mm N/A 1.141 in28.981 mm N/A Nitrile N/A
714750 N/A 48
N/A 4 3/4 in120.65 mm N/A 5.756 in146.202 mm N/A 0.5 in12.7 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
3100 N/A 89
N/A 4 3/4 in120.65 mm N/A 6.192 in157.277 mm N/A 1 1/4 in31.75 mm N/A Nitrile N/A
370198A N/A 11
N/A 4.04 in102.62 mm N/A 5.129 in130.277 mm N/A 0.945 in24.003 mm N/A Nitrile N/A
6864S N/A 45
N/A 4.05 in102.87 mm N/A 5.506 in139.852 mm N/A 0.671 in17.043 mm N/A Nitrile N/A CAD Icon (for items table)
455037 N/A 45
N/A 4.062 in103.175 mm N/A 5.506 in139.852 mm N/A 0.562 in14.275 mm N/A Nitrile N/A CAD Icon (for items table)
710603 N/A 32
N/A 4.094 in104 mm N/A 5.047 in128.2 mm N/A 0.433 in11 mm N/A PTFE N/A CAD Icon (for items table)
710892 N/A 32
N/A 4.094 in104 mm N/A 5.48 in139.2 mm N/A 0.512 in13 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
346BULK N/A N/A 4.1 in104.14 mm N/A 4.52 in114.808 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
346PKG N/A N/A 4.1 in104.14 mm N/A 4.52 in114.808 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
243BULK N/A N/A 4.109 in104.369 mm N/A 4.387 in111.43 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
243PKG N/A N/A 4.109 in104.369 mm N/A 4.387 in111.43 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
415043 N/A 41
N/A 4.125 in104.775 mm N/A 5.756 in146.202 mm N/A 0.562 in14.275 mm N/A Nitrile N/A CAD Icon (for items table)
415142 N/A 41
N/A 4.125 in104.775 mm N/A 5.256 in133.502 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
417511 N/A 41
N/A 4.125 in104.775 mm N/A 5.132 in130.353 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
417512 N/A 41
N/A 4.125 in104.775 mm N/A 5.506 in139.852 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
6565N N/A 41
N/A 4.125 in104.775 mm N/A 5.004 in127.102 mm N/A 0.468 in11.887 mm N/A Polyacrylate N/A CAD Icon (for items table)
455056 N/A 45
N/A 4.125 in104.775 mm N/A 6.256 in158.902 mm N/A 0.562 in14.275 mm N/A Nitrile N/A CAD Icon (for items table)
455134 N/A 45
N/A 4.125 in104.775 mm N/A 5.005 in127.127 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
455203 N/A 45
N/A 4.125 in104.775 mm N/A 6.007 in152.578 mm N/A 0.625 in15.875 mm N/A Nitrile N/A CAD Icon (for items table)
37921 N/A PDW
N/A 4.125 in104.775 mm N/A 5.005 in127.127 mm N/A 1.037 in26.34 mm N/A PTFE N/A
370094A N/A 06
N/A 4.125 in104.775 mm N/A 5.382 in136.703 mm N/A 0.605 in15.367 mm N/A Nitrile N/A
710349 N/A 32
N/A 4.134 in105 mm N/A 5.323 in135.2 mm N/A 0.571 in14.5 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
2064 N/A N/A 4.166 in105.816 mm N/A 6.8 in172.72 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
9128S N/A 45
N/A 4.166 in105.816 mm N/A 5.506 in139.852 mm N/A 0.6 in15.24 mm N/A Nitrile N/A CAD Icon (for items table)
370106A N/A 06
N/A 4.166 in105.816 mm N/A 5.506 in139.852 mm N/A 0.605 in15.367 mm N/A Nitrile N/A
415295 N/A 41
N/A 4.187 in106.35 mm N/A 5.004 in127.102 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
417513 N/A 41
N/A 4.187 in106.35 mm N/A 5.506 in139.852 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
417514 N/A 41
N/A 4.187 in106.35 mm N/A 5.756 in146.202 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
417515 N/A 41
N/A 4.187 in106.35 mm N/A 6.007 in152.578 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
3551 - 3600 of 4148 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »