Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
3801 - 3850 of 4148 | Results Per Page | View | Unit of Measure
« 76 77 78 79 80 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

250BULK N/A N/A 4.984 in126.594 mm N/A 5.262 in133.655 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
250PKG N/A N/A 4.984 in126.594 mm N/A 5.262 in133.655 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
39881 N/A FW-H
N/A 4.993 in126.822 mm N/A 6.006 in152.552 mm N/A 0.413 in10.49 mm N/A PTFE N/A
415725 N/A 41
N/A 5 in127 mm N/A 6.007 in152.578 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
415897 N/A 41
N/A 5 in127 mm N/A 6.884 in174.854 mm N/A 0.625 in15.875 mm N/A Nitrile N/A CAD Icon (for items table)
204509 N/A 204
N/A 5 in127 mm N/A 6.256 in158.902 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
215271 N/A 21
N/A 5 in127 mm N/A 6.007 in152.578 mm N/A 0.937 in23.8 mm N/A Nitrile N/A
416865 N/A 41
N/A 5 in127 mm N/A 6.256 in158.902 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
416865V N/A 41
N/A 5 in127 mm N/A 6.256 in158.902 mm N/A 0.5 in12.7 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
417278 N/A 41
N/A 5 in127 mm N/A 6.381 in162.077 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
456865N N/A 45
N/A 5 in127 mm N/A 6.256 in158.902 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A CAD Icon (for items table)
417541 N/A 41
N/A 5 in127 mm N/A 6.507 in165.278 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
417542 N/A 41
N/A 5 in127 mm N/A 6.757 in171.628 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
417543 N/A 41
N/A 5 in127 mm N/A 6.882 in174.803 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
417544 N/A 41
N/A 5 in127 mm N/A 7.007 in177.978 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
417545 N/A 41
N/A 5 in127 mm N/A 7.507 in190.678 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
417584 N/A 41
N/A 5 in127 mm N/A 6.131 in155.727 mm N/A 0.562 in14.275 mm N/A Nitrile N/A CAD Icon (for items table)
8126S N/A 89
N/A 5 in127 mm N/A 6.629 in168.377 mm N/A 0.906 in23.012 mm N/A Nitrile N/A
39801 N/A FW-H
N/A 5 in127 mm N/A 6.006 in152.552 mm N/A 0.413 in10.49 mm N/A PTFE N/A
39880 N/A 94
N/A 5 in127 mm N/A 6.006 in152.552 mm N/A 0.413 in10.49 mm N/A PTFE N/A
39958 N/A FW-H
N/A 5 in127 mm N/A 6.131 in155.727 mm N/A 0.5 in12.7 mm N/A PTFE N/A
4048V N/A N/A 5 in127 mm N/A 7.507 in190.678 mm N/A 7/8 in22.225 mm N/A Fluoro-Elastomer N/A
455070 N/A 45
N/A 5 in127 mm N/A 6.256 in158.902 mm N/A 0.562 in14.275 mm N/A Nitrile N/A CAD Icon (for items table)
455285 N/A 45
N/A 5 in127 mm N/A 6.256 in158.902 mm N/A 0.625 in15.875 mm N/A Nitrile N/A CAD Icon (for items table)
3492V N/A 48
N/A 5 in127 mm N/A 5.756 in146.202 mm N/A 0.5 in12.7 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710458 N/A 47
N/A 5 in127 mm N/A 5.76 in146.3 mm N/A 0.394 in10 mm N/A Polyacrylate N/A CAD Icon (for items table)
N370154A N/A 03
N/A 5 in127 mm N/A 7.006 in177.952 mm N/A 1 in25.4 mm N/A Nitrile N/A
370028A N/A 01
N/A 5 in127 mm N/A 6.256 in158.902 mm N/A 1.375 in34.925 mm N/A Nitrile N/A
370038A N/A 06
N/A 5 in127 mm N/A 7.444 in189.078 mm N/A 0.605 in15.367 mm N/A Nitrile N/A
370063A N/A 06
N/A 5 in127 mm N/A 6.256 in158.902 mm N/A 0.605 in15.367 mm N/A Nitrile N/A
370166A N/A 03
N/A 5 in127 mm N/A 6.629 in168.377 mm N/A 1.093 in27.762 mm N/A Nitrile N/A
710473 N/A 32
N/A 5.039 in127.991 mm N/A 5.925 in150.495 mm N/A 0.85 in21.59 mm N/A PTFE N/A CAD Icon (for items table)
455290 N/A 45
N/A 5.062 in128.575 mm N/A 6.382 in162.103 mm N/A 0.625 in15.875 mm N/A Nitrile N/A CAD Icon (for items table)
430BULK N/A N/A 5.1 in129.54 mm N/A 5.65 in143.51 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
430PKG N/A N/A 5.1 in129.54 mm N/A 5.65 in143.51 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
251BULK N/A N/A 5.109 in129.769 mm N/A 5.387 in136.83 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
251PKG N/A N/A 5.109 in129.769 mm N/A 5.387 in136.83 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
710556 N/A 47
N/A 5.118 in130 mm N/A 5.917 in150.3 mm N/A 0.394 in10 mm N/A Polyacrylate N/A CAD Icon (for items table)
710488 N/A 47
N/A 5.118 in130 mm N/A 5.9090 in150.1 mm N/A 0.551 in14 mm N/A Nitrile N/A CAD Icon (for items table)
39805 N/A FW-H
N/A 5.118 in130 mm N/A 5.923 in150.44 mm N/A 0.583 in14.8 mm N/A PTFE N/A
416557 N/A 41
N/A 5.125 in130.175 mm N/A 6.131 in155.727 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
417258 N/A 41
N/A 5.125 in130.175 mm N/A 6.256 in158.902 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
456557 N/A 45
N/A 5.125 in130.175 mm N/A 6.131 in155.727 mm N/A 0.5 in12.7 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
417546 N/A 41
N/A 5.125 in130.175 mm N/A 6.382 in162.103 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
417547 N/A 41
N/A 5.125 in130.175 mm N/A 6.507 in165.278 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
8971H N/A 7S
N/A 5.125 in130.175 mm N/A 6.131 in155.727 mm N/A 3/4 in19.05 mm N/A Silicone N/A
455956H N/A 45
N/A 5.187 in131.75 mm N/A 6.507 in165.278 mm N/A 0.625 in15.875 mm N/A Silicone N/A CAD Icon (for items table)
417548 N/A 41
N/A 5.187 in131.75 mm N/A 6.507 in165.278 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
431BULK N/A N/A 5.225 in132.715 mm N/A 5.775 in146.685 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
431PKG N/A N/A 5.225 in132.715 mm N/A 5.775 in146.685 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
3801 - 3850 of 4148 | Results Per Page | View | Unit of Measure
« 76 77 78 79 80 »