Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
1926 - 1950 of 4148 | Results Per Page | View | Unit of Measure
« 76 77 78 79 80 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

6960 N/A 4L
N/A 1.83 in46.48 mm N/A 2.574 in65.38 mm N/A 0.25 in6.35 mm N/A Leather N/A
710397 N/A N/A 1.831 in46.507 mm N/A 3.551 in90.195 mm N/A 0.433 in10.998 mm N/A Polyacrylate N/A
710830 N/A 74
N/A 1.835 in46.609 mm N/A 2.878 in73.101 mm N/A 0.283 in7.188 mm N/A Fluoro-Elastomer N/A
291295 N/A 29
N/A 1.843 in46.812 mm N/A 2.404 in61.062 mm N/A 0.235 in5.969 mm N/A Felt N/A
470331N N/A 47
N/A 1.843 in46.812 mm N/A 2.754 in69.952 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A
471841 N/A 47
N/A 1.843 in46.812 mm N/A 2.506 in63.652 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
473451 N/A 47
N/A 1.843 in46.812 mm N/A 2.627 in66.726 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
473452 N/A 47
N/A 1.843 in46.812 mm N/A 2.754 in69.952 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
473453 N/A 47
N/A 1.843 in46.812 mm N/A 2.879 in73.127 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
714675 N/A 74
N/A 1.844 in46.838 mm N/A 2.753 in69.926 mm N/A 0.425 in10.795 mm N/A Fluoro-Elastomer N/A
710741 N/A 74
N/A 1.844 in46.838 mm N/A 3.068 in77.927 mm N/A 0.535 in13.589 mm N/A Fluoro-Elastomer N/A
100552 N/A 74
N/A 1.844 in46.838 mm N/A 2.872 in72.949 mm N/A 0.425 in10.795 mm N/A Fluoro-Elastomer N/A
710595 N/A 40
N/A 1.85 in46.99 mm N/A 3.161 in80.289 mm N/A 0.394 in10.008 mm N/A Fluoro-Elastomer N/A
710337 N/A 40
N/A 1.85 in46.99 mm N/A 2.85 in72.39 mm N/A 0.236 in5.994 mm N/A Nitrile N/A
710501 N/A 48
N/A 1.85 in46.99 mm N/A 2.445 in62.103 mm N/A 0.405 in10.287 mm N/A Nitrile N/A
224772 N/A 40
N/A 1.85 in47 mm N/A 2.8440 in72.23 mm N/A 0.394 in10 mm N/A Nitrile N/A
3606 N/A 7S
N/A 1.85 in47 mm N/A 2.722 in69.14 mm N/A 0.398 in10.1 mm N/A Polyacrylate N/A
710143 N/A 86
N/A 1.85 in47 mm N/A 3.315 in84.2 mm N/A 0.433 in11 mm N/A Nitrile N/A
710150 N/A 51
N/A 1.85 in47 mm N/A 2.276 in57.8 mm N/A 0.5 in13 mm N/A Nitrile N/A
710184 N/A 47
N/A 1.85 in47 mm N/A 2.213 in56.2 mm N/A 0.276 in7 mm N/A Polyacrylate N/A
710191 N/A 25
N/A 1.85 in47 mm N/A 2.523 in64.08 mm N/A 0.276 in7 mm N/A Nitrile N/A
710215 N/A 66
N/A 1.85 in47 mm N/A 2.602 in66.1 mm N/A 0.433 in11 mm N/A Nitrile N/A
710596 N/A 40
N/A 1.85 in47 mm N/A 2.726 in69.24 mm N/A 0.394 in10 mm N/A Nitrile N/A
710886 N/A 32
N/A 1.85 in47 mm N/A 2.409 in61.2 mm N/A 0.276 in7 mm N/A Polyacrylate N/A
710907 N/A 47
N/A 1.85 in47 mm N/A 2.528 in64.2 mm N/A 0.335 in8.5 mm N/A Fluoro-Elastomer N/A
1926 - 1950 of 4148 | Results Per Page | View | Unit of Measure
« 76 77 78 79 80 »